THVD1330

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 32 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 2000 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 32 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 2000 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3 V to 3.6 V supply voltage
  • Half-Duplex RS-422/RS-485
  • High speed operation: 32 Mbps max data rate
  • Bus I/O protection
    • ± 16 kV HBM ESD
    • ± 8 kV IEC 61000-4-2 Contact Discharge
  • Extended industrial temperature range: −40°C to 125°C
  • Bus common mode range: −7 V to 12 V
  • Low shutdown current 5 µA max
  • Glitch-free power-up or down for hot plug-in capability
  • Open, short, and idle bus failsafe receiver
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3 V to 3.6 V supply voltage
  • Half-Duplex RS-422/RS-485
  • High speed operation: 32 Mbps max data rate
  • Bus I/O protection
    • ± 16 kV HBM ESD
    • ± 8 kV IEC 61000-4-2 Contact Discharge
  • Extended industrial temperature range: −40°C to 125°C
  • Bus common mode range: −7 V to 12 V
  • Low shutdown current 5 µA max
  • Glitch-free power-up or down for hot plug-in capability
  • Open, short, and idle bus failsafe receiver

THVD1330 is a robust half-duplex RS-485 transceiver for industrial applications. The bus pins are immune to high levels of IEC Contact Discharge ESD events eliminating the need of additional system level protection components. Both the transmitter and receiver are capable of operating at maximum 32 Mbps signaling rate. The device is optimized for small propagation delay variation to support time-sensitive applications such as Baseband unit (BBU) and Remote radio unit (RRU).

The device operates from a single 3.3 V supply. The wide common-mode voltage range and low input leakage on bus pins make THVD1330 suitable for multi-point applications over long cable runs.

THVD1330 is available in industry standard 8-pin SOIC package for drop-in compatibility. The device is characterized from –40°C to 125°C.

THVD1330 is a robust half-duplex RS-485 transceiver for industrial applications. The bus pins are immune to high levels of IEC Contact Discharge ESD events eliminating the need of additional system level protection components. Both the transmitter and receiver are capable of operating at maximum 32 Mbps signaling rate. The device is optimized for small propagation delay variation to support time-sensitive applications such as Baseband unit (BBU) and Remote radio unit (RRU).

The device operates from a single 3.3 V supply. The wide common-mode voltage range and low input leakage on bus pins make THVD1330 suitable for multi-point applications over long cable runs.

THVD1330 is available in industry standard 8-pin SOIC package for drop-in compatibility. The device is characterized from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
THVD1450 ACTIVE 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection 3.3 and 5V nominal voltage supply, 50Mbps signaling rate, 18kV IEC contact, +/18V fault protection and +/15V common mode range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet THVD1330 32-Mbps 3.3-V RS485 Transceiver with IEC ESD Protection datasheet PDF | HTML Sep 28, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-HF-DPLX-EVM — RS-485 half-duplex evaluation module

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos