NEW

TAS5830

ACTIVE

60W stereo, 120W mono, digital input class-D audio amplifier

Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface I2C Output power (W) 65 Power stage supply (max) (V) 30 Power stage supply (min) (V) 4.5 RDS(on) (Ω) 0.07 THD + N at 1 kHz (%) 0.015 Load (min) (Ω) 1.6 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 30 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface I2C Output power (W) 65 Power stage supply (max) (V) 30 Power stage supply (min) (V) 4.5 RDS(on) (Ω) 0.07 THD + N at 1 kHz (%) 0.015 Load (min) (Ω) 1.6 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 30 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (DAD) 32 89.1 mm² 11 x 8.1
  • Supports multiple output configurations
    • 2 × 80W, BTL Mode(4Ω, 26V, THD+N=10%)
    • 2 × 65W, BTL Mode(4Ω, 26V, THD+N=1%)
    • 2 × 74W, BTL Mode(6Ω, 30V, THD+N=10%)
    • 2 × 63W, BTL Mode(6Ω, 30V, THD+N=1%)
    • 1 × 151W, PBTL Mode(3Ω, 30V, THD+N=10%)
    • 1 × 131W, PBTL Mode(3Ω, 30V, THD+N=1%)
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192kHz sample rates
    • I2S, LJ, RJ, 4- 16 channels TDM input
    • SDOUT for audio monitoring, sub-channel, or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D modulation
    • > 90% power efficiency, 70mΩ RDSon
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1kHz, PVDD = 12V
    • SNR ≥ 110dB (A-weighted), ICN ≤ 40µVrms
  • Flexible processing features
    • 3-Band advanced DRC + 2 EQs + AGL + 2 EQs
    • 15 BQs per channel, level meter
    • 96kHz, 192kHz processor sampling
    • Mixer, volume, dynamic EQ, output crossbar
    • PVDD sensing and Class-H algorithm audio signal tracking
    • Rattle suppression, Frequency limiter
  • Flexible power supply configurations
    • PVDD: 4.5V to 30V
    • DVDD and I/O: 1.8V or 3.3V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit supports 4 selectable OC levels
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
    • PVDD voltage drop detection
  • Easy system integration
    • I2C Software Control (TAS5830 supports both Fast and Fast Plus mode) or Hardware Mode
    • Fewer passives required compared to open-loop devices
  • Supports multiple output configurations
    • 2 × 80W, BTL Mode(4Ω, 26V, THD+N=10%)
    • 2 × 65W, BTL Mode(4Ω, 26V, THD+N=1%)
    • 2 × 74W, BTL Mode(6Ω, 30V, THD+N=10%)
    • 2 × 63W, BTL Mode(6Ω, 30V, THD+N=1%)
    • 1 × 151W, PBTL Mode(3Ω, 30V, THD+N=10%)
    • 1 × 131W, PBTL Mode(3Ω, 30V, THD+N=1%)
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192kHz sample rates
    • I2S, LJ, RJ, 4- 16 channels TDM input
    • SDOUT for audio monitoring, sub-channel, or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D modulation
    • > 90% power efficiency, 70mΩ RDSon
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1kHz, PVDD = 12V
    • SNR ≥ 110dB (A-weighted), ICN ≤ 40µVrms
  • Flexible processing features
    • 3-Band advanced DRC + 2 EQs + AGL + 2 EQs
    • 15 BQs per channel, level meter
    • 96kHz, 192kHz processor sampling
    • Mixer, volume, dynamic EQ, output crossbar
    • PVDD sensing and Class-H algorithm audio signal tracking
    • Rattle suppression, Frequency limiter
  • Flexible power supply configurations
    • PVDD: 4.5V to 30V
    • DVDD and I/O: 1.8V or 3.3V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit supports 4 selectable OC levels
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
    • PVDD voltage drop detection
  • Easy system integration
    • I2C Software Control (TAS5830 supports both Fast and Fast Plus mode) or Hardware Mode
    • Fewer passives required compared to open-loop devices

The TAS5830 is a stereo high-performance, closed-loop Class-D with integrated audio processor and up to 192kHz audio support.

When setting the device into Hardware control mode, TAS5830 supports selecting switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is designed to eliminate end system software driver integration efforts.

The TAS5830 also provides the DSP features Rattle suppression and Frequency limiter. Rattle suppression reduces the gain of the signal at frequencies that cause rattle through interaction with the speaker enclosure, improving sound quality. The frequency limiter process senses the input level, limits the gain of EQ dynamically and helps SPL without phase change.

The TAS5830 is a stereo high-performance, closed-loop Class-D with integrated audio processor and up to 192kHz audio support.

When setting the device into Hardware control mode, TAS5830 supports selecting switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is designed to eliminate end system software driver integration efforts.

The TAS5830 also provides the DSP features Rattle suppression and Frequency limiter. Rattle suppression reduces the gain of the signal at frequencies that cause rattle through interaction with the speaker enclosure, improving sound quality. The frequency limiter process senses the input level, limits the gain of EQ dynamically and helps SPL without phase change.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TAS5830 65W Stereo, Digital Input, High Efficiency Closed-Loop Class-D Amplifier with Class-H Algorithm datasheet PDF | HTML 20 May 2025
Application brief The Future Speaks: Advancing Intelligent Robots With Texas Instruments' Audio Amplifiers PDF | HTML 22 Sep 2025
User guide TAS5827, TAS5828M, and TAS5830 Process Flows PDF | HTML 13 Jun 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5830EVM — TAS5830 evaluation module

The TAS5830EVM showcases the TAS5830 Class-D closed loop amplifier. The evaluation module (EVM) is a stand-alone EVM that requires no additional circuitry to function. Users can configure the TAS5830EVM for stereo or mono output, and it includes an optional boost supply to use the TAS5830 Class-H (...)
User guide: PDF | HTML
Not available on TI.com
Support software

TAS5830-SW PurePath™ console GUI for TAS5830

PurePath™ console GUI for TAS5830
Supported products & hardware

Supported products & hardware

Products
Speaker, TV & soundbar audio amplifiers
  • TAS5830 60W stereo, 120W mono, digital input class-D audio amplifier
Hardware development
Evaluation board
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAD) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos