Speaker, TV & soundbar audio amplifiers
Drive immersive home audio with scalable, low-distortion amplifiers for speakers, TVs and soundbars
Browse by category
Our audio amplifier solutions for speakers, TVs and soundbars deliver the powerful, high-fidelity sound that today’s consumers expect. We offer scalable output power, excellent thermal performance and integrated diagnostics to simplify design and system protection. With support for multichannel configurations, wireless audio and advanced codecs, TI helps you create standout entertainment experiences that resonate with listeners.
Select by parameter
Output power
Supply Voltage
Audio Input
Why choose TI for your audio solution?
Solutions for every need
Our scalable portfolio offers broad support for diverse design needs and applications.
Enhanced power efficiency
Extend your battery life with our audio amplifiers that include advanced technologies to maximize efficiency and reduce power losses.
Industry-leading solution size
Audio amps for space constrained designs feature intelligent integration, innovative packaging options and reduced BOM.
Premium sound quality
Achieve louder, more dynamic sound from compact speakers with our DSP-enabled amplifiers and advanced algorithms.
Explore audio technologies
Enable louder, cleaner sound without risking damage
Our smart amplifier technology uses real-time current (I) and voltage (V) sensing to actively monitor speaker conditions and prevent damage from excessive temperature or excursion. Closed-loop protection enables you to safely push speakers to their performance limits without affecting reliability.
By optimizing output in real time, IV sensing delivers louder, cleaner sound and helps you achieve premium audio performance in space- and cost-constrained automotive designs.
Smart speakers don’t have to sound as small as they are
TAS2563 Device Features and Controls Overview
Boost efficiency without compromising sound
Our audio amplifiers include advanced technologies to maximize efficiency and reduce power losses. A Y-bridge intelligently switches between voltage rails based on power demand, lowering idle consumption by as much as 90% and improving efficiency 15% to 20%.
Class-H amplifiers work with an internal or external buck-boost converter to dynamically adjust the supply voltage using envelope tracking, providing only the power that the audio signal needs. These features help automotive and battery-powered audio systems run cooler, extend battery life, and maintain high-quality sound.
Efficiency Improvement With Y-Bridge in TAS2x20, TAS257x (Rev. A)
Speaker, TV, Soundbar Audio Amplifiers: Features, Benefits, and Selection Guide
Featured products for power efficiency
Minimize BOM and board space with our integrated solutions
Reducing bill-of-materials (BOM) cost and board space is a priority for automotive and portable audio designers. Embedding important functions directly into our devices minimizes the need for external components while improving performance and reliability.
Our portfolio integrates high common-mode rejection ratio line receivers, boost converters with low-dropout regulators, successive approximation register analog-to-digital converters for input diagnostics, headphone amplifiers, digital signal processing (DSP) for advanced equalization and speaker protection, real-time load diagnostics, and class-H control for enhanced efficiency. This integration simplifies designs and accelerates time to market without compromising sound quality.
Smart Amp Application Guide for TAS5825M
Speaker, TV, Soundbar Audio Amplifiers: Features, Benefits, and Selection Guide
New products
80-W stereo, 156-W mono, digital input, Class-D audio amplifier
Approx. price (USD) 1ku | 1.74
15W, mono digital input Class-D speaker amplifier with 15V external boost support
Approx. price (USD) 1ku | 0.62