Audio amplifiers

Amplify your sound with our wide range of high-performance, power-efficient amplifier solutions

Browse by category

Our audio solutions include Class-D, Class-AB and smart amplifiers, all designed to deliver high efficiency, low distortion and excellent thermal performance. With support for analog and digital inputs, speaker protection and EMI-optimized layouts, we help engineers meet performance goals while simplifying design. Leverage our tools and resources to build reliable, scalable audio systems tailored to your application.

What makes our audio amplifiers different?

checkmark

Premium sound quality

Our portfolio of TI Burr Brown™ audio amplifiers deliver clear sound, while enabling you to meet demanding system requirements.

checkmark

Advanced speaker protection

Protect your system with amps that include advanced protection features, including overcurrent protection, real-time IV sensing, load diagnostics, robust ESD/EMI protection and more.

checkmark

Industry-leading solution size

Audio amps for space constrained designs feature intelligent integration, innovative packaging options and reduced BOM.

checkmark

Automotive audio focus

State-of-the-art AEC-Q100 qualified amplifiers with specific features meet the rigorous requirements for automotive designs and provide high-fidelity audio in car infotainment systems.

Explore audio technologies

Enable louder, cleaner sound without risking damage 

Our smart amplifier technology uses real-time current (I) and voltage (V) sensing to actively monitor speaker conditions and prevent damage from excessive temperature or excursion. Closed-loop protection enables you to safely push speakers to their performance limits without affecting reliability.

By optimizing output in real time, IV sensing delivers louder, cleaner sound and helps you achieve premium audio performance in space- and cost-constrained automotive designs.

Technical article
Smart speakers don’t have to sound as small as they are
Learn how TI's speaker protection amplifiers use real-time modeling to make small speakers sound louder and clearer without risking damage.
PDF | HTML
Application brief
TAS2563 Device Features and Controls Overview
Explore how the TAS2563 can protect your speakers with real time IV sensing.
PDF | HTML
Featured products for speaker protection
TAS2563 ACTIVE 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost
TAS2781 ACTIVE 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier
TAS2572 ACTIVE 6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost

Enabling audio solutions for next-generation vehicles

Our audio solutions for vehicles deliver clear, high-quality sound with compact, efficient designs. Our class-D amplifiers offer scalable performance from one to four channels, featuring one-inductor (1L) modulation and 2.1MHz switching, supporting systems from unboosted rails up to 45V.

Our audio converters integrate a boost converter and low-dropout regulator for high-voltage microphone bias with input fault diagnostics, reducing bill of materials, board space and complexity. With expertise across infotainment, safety alerts, emergency call, acoustic vehicle alerting systems, instrument clusters and autonomous driving, we can help you build reliable automotive audio systems that meet demanding performance and efficiency requirements.

Reference design
Automotive Class-H Audio and Tracking Power Supply Reference Design
This reference design demonstrates improved efficiency and thermal performance with a smaller total footprint.
Reference design
Automotive Emergency Call (eCall) Audio Subsystem Reference Design
This reference design demonstrates our automotive, two-channel audio codec and class-D audio amplifier for emergency call applications. 
Featured products for automotive audio
TAS6511-Q1 ACTIVE Automotive, 50W, 2MHz, 1-channel digital input Class-D audio amplifier with current sense
TAS6684-Q1 ACTIVE Automotive, 45V, 13A, digital input, four-channel Class-D audio amplifier

Save space and reduce costs without compromising automotive audio quality

Our one-inductor (1L) modulation is a proprietary automotive innovation that reduces the inductor count in inductor-capacitor filters by 50%, lowering cost, saving printed circuit board space, and minimizing system weight. Eliminating switching on one half bridge per channel reduces losses and increases efficiency by as much as 7% compared to traditional class-D modulation.

This technology integrates easily into class-D amplifiers without adding design complexity, while maintaining high-quality automotive audio performance. Our TAS67x family incorporates 1L modulation and offers four channels, 19V or 26V operation, and real-time load diagnostics.

Technical article
Shrinking automotive audio systems with 1L Modulation™ technology (Rev. C)
Our 1L modulation technology can help you create smaller and lighter designs more affordably than current solutions, all while prioritizing the automotive audio experience.
PDF | HTML
External resource
Shrinking Automotive Audio System Designs with Class-D Amplifier 1L Modulation
This webinar introduces TI's proprietary 1L modulation technology and discusses a family of class-D audio amplifiers incorporating this technology. 
Featured products for 1L modulation
NEW TAS67524-Q1 ACTIVE Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L modulation

Boost efficiency without compromising sound

Our audio amplifiers include advanced technologies to maximize efficiency and reduce power losses. A Y-bridge intelligently switches between voltage rails based on power demand, lowering idle consumption by as much as 90% and improving efficiency 15% to 20%.

Class-H amplifiers work with an internal or external buck-boost converter to dynamically adjust the supply voltage using envelope tracking, providing only the power that the audio signal needs. These features help automotive and battery-powered audio systems run cooler, extend battery life, and maintain high-quality sound.

Application note
Efficiency Improvement With Y-Bridge in TAS2x20, TAS257x (Rev. A)
Discover how our Y-bridge technology extends battery life and enhances device performance in real-world use cases.
PDF | HTML
Reference design
Automotive Class-H Audio and Tracking Power Supply Reference Design
This reference design for a Class-H power supply in an automotive audio subsystem uses the TAS6584-Q1 amplifier.
Featured products for power efficiency
TAS2120 ACTIVE 8.2 W, mono digital input class-D speaker amp with integrated 15 V class-H boost
TAS5815 ACTIVE 30W stereo, 60W mono, digital-input high-efficiency Class-D audio amplifier with Class-H control
TAS6684-Q1 ACTIVE Automotive, 45V, 13A, digital input, four-channel Class-D audio amplifier

Minimize BOM and board space with our integrated solutions

Reducing bill-of-materials (BOM) cost and board space is a priority for automotive and portable audio designers. Embedding important functions directly into our devices minimizes the need for external components while improving performance and reliability.

Our portfolio integrates high common-mode rejection ratio line receivers, boost converters with low-dropout regulators, successive approximation register analog-to-digital converters for input diagnostics, headphone amplifiers, digital signal processing (DSP) for advanced equalization and speaker protection, real-time load diagnostics, and class-H control for enhanced efficiency. This integration simplifies designs and accelerates time to market without compromising sound quality.

Reference design
Automotive Emergency Call (eCall) Audio Subsystem Reference Design
This design shows how to use our automotive, two-channel audio codec and a class-D audio amplifier for eCall applications. 
Reference design
Automotive Class-H Audio and Tracking Power Supply Reference Design
This reference design demonstrates improved efficiency and thermal performance with a smaller total footprint.
Featured products for integrated solutions
TAS6684-Q1 ACTIVE Automotive, 45V, 13A, digital input, four-channel Class-D audio amplifier
TAS2563 ACTIVE 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost

Technical resources

White paper
White paper
Automotive Audio Design Considerations to Minimize Amplifier Size & Thermal Load
This paper explores design considerations facing audio hardware designers as they must develop smaller automotive audio amplifiers, with lower heat dissipation, to drive six to eight speakers directly from new infotainment systems
document-pdfAcrobat PDF
White paper
White paper
How to Choose a Class-D Audio Amplifier (Rev. A)
Audio content has evolved over the years. This white paper covers the attributes of an audio system and focuses on how to digest key specifications to select the best audio amplifier for the application.
document-pdfAcrobat PDF
Application note
Application note
SmartPA Speaker Protection Algorithm
SmartPA has seen increased usage in personal electronic in recent years. This article discusses the speaker modeling and protection based on our SmartPA algorithm
document-pdfAcrobat PDF
TAS5832

80-W stereo, 156-W mono, digital input, Class-D audio amplifier

Approx. price (USD) 1ku | 1.74

TAS67534-Q1

Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L modulation

Approx. price (USD) 1ku | 5.99

TAS2020

3.3W, mono, digital input Class-D speaker amplifier with 5V support

Approx. price (USD) 1ku | 0.499

TAS6884-Q1

Automotive, 48V, 13A, digital-input four-channel Class-D audio amplifier with current sense

Approx. price (USD) 1ku | 6.943

TAS2320

15W, mono digital input Class-D speaker amplifier with 15V external boost support

Approx. price (USD) 1ku | 0.62

TAS6682-Q1

Automotive, 45V, 13A, digital-input, two-channel Class-D audio amplifier with current sense

Approx. price (USD) 1ku | 4.52