NEW

TAS6884-Q1

ACTIVE

Automotive, 48V, 13A, digital-input four-channel Class-D audio amplifier with current sense

Product details

Output power (W) 250 Power stage supply (max) (V) 48 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features Current sense, Low latency, real-time load diagnostics, thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.03 Switching frequency (max) (Hz) 2000000 Output noise voltage (µV) 37 Sampling rate (max) (Hz) 192000 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 250 Power stage supply (max) (V) 48 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features Current sense, Low latency, real-time load diagnostics, thermal pad up Audio input type Digital Input Control interface I2C THD + N at 1 kHz (%) 0.03 Switching frequency (max) (Hz) 2000000 Output noise voltage (µV) 37 Sampling rate (max) (Hz) 192000 Rating Automotive Operating temperature range (°C) -40 to 125
— (—) See data sheet
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5V to 48V supply voltage, 50V load dump
    • Support for 1.8V and 3.3V I/O
    • I2C control with 8 address options
    • <2W idle power loss at 14.4V, <8µA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel using I2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions Open load, Shorted load while playing audio
    • Real-time temperature monitor for each channel
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel I2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192kHz
    • Low latency <100µs at 96k sample rate
  • Audio outputs
    • 384kHz to 2MHz configurable output switching frequency
    • Up to 13A channel output current
    • 400VA peak BTL output power
    • 136W (48V, 8Ω, 1% THD+N, BTL)
    • 250W (48V, 4Ω, 1% THD+N, BTL)
    • 418W (45V, 2Ω, 1% THD+N, PBTL)
  • Audio Performance
    • THD+N 0.03% (8Ω, 1W, 1kHz)
    • 111dB SNR
    • 37µV (14.4V), 80µV (45V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I2C temperature and supply voltage readout
  • Easily meet CISPR25L5 EMC specification
    • Advanced spread-spectrum
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5V to 48V supply voltage, 50V load dump
    • Support for 1.8V and 3.3V I/O
    • I2C control with 8 address options
    • <2W idle power loss at 14.4V, <8µA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel using I2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions Open load, Shorted load while playing audio
    • Real-time temperature monitor for each channel
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel I2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192kHz
    • Low latency <100µs at 96k sample rate
  • Audio outputs
    • 384kHz to 2MHz configurable output switching frequency
    • Up to 13A channel output current
    • 400VA peak BTL output power
    • 136W (48V, 8Ω, 1% THD+N, BTL)
    • 250W (48V, 4Ω, 1% THD+N, BTL)
    • 418W (45V, 2Ω, 1% THD+N, PBTL)
  • Audio Performance
    • THD+N 0.03% (8Ω, 1W, 1kHz)
    • 111dB SNR
    • 37µV (14.4V), 80µV (45V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I2C temperature and supply voltage readout
  • Easily meet CISPR25L5 EMC specification
    • Advanced spread-spectrum

The TAS6884-Q1 is a four-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 48V supply voltage. The device provides four channels at 155W (48V, 8Ω, 1% THD, BTL) and 250W (48V, 4Ω, 1% THD, BTL).

The TAS6884-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through the output current sense and temperature of each channel which is available for each channel, and reports the measurement to a host processor through TDM with minimal delay.

The device monitors the output load condition while playing audio using real-time load diagnostics which operate independently from the host and audio input. To optimize system efficiency, the integrated DSP of the TAS6884-Q1 enables Class-H envelope tracking control, eliminating the need for the development of complex tracking software and external microcontroller.

The TAS6884-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48kHz and support an audio signal path latency of < 100µs at 96kHz sample rate, which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The TAS6884-Q1 is offered in a 64-pin QFP package with the exposed thermal pad up, TAS6884-Q1 is pin-to-pin compatible with TAS6684A-Q1.

The TAS6884-Q1 is a four-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 48V supply voltage. The device provides four channels at 155W (48V, 8Ω, 1% THD, BTL) and 250W (48V, 4Ω, 1% THD, BTL).

The TAS6884-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through the output current sense and temperature of each channel which is available for each channel, and reports the measurement to a host processor through TDM with minimal delay.

The device monitors the output load condition while playing audio using real-time load diagnostics which operate independently from the host and audio input. To optimize system efficiency, the integrated DSP of the TAS6884-Q1 enables Class-H envelope tracking control, eliminating the need for the development of complex tracking software and external microcontroller.

The TAS6884-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48kHz and support an audio signal path latency of < 100µs at 96kHz sample rate, which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The TAS6884-Q1 is offered in a 64-pin QFP package with the exposed thermal pad up, TAS6884-Q1 is pin-to-pin compatible with TAS6684A-Q1.

Download View video with transcript Video

The full data sheet and additional design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TAS6884-Q1 48V​​​, 13A Digital Input 4-Channel Automotive Class-D Audio Amplifier With Current Sense and Real-time Load Diagnostics datasheet PDF | HTML Aug 26, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS6884Q1EVM — TAS6884-Q1 evaluation module

The TAS6884Q1EVM showcases the TAS6884Q1 4 channel, digital input with integrated DSP, closed-loop class-D automotive audio amplifier. The EVM requires the use of the PurePath™ Console (PPC3) graphical user interface plug-in for programming the I2C registers settings. This EVM can also be (...)

Supported products & hardware
GUI for evaluation module (EVM)

TAS6684A-TAS6884-GUI — TAS6684A-Q1 and TAS6884-Q1 EVM GUI

TAS6684A-Q1 and TAS6884-Q1 EVM GUI
Supported products & hardware
Support software

TAS6884-Q1-DESIGN — TAS6884-Q1 documents

Access TAS6884-Q1 full datasheet and design files
Supported products & hardware
Certification

TAS6884Q1EVM-DOC-CERT — TAS6884Q1EVM EU Declaration of Conformity (DoC)

TAS6884Q1EVM EU Declaration of Conformity (DoC)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
— (—)

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos