TAS5802

ACTIVE

20W stereo, 40W mono, digital-input high-efficiency Class-D audio amplifier

Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface I2C Output power (W) 22 Power stage supply (max) (V) 20 Power stage supply (min) (V) 4.5 RDS(on) (Ω) 0.12 THD + N at 1 kHz (%) 0.06 Load (min) (Ω) 4 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 20 Rating Catalog Operating temperature range (°C) to
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface I2C Output power (W) 22 Power stage supply (max) (V) 20 Power stage supply (min) (V) 4.5 RDS(on) (Ω) 0.12 THD + N at 1 kHz (%) 0.06 Load (min) (Ω) 4 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 20 Rating Catalog Operating temperature range (°C) to
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Supports multiple output configurations
    • 2 × 22.7W, BTL mode(8Ω, 20V, THD+N=1%)
    • 2 × 28W, BTL mode(6Ω, 20V, THD+N=1%)
  • Excellent audio performance:
    • 65uVrms Idle noise (typical)
    • THD+N ≤ 0.06% at 1W, 1kHz, PVDD = 12V
    • SNR ≥ 108dB (A-weighted)
  • High-efficiency class-D and better thermal performance:
    • > 90% Power efficiency, 120mΩ RDS(on)
  • Flexible audio I/O:
    • I2S, LJ, RJ, TDM
    • Supports 32, 44.1, 48, 88.2, 96kHz sample rates
    • SDOUT for Audio monitoring, sub-channel, echo cancellation
    • Supports stereo bridge-tied (BTL)
  • Enhanced audio processing
    • Multi-band advanced DRC+AGL
    • 2×15 BQs with smart EQ
    • Dynamic EQ and smart bass
    • DC Blocking
  • Excellent power consumption profile:
    • Non-latching over-current error (OCE)
    • Enhanced over-temperature protection
      • Over-temperature warn (OTW)
      • Over-temperature error (OTE)
    • Under/over-voltage lock-out (UVLO/OVLO)
  • Easy system integration
    • Flexible control strategy
      • Software control (full features)
    • Reduced solution size
      • Fewer passives required compare with open loop devices
      • Inductor-less operation (ferrite bead) for most cases where PVDD ≤ 12V
  • Supports multiple output configurations
    • 2 × 22.7W, BTL mode(8Ω, 20V, THD+N=1%)
    • 2 × 28W, BTL mode(6Ω, 20V, THD+N=1%)
  • Excellent audio performance:
    • 65uVrms Idle noise (typical)
    • THD+N ≤ 0.06% at 1W, 1kHz, PVDD = 12V
    • SNR ≥ 108dB (A-weighted)
  • High-efficiency class-D and better thermal performance:
    • > 90% Power efficiency, 120mΩ RDS(on)
  • Flexible audio I/O:
    • I2S, LJ, RJ, TDM
    • Supports 32, 44.1, 48, 88.2, 96kHz sample rates
    • SDOUT for Audio monitoring, sub-channel, echo cancellation
    • Supports stereo bridge-tied (BTL)
  • Enhanced audio processing
    • Multi-band advanced DRC+AGL
    • 2×15 BQs with smart EQ
    • Dynamic EQ and smart bass
    • DC Blocking
  • Excellent power consumption profile:
    • Non-latching over-current error (OCE)
    • Enhanced over-temperature protection
      • Over-temperature warn (OTW)
      • Over-temperature error (OTE)
    • Under/over-voltage lock-out (UVLO/OVLO)
  • Easy system integration
    • Flexible control strategy
      • Software control (full features)
    • Reduced solution size
      • Fewer passives required compare with open loop devices
      • Inductor-less operation (ferrite bead) for most cases where PVDD ≤ 12V

The TAS5802 is a 2×22 W digital input Class-D audio amplifier for driving loudspeakers used in consumer, commercial, and industrial electronics. The device is highly flexible, allowing operation with a range of control methods, power supply configurations, and audio I/O arrangements.

The TAS5802 high-performance closed-loop architecture and wide-switching frequency range reduce the solution size by reducing passive components and eliminating the inductor + capacitor (LC) filters in most applications. Advanced electromagnetic interference (EMI) reduction techniques allow excellent electromagnetic compliance (EMC) performance, even when used with ferrite bead + capacitor (BC) filters. Several power consumption methods have been implemented to minimize idle power consumption (IPC).

The TAS5802 is a 2×22 W digital input Class-D audio amplifier for driving loudspeakers used in consumer, commercial, and industrial electronics. The device is highly flexible, allowing operation with a range of control methods, power supply configurations, and audio I/O arrangements.

The TAS5802 high-performance closed-loop architecture and wide-switching frequency range reduce the solution size by reducing passive components and eliminating the inductor + capacitor (LC) filters in most applications. Advanced electromagnetic interference (EMI) reduction techniques allow excellent electromagnetic compliance (EMC) performance, even when used with ferrite bead + capacitor (BC) filters. Several power consumption methods have been implemented to minimize idle power consumption (IPC).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TAS5802 22W Stereo, Inductor-Less, Digital Input, Closed-Loop Class-D Audio Amplifier with 96Khz Extended Processing and Low Idle Power Dissipation datasheet (Rev. A) PDF | HTML 12 Aug 2025
User guide TAS5815 and TAS5802 Process Flows PDF | HTML 14 Jan 2025
Certificate TAS5802PWPEVM EU RoHS Declaration of Conformity (DoC) 12 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

TAS5802-SW TAS5802 PurePath™ Console 3 files

TAS5802 PurePath™ Console 3 files
Supported products & hardware

Supported products & hardware

Products
Speaker, TV & soundbar audio amplifiers
TAS5802 20W stereo, 40W mono, digital-input high-efficiency Class-D audio amplifier
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos