TAS3251DKQR

ACTIVE

175-W stereo, 350-W mono, 12- to 38-V supply, digital input Class-D Smart Audio Amplifier | DKQ | 56 | 0 to 70

ACTIVE Custom reel may be available
Same as: TAS3251DKQR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HSSOP (DKQ) | 56
Operating temperature range (°C) 0 to 70
Package qty | Carrier 1,000 | LARGE T&R

Features for the TAS3251

  • Flexible audio inputs
    • I2S, TDM, left-justified, right-justified
    • 32kHz, 44.1kHz, 48kHz, 96kHz
    • Supports 3-Wire Digital Input (No MCLK)
  • Total output power at 10% THD+N
    • 175W Stereo into 4Ω in BTL configuration
    • 220W Stereo into 3Ω in BTL configuration
    • 350W Mono into 2Ω in PBTL configuration
  • Total output power at 1% THD+N
    • 140W Stereo into 4Ω in BTL configuration
    • 175W Stereo into 3Ω in BTL configuration
    • 285W Mono into 2Ω in PBTL configuration
  • Advanced integrated closed-loop design
    • Ultra low 0.01% THD+N at 1W Into 4Ω
    • <0.01% THD+N to clipping
    • 60dB PSRR (BTL, no input signal)
    • <95µV Output noise (A-weighted)
    • >108dB SNR (A-weighted)
  • Fixed-function processing features
    • SmartEQ (up to 15x BiQuads per channel)
    • Crossover EQ (2x 5 BiQuads)
    • 3-Band advanced DRC + AGL
    • Dynamic EQ and SmartBass
    • Sample rate Conversion
  • Control features
    • I2C Software mode control
    • Address select pin
  • 90% Efficient class-D operation (4Ω)
  • Wide 12V to 36V supply voltage operation
  • Integrated protection with error reporting: undervoltage, cycle-by-cycle current limit, short circuit, clipping detection, overtemperature warning and shutdown and dc speaker protection

Description for the TAS3251

TAS3251 is a digital-input, high-performance Class-D audio amplifier that enables true premium sound quality with Class-D efficiency. The digital front-end features a high-performance Burr-Brown™ DAC with integrated DSP for advanced audio processing, including SmartAmp and SmartEQ. The first high-power single-chip solution reduces overall system solution size and cost. The DSP is supported by TI PurePath™ Console Graphical tuning software for quick and easy speaker tuning and control. The Class-D power stage features advanced integrated feedback and proprietary high-speed gate drive error correction for ultra-low distortion and noise across the audio band. The device operates in AD-mode and can drive up to 2 x 175W into 4Ω load and 2 x 220W into 3Ω load.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more