General-purpose audio amplifiers

Bring sound to life with TI's broad portfolio of reliable, efficient audio amplifiers 
View all products

Browse by category

Our general-purpose audio amplifiers offer the flexibility and performance needed across a variety of applications, from consumer devices to industrial systems. These amplifiers deliver clear sound, efficient power use and a robust design that helps minimize noise and distortion. With a broad selection of high-quality, cost-effective options, our portfolio supports everything from basic audio playback to more advanced multi-channel systems. Whether you’re optimizing board space, reducing BOM cost, or improving audio quality, our portfolio offers the performance and support needed to simplify integration and meet project requirements with confidence.

Select by type

Featured general-purpose audio amplifiers

Why choose TI for your audio solution?

Solutions for every need
Enhanced power efficiency
Industry-leading solution size
Premium sound quality

Explore audio technologies

Enable louder, cleaner sound without risking damage 

Our smart amplifier technology uses real-time current (I) and voltage (V) sensing to actively monitor speaker conditions and prevent damage from excessive temperature or excursion. Closed-loop protection enables you to safely push speakers to their performance limits without affecting reliability.

By optimizing output in real time, IV sensing delivers louder, cleaner sound and helps you achieve premium audio performance in space- and cost-constrained automotive designs.


Technical article

Smart speakers don’t have to sound as small as they are

Learn how TI's speaker protection amplifiers use real-time modeling to make small speakers sound louder and clearer without risking damage.
Application brief

TAS2563 Device Features and Controls Overview

Explore how the TAS2563 can protect your speakers with real time IV sensing.

TAS2563ACTIVE

6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost

TAS2781ACTIVE

25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier

TAS2572ACTIVE

6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost

Boost efficiency without compromising sound

Our audio amplifiers include advanced technologies to maximize efficiency and reduce power losses. A Y-bridge intelligently switches between voltage rails based on power demand, lowering idle consumption by as much as 90% and improving efficiency 15% to 20%.

Class-H amplifiers work with an internal or external buck-boost converter to dynamically adjust the supply voltage using envelope tracking, providing only the power that the audio signal needs. These features help automotive and battery-powered audio systems run cooler, extend battery life, and maintain high-quality sound.


Application note

Efficiency Improvement With Y-Bridge in TAS2x20, TAS257x (Rev. A)

Discover how our Y-bridge technology extends battery life and enhances device performance in real-world use cases.
VIDEO

TAS2x20: Easily integrate our amplifier into your design

Introducing TI's industry-leading audio amplifiers, the TAS2120 and TAS2320. These easily integrated audio amplifiers deliver an audio experience that exceeds expectations and pushes industry barriers!

TAS2120ACTIVE

8.2 W, mono digital input class-D speaker amp with integrated 15 V class-H boost

TAS5815ACTIVE

30W stereo, 60W mono, digital-input high-efficiency Class-D audio amplifier with Class-H control

TAS2320ACTIVE

15W, mono digital input Class-D speaker amplifier with 15V external boost support

Minimize BOM and board space with our integrated solutions

Reducing bill-of-materials (BOM) cost and board space is a priority for automotive and portable audio designers. Embedding important functions directly into our devices minimizes the need for external components while improving performance and reliability.

Our portfolio integrates high common-mode rejection ratio line receivers, boost converters with low-dropout regulators, successive approximation register analog-to-digital converters for input diagnostics, headphone amplifiers, digital signal processing (DSP) for advanced equalization and speaker protection, real-time load diagnostics, and class-H control for enhanced efficiency. This integration simplifies designs and accelerates time to market without compromising sound quality.


Technical article

How smart amps are bringing high-fidelity audio into the smart home

As consumer audio quality demands increase, engineers face a new challenge: This article discusses how smart home product designers are increasingly using smart amps to enable high-fidelity audio in space-constrained systems.
Application brief

The Future Speaks: Advancing Intelligent Robots With Texas Instruments' Audio Amplifiers

Texas Instruments offers a wide portfolio of audio amplifiers engineered to deliver the audio performance necessary for intelligent robots.

TAS2781ACTIVE

25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier

TAS2563ACTIVE

6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost

TAS2020

Approx. price (USD)1ku |0.574