TAS2118

ACTIVE

Product details

Audio input type Digital Input Architecture Class-D Boosted Speaker channels (max) Mono Control interface Hardware, I2C Output power (W) 5 Power stage supply (max) (V) 8.4 Power stage supply (min) (V) 5.5 THD + N at 1 kHz (%) 0.004 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D Boosted Speaker channels (max) Mono Control interface Hardware, I2C Output power (W) 5 Power stage supply (max) (V) 8.4 Power stage supply (min) (V) 5.5 THD + N at 1 kHz (%) 0.004 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN-HR (RBG) 26 14 mm² (3.5 mm × 4 mm)
There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
Application note Class-D Amplifiers Driving High-Inductance Loads in Speakers and Haptics Coils PDF | HTML Jun 24, 2026
Application note TAS2118/TAS2020/TAS2120/TAS2320 2-Layer PCB Design Guidelines PDF | HTML Jun 16, 2026
Application note Efficiency Improvement With Y-Bridge in TAS2x20, TAS257x (Rev. A) PDF | HTML Sep 18, 2025
Certificate TAS2118EVM EU Declaration of Conformity (DoC) (Rev. A) Feb 20, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AA-EVM-MB — Audio amplifiers motherboard evaluation module

The AA-EVM-MB has been designed to control Texas Instruments compatible Audio Amplifier EVMs. AA-EVM-MB offers a USB interface to connect to a PC running PurePathConsole software and standard USB audio interface.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RBG) 26 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos