SN65C1168EMPWSEP

ACTIVE

Radiation-tolerant, RS-422 dual differential drivers and receivers | PW | 16 | -55 to 125

Same as: SN65C1168EMPWSEP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65C1168EMPWTSEP ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 90 | TUBE

Features for the SN65C1168E-SEP

  • VID V62/19606
  • Radiation hardened
    • Single event latch-up (SEL) immune to 43 MeV-cm2/mg at 125°C
    • ELDRS-free to 30 krad(Si)
    • Total ionizing dose (TID) RLAT for every wafer lot up to 20 krad(Si)
  • Space Enhanced Plastic
    • Controlled baseline
    • Gold wire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Meet or exceed standards TIA/EIA-422-B and ITU recommendation V.11
  • Operate from single 5-V power supply
  • ESD protection for RS-422 bus pins
    • ±12-kV human-body model (HBM)
    • ±8-kV IEC 61000-4-2, contact discharge
    • ±8-kV IEC 61000-4-2, air-gap discharge
  • Low-pulse skew
  • Receiver input impedance . . . 17 kΩ (typical)
  • Receiver input sensitivity . . . ±200 mV
  • Receiver common-mode input voltage range of
    –7 V to 7 V
  • Glitch-free power-up/power-down protection

Description for the SN65C1168E-SEP

The SN65C1168E-SEP consists of dual drivers and dual receivers with ±12-kV ESD (HBM) and ±8-kV ESD (IEC61000-4-2 Air-Gap Discharge and Contact Discharge) for RS-422 bus pins. The device meets the requirements of TIA/EIA-422-B and ITU recommendation V.11. Some parameters do not meet all TIA/EIA-422-B and ITU recommendation V.11 requirements after 20-krad(Si) TID exposure.

The SN65C1168E-SEP drivers have individual active-high enables.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65C1168EMPWTSEP ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more