XOPA955DSGR

ACTIVE

11GHz gain bandwidth, decompensated transimpedance amplifier with bipolar input | DSG | 8 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DSG) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA955

  • High gain bandwidth product: 11GHz
  • Decompensated, gain ≥ 7V/V (stable)
  • Ultra low input voltage noise: 0.79nV/√Hz
  • Slew rate: 3750V/µs
  • Low input capacitance:
    • Common-mode: 0.9pF
    • Differential: 0.2pF
  • Wide input common-mode range:
    • 0.4V from positive supply
    • 1.1V from negative supply
  • 3VPP total output swing
  • Supply voltage range: 3.3V to 5.25V
  • Quiescent current: 20.2mA
  • Package: 8-pin WSON
  • Temperature range: –40°C to +125°C

Description for the OPA955

The OPA955 is a wideband, ultra-low noise operational amplifier with bipolar inputs for wideband transimpedance and voltage feedback amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 11GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths at transimpedance gains up to tens of kilohms. The following graphs show the transimpedance bandwidth and transimpedance pulse response performance of the OPA955 in low-capacitance photodiode (PD) applications.

The OPA955 is a viable amplifier for wideband transimpedance applications, high-speed data acquisition systems, and applications with weak signal inputs that require ultra-low noise and high-gain front ends. For example, the OPA955 can operate in optical time-of-flight (ToF) systems along with time-to-digital converters, such as the TDC7201, and integrated laser drivers, such as the LMH13000. The OPA955 can also be used to drive a high-speed analog-to-digital converter (ADC) in high-resolution LiDAR systems with a differential output amplifier, such as the THS4541 or LMH5401 devices. For optimized frequency respone, the OPA955 package has a feedback pin (FB) that simplifies the feedback network connection between the input and output.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more