NEW

OPA2620

ACTIVE

100MHz GBW, Precision, CMOS, Operational Amplifier

Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Unity-gain bandwidth: 250MHz
  • Wide bandwidth: 100MHz GBW
  • High precision:
    • Input offset voltage at 25℃ : ±300µV (maximum)
    • Input offset voltage (-40℃ to 125℃) : ±1mV (maximum)
    • Offset drift: 1.2µV/°C (typical)
  • High slew rate: 190V/µs
  • Low noise: 5.5nV/√Hz
  • Rail-to-rail I/O
  • High output current: > 100mA
  • Low input bias current: 3pA
  • Quiescent current: 5.1mA
  • Thermal shutdown
  • Shutdown IQ < 6µA
  • Supply range: 2.5V to 5.5V
  • Unity-gain bandwidth: 250MHz
  • Wide bandwidth: 100MHz GBW
  • High precision:
    • Input offset voltage at 25℃ : ±300µV (maximum)
    • Input offset voltage (-40℃ to 125℃) : ±1mV (maximum)
    • Offset drift: 1.2µV/°C (typical)
  • High slew rate: 190V/µs
  • Low noise: 5.5nV/√Hz
  • Rail-to-rail I/O
  • High output current: > 100mA
  • Low input bias current: 3pA
  • Quiescent current: 5.1mA
  • Thermal shutdown
  • Shutdown IQ < 6µA
  • Supply range: 2.5V to 5.5V

The single OPAx620 is a high-speed, voltage-feedback operational amplifier designed for current sensing and precision applications. Offering unity-gain stability and high output current drive, the OPAx620 delivers enhanced signal-chain precision across temperature, exceeding the performance of conventional wide-bandwidth CMOS amplifiers. Operating with a low quiescent current of 5.1mA per channel, the OPAx620 is suitable for power-sensitive applications.

The OPAx620 operates from a single or dual supply voltage ranging from 2.5V (±1.25V) to 5.5V (±2.75V). It features a wide common-mode input range extending beyond the supply rails, and delivers a rail-to-rail output swing within 30mV of the positive and negative supplies, enabling a wide dynamic range.

The OPAx620 is available in a small 5-pin SOT-23 package and is specified for operation over an extended temperature range of –40°C to +125°C.

The single OPAx620 is a high-speed, voltage-feedback operational amplifier designed for current sensing and precision applications. Offering unity-gain stability and high output current drive, the OPAx620 delivers enhanced signal-chain precision across temperature, exceeding the performance of conventional wide-bandwidth CMOS amplifiers. Operating with a low quiescent current of 5.1mA per channel, the OPAx620 is suitable for power-sensitive applications.

The OPAx620 operates from a single or dual supply voltage ranging from 2.5V (±1.25V) to 5.5V (±2.75V). It features a wide common-mode input range extending beyond the supply rails, and delivers a rail-to-rail output swing within 30mV of the positive and negative supplies, enabling a wide dynamic range.

The OPAx620 is available in a small 5-pin SOT-23 package and is specified for operation over an extended temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx620 250MHz, Precision, Rail-to-Rail I/O, CMOS Operational Amplifier datasheet (Rev. A) PDF | HTML 24 Jun 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos