Configuration
8:1
Number of channels
1
Power supply voltage - single (V)
5, 12, 16, 20, 36, 44
Power supply voltage - dual (V)
+/-10, +/-15, +/-18, +/-22, +/-5
Protocols
Analog
Ron (typ) (Ω)
4
CON (typ) (pF)
185
ON-state leakage current (max) (µA)
1
Supply current (typ) (µA)
3
Bandwidth (MHz)
30
Operating temperature range (°C)
-40 to 125
Features
1.8-V compatible control inputs, Break-before-make, Fail-safe logic
Input/output continuous current (max) (A)
0.3
Rating
Automotive
Drain supply voltage (max) (V)
22
Supply voltage (max) (V)
44
Negative rail supply voltage (max) (V)
-4.5
Configuration
8:1
Number of channels
1
Power supply voltage - single (V)
5, 12, 16, 20, 36, 44
Power supply voltage - dual (V)
+/-10, +/-15, +/-18, +/-22, +/-5
Protocols
Analog
Ron (typ) (Ω)
4
CON (typ) (pF)
185
ON-state leakage current (max) (µA)
1
Supply current (typ) (µA)
3
Bandwidth (MHz)
30
Operating temperature range (°C)
-40 to 125
Features
1.8-V compatible control inputs, Break-before-make, Fail-safe logic
Input/output continuous current (max) (A)
0.3
Rating
Automotive
Drain supply voltage (max) (V)
22
Supply voltage (max) (V)
44
Negative rail supply voltage (max) (V)
-4.5