TMUXRUM-RRPEVM

TMUXRUM-RRPEVM

Order now

Overview

The TMUXRUM-RRPEVM allows for the quick prototyping and DC characterization of  the TI line of TMUX products that use 16-pin RUM or RRP packages (QFN) and is rated for high-voltage operation.

Features
  • Quick prototyping and testing setup for TMUX devices in the RUM or RRP package
  • Selectable connections to VSS, GND, or float for thermal pad.
  • Selectable connections to VDD, VSS, or GND for each signal input using 2.54 mm shunt
  • Footprints for pull-up/pull-down and series resistors for each signal input
  • Footprints for decoupling capacitors for each input
  • Terminal block power supply connection

  • 2.54 mm shunts for signal line and thermal pad selection (17 pieces)

Analog & precision switches & muxes
MUX708-Q1 Automotive, 44V, low Ron, 8:1 multiplexer with 1.8V logic MUX808-Q1 Automotive, 100V, 8:1 multiplexer with 1.8V logic MUX809-Q1 Automotive, 100V, 2 channel, 4:1 multiplexer with 1.8V logic TMUX6236 36V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic TMUX7208 44-V, latch-up immune, 8:1 precision multiplexer with 1.8-V logic TMUX7209 44-V, latch-up Immune, 4:1, two-channel precision multiplexer with 1.8-V logic TMUX7236 44V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic TMUX7612 50V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic TMUX8108 100-V, flat RON, single 8:1 multiplexers with latch-up immunity and 1.8-V logic TMUX8212 100-V, flat RON, 1:1 (SPST), four-channel switches with latch-up Immunity and 1.8-V TMUX8213 100-V, flat RON, 1:1 (SPST), four-channel switches with latch-up immunity and 1.8V(logic low + high) TMUX8612 100V, Flat ron, 1:1 (SPST), 4-channel switches with latch-up immunity and 1.8V logic TMUX9612 220V, Flat ron, 1:1 (SPST), 4-channel switches with latch-up immunity and 1.8V logic
Download View video with transcript Video

Order & start development

Evaluation board

TMUXRUM-RRPEVM — TMUX generic evaluation module for 16-pin RUM and RRP quad-flatpack no-lead (QFN) packages

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMUXRUM-RRPEVM TMUX generic evaluation module for 16-pin RUM and RRP quad-flatpack no-lead (QFN) packages

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TMUXRUM-RRPEVM User's Guide PDF | HTML Aug 11, 2021
Certificate TMUXRUM-RRPEVM EU Declaration of Conformity (DoC) Aug 16, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos