Home Power management LED drivers RGB LED drivers
NEW

LP5817

ACTIVE

3-channel I2C interface RGB LED driver

Product details

Number of channels 3 LED current per channel (mA) 50 LED configuration Parallel Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.15 Features Analog/PWM mixed dimming, Constant current, I2C control, Thermal shutdown Iq (typ) (mA) 0.15 Shutdown current (ISD) (typ) (µA) 0.1 Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 3 LED current per channel (mA) 50 LED configuration Parallel Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.15 Features Analog/PWM mixed dimming, Constant current, I2C control, Thermal shutdown Iq (typ) (mA) 0.15 Shutdown current (ISD) (typ) (µA) 0.1 Operating temperature range (°C) -40 to 125 Rating Catalog
DSBGA (YCH) 8 0.98 mm² 1.4 x 0.7 SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Operating voltage range
    • VCC range: 2.5V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
    • Output voltage up to 5.5V
  • 3 constant current sinks with high precision
    • 0.1mA to 51mA per channel
    • Device-to-device error: ±8% (max.)
    • Channel-to-channel error: ±3% (max.)
    • Ultra-low headroom voltage: 135mV (max.) at 25.5mA; 275mV (max.) at 51mA
  • Ultra-low power consumption
    • Shutdown: ISD = 0.1µA (typ.)
    • Standby: ISTB = 22µA (typ.)
    • Active:
      • INOR = 0.15mA (typ.) when disable output channel
      • INOR = 0.23mA (typ.) when LED current = 25.5mA
  • Analog dimming (current gain control)
    • Global 1-bit Maximum Current (MC): 25.5mA or 51mA
    • Individual 8-bits Dot Current (DC) setting
  • PWM dimming up to audible-noise-free 23kHz
    • Individual 8-bits PWM dimming resolution
    • Linear or exponential dimming curves
  • 400kHz (max.) I2C interface
  • ESD: 4kV HBM, 1.5kV CDM
  • Package
    • 1.6mm*2.1mm SOT583-8 with 0.5mm pitch
    • 1.36mm*0.8mm DSBGA-8 with 0.35mm pitch
  • –40°C to 125°C operating temperature range
  • Operating voltage range
    • VCC range: 2.5V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
    • Output voltage up to 5.5V
  • 3 constant current sinks with high precision
    • 0.1mA to 51mA per channel
    • Device-to-device error: ±8% (max.)
    • Channel-to-channel error: ±3% (max.)
    • Ultra-low headroom voltage: 135mV (max.) at 25.5mA; 275mV (max.) at 51mA
  • Ultra-low power consumption
    • Shutdown: ISD = 0.1µA (typ.)
    • Standby: ISTB = 22µA (typ.)
    • Active:
      • INOR = 0.15mA (typ.) when disable output channel
      • INOR = 0.23mA (typ.) when LED current = 25.5mA
  • Analog dimming (current gain control)
    • Global 1-bit Maximum Current (MC): 25.5mA or 51mA
    • Individual 8-bits Dot Current (DC) setting
  • PWM dimming up to audible-noise-free 23kHz
    • Individual 8-bits PWM dimming resolution
    • Linear or exponential dimming curves
  • 400kHz (max.) I2C interface
  • ESD: 4kV HBM, 1.5kV CDM
  • Package
    • 1.6mm*2.1mm SOT583-8 with 0.5mm pitch
    • 1.36mm*0.8mm DSBGA-8 with 0.35mm pitch
  • –40°C to 125°C operating temperature range

The LP5817 is a 3-channel RGB LED driver. The device has ultra-low operation current with 0.1µA (typical) in shutdown mode, 0.15mA (typical) when enable device and 0.2mA (typical) when illuminate LEDs.

Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bits PWM generator enables smooth and audible-noise-free dimming control for LED brightness.

The LP5817 is a 3-channel RGB LED driver. The device has ultra-low operation current with 0.1µA (typical) in shutdown mode, 0.15mA (typical) when enable device and 0.2mA (typical) when illuminate LEDs.

Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bits PWM generator enables smooth and audible-noise-free dimming control for LED brightness.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP5817 3 -Channel I2 C Interface RGB LED Driver datasheet (Rev. A) PDF | HTML 28 Aug 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5815DRLEVM — LP5815 evaluation module

The LP5815 evaluation module (EVM) showcases the features of the LP5815 three-channel LED driver. The LP581x_RUKA graphical user interface (GUI) is provided to control all the family devices LP5814/4I/5/6/7 through the USB2ANY interface adapter.
User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

LP581X-RUKA-GUI LP581x_RUKA Graphical User Interface to control all the family devices LP5814/4I/5/6/7

LP581x_RUKA Graphical User Interface
Supported products & hardware

Supported products & hardware

Products
RGB LED drivers
LP5814 4-channel I2C interface RGBW LED driver with auto animation control LP5814I 4-channel I2C interface RGBW LED driver with instant blinking and auto animation control LP5815 3-channel I2C interface RGB LED driver with instant blinking and auto animation control LP5816 4-channel I2C interface RGBW LED driver LP5817 3-channel I2C interface RGB LED driver
Hardware development
Evaluation board
LP5814DRLEVM LP5814 evaluation module LP5815DRLEVM LP5815 evaluation module LP5814YCHEVM LP5814 evaluation module with 4-channel I2C interface RGB LED driver with auto animation control LP5815YCHEVM LP5815 evaluation module with 3-ch I2C interface RGB LED driver, charging indication, auto animation
Launch Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCH) 8 Ultra Librarian
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos