LP5816
- Operating voltage range
- VCC range: 2.5V to 5.5V
- Logic pins compatible with 1.8V, 3.3V, and 5V
- Output voltage up to 5.5V
- 4 constant current sinks with high precision
- 0.1mA to 51mA per channel
- Device-to-device error: ±8% (max.)
- Channel-to-channel error: ±3% (max.)
- Ultra-low headroom voltage: 135mV (max.) at 25.5mA; 275mV (max.) at 51mA
- Ultra-low power consumption
- Shutdown: ISD = 0.1µA (typ.)
- Standby: ISTB = 22µA (typ.)
- Active:
- INOR = 0.15mA (typ.) when disable output channel
- INOR = 0.23mA (typ.) when LED current = 25.5mA
- Analog dimming (current gain control)
- Global 1-bit Maximum Current (MC): 25.5mA or 51mA
- Individual 8-bits Dot Current (DC) setting
- PWM dimming up to audible-noise-free 23kHz
- Individual 8-bits PWM dimming resolution
- Linear or exponential dimming curves
- 400kHz (max.) I2C interface
- ESD: 4kV HBM, 1.5kV CDM
- Package
- 1.6mm*2.1mm SOT583-8 with 0.5mm pitch
- 1.36mm*0.8mm DSBGA-8 with 0.35mm pitch
- –40°C to 125°C operating temperature range
The LP5816 is a 4-channel RGBW LED driver. The device has ultra-low operation current with 0.1µA (typical) in shutdown mode, 0.1mA (typical) when enable device and 0.2mA (typical) when illuminate LEDs.
Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bits PWM generator enables smooth and audible-noise-free dimming control for LED brightness.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LP5816 4 -Channel I2 C Interface RGBW LED Driver datasheet (Rev. A) | PDF | HTML | 28 Aug 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LP5814DRLEVM — LP5814 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YCH) | 8 | Ultra Librarian |
SOT-5X3 (DRL) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.