PMK6LHE15625DLERQ1

ACTIVE

Low power, ultra-low jitter differential and single-ended fixed-frequency factory-programmed BAW osc | DLE | 6 | -40 to 105

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Automotive
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins null | null
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the LMK6L-Q1

  • AEC Q-200 qualified:
    • Device temperature grade 2: –40°C to +105°C
  • Output frequency:
    • Initial frequency offerings: 50, 100, 125, 156.25, 312.5, 625, 1250MHz
    • Other fixed frequencies on request
  • Output formats:
    • LP-HCSL: 50MHz to 625MHz
      • VOH options of 750mV or 850mV
    • LVDS, HS-LVDS, AC-LVPECL: 50MHz to 1250MHz
      • Output swing: 700mVppd to 2Vppd for 3.3V and 700mVppd to 1.6Vppd for 2.5V in 100mVppd step size
      • VCM LVDS, HS-LVDS = 1.2V and VCM AC-LVPECL = VDD/2
  • Ultra-low jitter:
    • 53fs typical RMS jitter at 156.25MHz LP-HCSL output
    • 41fs typical RMS jitter at 312.5MHz LP-HCSL output
    • 45fs typical RMS jitter at 312.5MHz HS-LVDS (1.2Vppd) output
  • Supports PCIe Gen 1 to Gen 7
  • Less than –78dBc spurs for 156.25MHz LP-HCSL PSRR performance (ripple frequencies greater than 10kHz, 50mV supply ripple, 0.1µF decoupling capacitor)
  • ±25ppm frequency accuracy (inclusive of all factors with 10-year aging at 25°C board temperature)
  • 50mA typical current consumption at 3.3V and 156.25MHz LP-HCSL (VOH = 750mV)
  • 2.5V / 3.3V power supply (2.375V through 3.465V)
  • Industry standard 6-pin wettable flank package:
    • 3.2mm × 2.5mm (DLE)
    • Preview, contact TI: 2.0mm × 1.6mm (DLR)

Description for the LMK6L-Q1

Texas Instruments’ high-precision bulk-acoustic wave (BAW) micro-resonator technology is integrated directly into a package allowing for low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.

The LMK6L-Q1 device is an ultra-low jitter, fixed frequency oscillator. This device incorporates the BAW as the resonator source. The device is factory programmed per specific operation mode including frequency, output type, function pin, and frequency stability.

The high-performance clocking, mechanical stability, flexibility, ultra-low jitter, and small package options for this device are designed for reference and core clocks in highspeed SerDes or SoC automotive applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more