LMK5C22212AS1

ACTIVE

Product details

Function Clock network synchronizer Number of outputs 16 Output type CML, LVCMOS, LVDS, LVPECL RMS jitter (fs) 50 Features JESD204B Output frequency (min) (MHz) 0.000000000001 Output frequency (max) (MHz) 3000 Input type HCSL, LVCMOS, LVDS, LVPECL, XTAL Supply voltage (min) (V) 3.135 Supply voltage (max) (V) 3.465 Operating temperature range (°C) -40 to 85 Number of input channels 2
Function Clock network synchronizer Number of outputs 16 Output type CML, LVCMOS, LVDS, LVPECL RMS jitter (fs) 50 Features JESD204B Output frequency (min) (MHz) 0.000000000001 Output frequency (max) (MHz) 3000 Input type HCSL, LVCMOS, LVDS, LVPECL, XTAL Supply voltage (min) (V) 3.135 Supply voltage (max) (V) 3.465 Operating temperature range (°C) -40 to 85 Number of input channels 2
VQFN (RGC) 64 81 mm² 9 x 9
  • Ultra-low jitter BAW VCO based Wireless Infrastructure and Ethernet clocks
    • 40fs typical/ 57fs maximum RMS jitter at 491.52MHz
    • 50fs typical/ 62fs maximum RMS jitter at 245.76MHz
  • 2 high-performance Digital Phase Locked Loops (DPLLs) with 2 Analog Phase Locked Loops (APLLs)

    • Programmable DPLL loop filter bandwidth from 1mHz to 4kHz
    • < 1ppt DCO frequency adjustment step size
  • 2 differential or single-ended DPLL inputs
    • 1Hz (1PPS) to 800MHz input frequency
    • Digital Holdover and Hitless Switching
  • 12 differential outputs with programmable HSDS, AC-LVPECL, LVDS and HSCL formats
    • Up to 16 total frequency outputs when configured with 6 LVCMOS frequency outputs on OUT0_P/N, OUT1_P/N, GPIO1 and GPIO2 and 10 differential outputs on OUT2_P/N to OUT11_P/N
    • 1Hz (1PPS) to 1250MHz output frequency with programmable swing and common mode
    • PCIe Gen 1 to 6 compliant
  • I2C or 3-wire/4-wire SPI
  • Ultra-low jitter BAW VCO based Wireless Infrastructure and Ethernet clocks
    • 40fs typical/ 57fs maximum RMS jitter at 491.52MHz
    • 50fs typical/ 62fs maximum RMS jitter at 245.76MHz
  • 2 high-performance Digital Phase Locked Loops (DPLLs) with 2 Analog Phase Locked Loops (APLLs)

    • Programmable DPLL loop filter bandwidth from 1mHz to 4kHz
    • < 1ppt DCO frequency adjustment step size
  • 2 differential or single-ended DPLL inputs
    • 1Hz (1PPS) to 800MHz input frequency
    • Digital Holdover and Hitless Switching
  • 12 differential outputs with programmable HSDS, AC-LVPECL, LVDS and HSCL formats
    • Up to 16 total frequency outputs when configured with 6 LVCMOS frequency outputs on OUT0_P/N, OUT1_P/N, GPIO1 and GPIO2 and 10 differential outputs on OUT2_P/N to OUT11_P/N
    • 1Hz (1PPS) to 1250MHz output frequency with programmable swing and common mode
    • PCIe Gen 1 to 6 compliant
  • I2C or 3-wire/4-wire SPI

The LMK5C22212AS1 is a high-performance network synchronizer and jitter cleaner designed to meet the stringent requirements of wireless communications and infrastructure applications.

The device is bundled with software support for IEEE-1588 PTP synchronization to a primary reference clock source. For more information, contact TI.

The network synchronizer integrates 2 DPLLs to provide hitless switching and jitter attenuation with programmable loop bandwidth and no external loop filters, maximizing flexibility and ease of use. Each DPLL phase locks a paired APLL to a reference input.

APLL1 features ultra high performance PLL with TI’s proprietary Bulk Acoustic Wave (BAW) technology (known as the BAW APLL) and can generate output clocks with 40fs typical / 60fs maximum 12kHz to 20MHz RMS jitter at 491.52MHz, independent of the jitter and frequency of the XO and DPLL reference inputs. APLL2/DPLL2 provides an option for a second frequency and/or synchronization domain.

Reference validation circuitry monitors the DPLL reference clocks and performs a hitless switch between inputs upon detecting a switchover event. Zero-Delay Mode (ZDM) and phase cancellation can be enabled to control the phase relationship from input to outputs.

The device is fully programmable through I2C or SPI. The integrated EEPROM can be used to customize system start-up clocks. The device also features factory default ROM profiles as fallback options.

The LMK5C22212AS1 is a high-performance network synchronizer and jitter cleaner designed to meet the stringent requirements of wireless communications and infrastructure applications.

The device is bundled with software support for IEEE-1588 PTP synchronization to a primary reference clock source. For more information, contact TI.

The network synchronizer integrates 2 DPLLs to provide hitless switching and jitter attenuation with programmable loop bandwidth and no external loop filters, maximizing flexibility and ease of use. Each DPLL phase locks a paired APLL to a reference input.

APLL1 features ultra high performance PLL with TI’s proprietary Bulk Acoustic Wave (BAW) technology (known as the BAW APLL) and can generate output clocks with 40fs typical / 60fs maximum 12kHz to 20MHz RMS jitter at 491.52MHz, independent of the jitter and frequency of the XO and DPLL reference inputs. APLL2/DPLL2 provides an option for a second frequency and/or synchronization domain.

Reference validation circuitry monitors the DPLL reference clocks and performs a hitless switch between inputs upon detecting a switchover event. Zero-Delay Mode (ZDM) and phase cancellation can be enabled to control the phase relationship from input to outputs.

The device is fully programmable through I2C or SPI. The integrated EEPROM can be used to customize system start-up clocks. The device also features factory default ROM profiles as fallback options.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMK5C22212AS1 2-DPLL 2-APLL 2-IN 12-OUT Network Synchronizer With JESD204B/C and BAW for Wireless Communications With IEEE-1588 PTP Stack datasheet PDF | HTML 21 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Design tool

CLOCK-PERFDATA-DESIGN Clock performance data and register settings for clock generators, network synchronizers, jitter cleaners, and other clocking devices.

Configuration, raw phase noise data, noise plots, and register data for common use cases on clock generators, network synchronizers, jitter cleaners, and other clocking devices
Supported products & hardware

Supported products & hardware

Products
Clock network synchronizers
  • LMK5B33216 16-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO
  • LMK5B33414 14-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO
  • LMK5C33414AS1 Three DPLL, three APLL, four-input and 14-output network synchronizer with BAW VCO IEEE-1588 support
  • LMK5C33414A Three DPLL, three APLL, four-input and 14-output network synchronizer with JESD204B/C and BAW VCO
  • LMK5C33216A Three DPLL, three APLL, two-input and 16-output network synchronizer with JESD204B/C and BAW VCO
  • LMK5C33216AS1 Three DPLL, three APLL, two-input and 16-output network synchronizer with BAW VCO IEEE-1588 support
  • LMK5B12212 Ultra-low-jitter, 12-output, one DPLL, two APLL network synchronizer with integrated 2.5-GHz BAW VCO
  • LMK5C22212A Three DPLL, two APLL, two-input and 12-output network synchronizer with BAW VCO 
  • LMK5C22212AS1 Three DPLL, two APLL, two-input, 12-output network synchronizer with BAW VCO and IEEE-1588 support
Software
Application software & framework
  • TICSPRO-SW Texas Instruments Clocks and Synthesizers (TICS) Pro Software
Download options
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos