LMK3H0102-Q1

ACTIVE

Product details

Number of outputs 2 Output type LP-HCSL, LVCMOS, LVDS Output frequency (max) (MHz) 400 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 105 Features I2C, One-Time Programmable (OTP) memory, PCIe Gen 1 - 7 compliant, Pin programmable, Serial interface Rating Automotive
Number of outputs 2 Output type LP-HCSL, LVCMOS, LVDS Output frequency (max) (MHz) 400 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 105 Features I2C, One-Time Programmable (OTP) memory, PCIe Gen 1 - 7 compliant, Pin programmable, Serial interface Rating Automotive
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • AEC-Q100 Grade 2 qualified for automotive applications
  • Ambient temperature: –40°C to 105°C
  • Functional Safety-Capable:
  • Integrated BAW resonator, no need for external reference
  • Flexible frequency generation:
    • Two channel dividers: up to three unique output frequencies from 2.5MHz to 400MHz
    • LVCMOS outputs supported up to 200MHz: 1.8V, 2.5V, or 3.3V
    • Combination of AC-LVDS, DC-LVDS, LP-HCSL, and LVCMOS on OUT0 and OUT1 pins
  • Total output frequency stability: ±25ppm
  • 2 functional modes: I2C or preprogrammed OTP
  • PCIe Gen 1 to Gen 7 compliant: Common Clock with or without SSC, SRNS, and SRIS
  • Very low PCIe jitter with SSC:
    • PCIe Gen 5 Common Clock jitter: 57.5fs maximum (PCIe limit is 150fs)
    • PCIe Gen 6 Common Clock jitter: 34.5fs maximum (PCIe limit is 100fs)
    • PCIe Gen 7 Common Clock jitter: 29.6fs maximum (PCIe limit is 67fs)
  • Programmable SSC modulation depth
    • Preprogrammed: –0.1%, –0.25%, –0.3%, and –0.5% down spread at 200MHz FOD frequency
    • Register programmable: –0.1% to –3% down spread or ±0.05% to ±1.5% center spread
  • 1.8V to 3.3V supply voltage
  • Internal LDOs with –93.1dBc PSNR at 500kHz switching noise for LP-HCSL outputs
  • Output-to-output skew: <50ps
  • Fail-safe digital input pins
  • AEC-Q100 Grade 2 qualified for automotive applications
  • Ambient temperature: –40°C to 105°C
  • Functional Safety-Capable:
  • Integrated BAW resonator, no need for external reference
  • Flexible frequency generation:
    • Two channel dividers: up to three unique output frequencies from 2.5MHz to 400MHz
    • LVCMOS outputs supported up to 200MHz: 1.8V, 2.5V, or 3.3V
    • Combination of AC-LVDS, DC-LVDS, LP-HCSL, and LVCMOS on OUT0 and OUT1 pins
  • Total output frequency stability: ±25ppm
  • 2 functional modes: I2C or preprogrammed OTP
  • PCIe Gen 1 to Gen 7 compliant: Common Clock with or without SSC, SRNS, and SRIS
  • Very low PCIe jitter with SSC:
    • PCIe Gen 5 Common Clock jitter: 57.5fs maximum (PCIe limit is 150fs)
    • PCIe Gen 6 Common Clock jitter: 34.5fs maximum (PCIe limit is 100fs)
    • PCIe Gen 7 Common Clock jitter: 29.6fs maximum (PCIe limit is 67fs)
  • Programmable SSC modulation depth
    • Preprogrammed: –0.1%, –0.25%, –0.3%, and –0.5% down spread at 200MHz FOD frequency
    • Register programmable: –0.1% to –3% down spread or ±0.05% to ±1.5% center spread
  • 1.8V to 3.3V supply voltage
  • Internal LDOs with –93.1dBc PSNR at 500kHz switching noise for LP-HCSL outputs
  • Output-to-output skew: <50ps
  • Fail-safe digital input pins

The LMK3H0102-Q1 is a 2-output PCIe Gen 1 to Gen 7 compliant reference-less clock generator with Spread Spectrum Clocking (SSC) support. The part is based on TI proprietary Bulk Acoustic Wave (BAW) technology and provides ±25ppm clock outputs without any crystal or external clock reference. The device can provide two SSC clocks, two non-SSC clocks, or one SSC clock and one non-SSC clock at the same time. The device meets the full PCIe compliance from Gen 1 to Gen 7, including Common Clock with or without SSC, Separate Reference No Spread (SRNS), and Separate Reference Independent Spread (SRIS).

The device can be easily configured through either pins or I2C interface. An external DC/DC can be used to power the device. Refer to Power Supply Recommendations for detailed guidelines on power supply filtering and sourcing from DC/DC.

For OTP default settings for each LMK3H0102Txx configuration, refer to the LMK3H0102 Configuration Guide.

The LMK3H0102-Q1 is a 2-output PCIe Gen 1 to Gen 7 compliant reference-less clock generator with Spread Spectrum Clocking (SSC) support. The part is based on TI proprietary Bulk Acoustic Wave (BAW) technology and provides ±25ppm clock outputs without any crystal or external clock reference. The device can provide two SSC clocks, two non-SSC clocks, or one SSC clock and one non-SSC clock at the same time. The device meets the full PCIe compliance from Gen 1 to Gen 7, including Common Clock with or without SSC, Separate Reference No Spread (SRNS), and Separate Reference Independent Spread (SRIS).

The device can be easily configured through either pins or I2C interface. An external DC/DC can be used to power the device. Refer to Power Supply Recommendations for detailed guidelines on power supply filtering and sourcing from DC/DC.

For OTP default settings for each LMK3H0102Txx configuration, refer to the LMK3H0102 Configuration Guide.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LMK3H0102-Q1 Reference-Less 2-Differential or 5-Single-Ended Output PCIe Gen 1-7 Compliant Programmable BAW Clock Generator datasheet (Rev. B) PDF | HTML Oct 24, 2025
Application note LMK3H0102-Q1 CISPR-25 and CISPR-32 EMI Report Jun 16, 2025
Application note Clocking Selection Guide for FPD-Link III and FPD-Link IV SerDes PDF | HTML Apr 17, 2025
Technical article Beyond quartz: How BAW clocks are redefining ADAS and IVI PDF | HTML Apr 9, 2025
Functional safety information LMK3H0102-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Oct 3, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK3H0102EVM — LMK3H0102 evaluation module

The LMK3H0102 evaluation module provides a complete clocking platform to evaluate the clock performance, pin configuration, software configuration and features of the LMK3H0102 clock generator with integrated BAW (bulk acoustic wave)-based oscillator.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

PLLATINUMSIM-SW — PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos