LMK04714QPAPRQ1

ACTIVE

Automotive, ultra low-noise 3.2-GHz, JESD204B and JESD204C dual-loop clock jitter cleaner | PAP | 64 | -40 to 125

Same as: LMK04714QPAPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK04714QPAPTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the LMK04714-Q1

  • AEC-Q100 Grade 1: –40°C to 125°C
  • Maximum clock output frequency: 3255 MHz
  • Multi-mode: dual PLL, single PLL, and clock distribution
  • 6-GHz external VCO or distribution input
  • Ultra-low noise, at 2500 MHz:
    • 54-fs RMS jitter (12 kHz to 20 MHz)
    • 64-fs RMS jitter (100 Hz to 20 MHz)
    • –157.6-dBc/Hz noise floor
  • Ultra-low noise, at 3200 MHz:
    • 61-fs RMS jitter (12 kHz to 20 MHz)
    • 67-fs RMS jitter (100 Hz to 100 MHz)
    • –156.5-dBc/Hz noise floor
  • PLL2
    • PLL FOM of –230 dBc/Hz
    • PLL 1/f of –128 dBc/Hz
    • Phase detector rate up to 320 MHz
    • Two integrated VCOs: 2440 to 2600 MHz and 2945 to 3255 MHz
  • Up to 14 differential device clocks
    • CML, LVPECL, LCPECL, HSDS, LVDS, and 2xLVCMOS programmable outputs
  • Up to 1 buffered VCXO/XO output
    • LVPECL, LVDS, 2xLVCMOS programmable
  • 1-1023 CLKOUT integer divider
  • 1-8191 SYSREF integer divider
  • 25-ps step analog delay for SYSREF clocks
  • Digital delay and dynamic digital delay for device clocks and SYSREF
  • Holdover mode with PLL1
  • 0-delay with PLL1 or PLL2
  • High Reliability
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

Description for the LMK04714-Q1

The LMK04714-Q1 is a high performance clock conditioner with JEDEC JESD204B/C support for space applications.

The 14 clock outputs from PLL2 can be configured to drive seven JESD204B/C converters or other logic devices using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B/C applications, each of the 14 outputs can be individually configured as high-performance outputs for traditional clocking systems.

This device can be configured for operation in dual PLL, single PLL, or clock distribution modes with or without SYSREF generation or reclocking. PLL2 may operate with either internal or external VCO.

The high performance combined with features like the ability to trade off between power and performance, dual VCOs, dynamic digital delay, and holdover allows to provide flexible high performance clocking trees.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK04714QPAPTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more