LMH5485HKX/EM

ACTIVE

Radiation-hardened, QML-V, 850MHz fully differential amplifier | HKX | 8 | 25 to 25

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HKX) | 8
Operating temperature range (°C) 25 to 25
Package qty | Carrier 1 | TUBE

Features for the LMH5485-SP

  • QMLV (QML class V) MIL-PRF-38535 qualified, SMD 5962R1920401VXC
    • TID assured for every wafer lot up to 100krad (Si)
    • Single event latch-up (SEL) immune to LET = 77MeV-cm2/mg
    • Qualified over the military temperature range: –55°C to +125°C
  • Gain bandwidth product (GBWP): 850MHz
  • Slew rate: 1400V/µs
  • HD2, HD3: –111dBc, –149dBc (100kHz, 2VPP)
  • Input voltage noise: 2.4nV/√Hz
  • Low offset drift: ±0.5µV/°C (typical)
  • Negative rail input (NRI), rail-to-rail output (RRO)
  • Power supply:
    • Supply voltage range: 2.7V to 5.4V
    • Quiescent current: 10.1mA
    • Power-down capability: 2µA (typical)

Description for the LMH5485-SP

The LMH5485-SP is a radiation-hardened assured, low-power, voltage-feedback, fully differential amplifier (FDA). This device is able to achieve a high gain bandwidth product (GBWP) of 850MHz to maintain excellent distortion performance over a wide range of frequencies. This wide bandwidth range is also achieved with a relatively low power consumption of 10.1mA and broadband voltage noise of 2.4nV/√Hz. These features make the LMH5485-SP an excellent choice for power-sensitive data acquisition systems with frequencies > 10MHz that require both the best signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR).

The LMH5485-SP features the negative-rail input required when interfacing with a dc-coupled, ground-centered source signal. This negative-rail input with a rail-to-rail output allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of successive approximation register (SAR), delta-sigma (ΔΣ), or pipeline ADCs using only a single 2.7V to 5.4V power supply. The LMH5485-SP also features a low offset voltage drift of ±0.5µV/°C to maintain excellent dc performance over a wide temperature range of –55°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more