LM517701
- Wide input range from 3.5V to 78V (85V absolute maximum)
- Minimum 2.8V when V(BIAS) > 3.5V
- Output voltage from 3.3V to 78V
- Low shutdown IQ of 3µA
- Low operating IQ of 60µA
- 3% reverse current limit accuracy for precise charging currents
- Average input and output current monitor or limiter
- Dynamic output voltage tracking for PWM or analog input signals
- Power save mode (PSM) selectable for high light load efficiency
- Two integrated high-voltage supply LDOs with automatic selection
- Fixed frequency across all operating modes (boost, buck-boost, buck)
- Forced PWM mode selectable
- Switching up to 1.8MHz for small solution and component size
- External clock synchronization
- Spread spectrum operation selectable
- Adjustable undervoltage protection
- Hiccup overcurrent and short protection
The LM51770x is a four switch buck-boost controller. The device provides a regulated output voltage if the input voltage is higher, equal, or lower than the adjusted output voltage. In power save mode, the device supports high efficiency with low output loads due to its low quiescence currents. In power save mode, the device supports high efficiency close to 99% efficiency over the full range of the output current. The LM51770x runs at a fixed switching frequency, which is set through the RT or SYNC pin. The switching frequency remains the same during buck, boost, and buck-boost operation. The integrated and optional average current monitor helps monitor and limit input and output current of the LM51770x. This feature also supports charging backup power elements, like batteries or capacitors, with constant current (CC) and constant voltage (CV).
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | LM51770x 78V Wide VIN Bidirectional 4-Switch Buck-Boost Controller datasheet (Rev. A) | PDF | HTML | 20 Aug 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5177EVM-HP — LM5177 evaluation module with four switch buck-boost controller
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTSSOP (DCP) | 38 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.