Home Power management AC/DC & DC/DC controllers (external FET)
NEW

LM51770-Q1

ACTIVE

78V wide VIN bidirectional 4-switch buck-boost controller

Product details

Rating Automotive Topology Buck-Boost Vin (max) (V) 78 Vout (max) (V) 78 Vout (min) (V) 3.3 Features 1% reference, Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Advanced power saving, Bidirectional, Current monitoring, Enable, Forced PWM, Frequency synchronization, Hiccup mode protection, Light Load Efficiency Mode, Pass-through mode, Power good, Tracking, adjustable UVLO Operating temperature range (°C) -40 to 150 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable EMI features Frequency Dithering, Spread Spectrum
Rating Automotive Topology Buck-Boost Vin (max) (V) 78 Vout (max) (V) 78 Vout (min) (V) 3.3 Features 1% reference, Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Advanced power saving, Bidirectional, Current monitoring, Enable, Forced PWM, Frequency synchronization, Hiccup mode protection, Light Load Efficiency Mode, Pass-through mode, Power good, Tracking, adjustable UVLO Operating temperature range (°C) -40 to 150 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable EMI features Frequency Dithering, Spread Spectrum
HTSSOP (DCP) 38 62.08 mm² 9.7 x 6.4
  • Wide input range from 3.5V to 80V (85V absolute maximum)
    • Minimum 2.8V when V(BIAS) > 3.5V
  • Output voltage from 3.3V to 78V
  • Low shutdown IQ of 3µA
  • Low operating IQ of 60µA
  • 3% reverse current limit accuracy for precise charging currents
  • Average input and output current monitor or limiter
  • Dynamic output voltage tracking for PWM or analog input signals
  • Power save mode (PSM) selectable for high light load efficiency
  • Two integrated high-voltage supply LDOs with automatic selection
  • 2A peak current logic level gate driver with integrated bootstrap diode and bootstrap voltage protections
  • Fixed frequency across all operating modes (boost, buck-boost, buck)
    • Forced PWM mode selectable
    • Switching up to 2MHz for small solution and component size
    • External clock synchronization
  • Spread spectrum operation selectable
  • Adjustable undervoltage protection
  • Hiccup overcurrent and short protection
  • AEC-Q100 qualified for automotive applications
    • Test temperature grade 1: –40°C to +150°C
  • Functional Safety-Capable
  • Wide input range from 3.5V to 80V (85V absolute maximum)
    • Minimum 2.8V when V(BIAS) > 3.5V
  • Output voltage from 3.3V to 78V
  • Low shutdown IQ of 3µA
  • Low operating IQ of 60µA
  • 3% reverse current limit accuracy for precise charging currents
  • Average input and output current monitor or limiter
  • Dynamic output voltage tracking for PWM or analog input signals
  • Power save mode (PSM) selectable for high light load efficiency
  • Two integrated high-voltage supply LDOs with automatic selection
  • 2A peak current logic level gate driver with integrated bootstrap diode and bootstrap voltage protections
  • Fixed frequency across all operating modes (boost, buck-boost, buck)
    • Forced PWM mode selectable
    • Switching up to 2MHz for small solution and component size
    • External clock synchronization
  • Spread spectrum operation selectable
  • Adjustable undervoltage protection
  • Hiccup overcurrent and short protection
  • AEC-Q100 qualified for automotive applications
    • Test temperature grade 1: –40°C to +150°C
  • Functional Safety-Capable

The LM51770-Q1 is a four switch buck-boost controller. The device provides a regulated output voltage if the input voltage is higher, equal, or lower than the adjusted output voltage. In power save mode, the device supports high efficiency with low output loads due to its low quiescence currents. In power save mode, the device supports high efficiency close to 99% efficiency over the full range of the output current. The LM51770-Q1 runs at a fixed switching frequency, which is set through the RT or SYNC pin. The switching frequency remains the same during buck, boost, and buck-boost operation. The integrated and optional average current monitor helps monitor and limit input and output current of the LM51770-Q1. This feature also supports charging backup power elements, like batteries or capacitors, with constant current (CC) and constant voltage (CV).

The LM51770-Q1 is a four switch buck-boost controller. The device provides a regulated output voltage if the input voltage is higher, equal, or lower than the adjusted output voltage. In power save mode, the device supports high efficiency with low output loads due to its low quiescence currents. In power save mode, the device supports high efficiency close to 99% efficiency over the full range of the output current. The LM51770-Q1 runs at a fixed switching frequency, which is set through the RT or SYNC pin. The switching frequency remains the same during buck, boost, and buck-boost operation. The integrated and optional average current monitor helps monitor and limit input and output current of the LM51770-Q1. This feature also supports charging backup power elements, like batteries or capacitors, with constant current (CC) and constant voltage (CV).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM51770-Q1 80V Wide VIN Bidirectional 4-Switch Buck-Boost Controller datasheet PDF | HTML 09 Sep 2025
Functional safety information LM51770-Q1 Functional Safety FIT Rate and FMD PDF | HTML 15 Jul 2025
Application note Layout Optimization of 4-Switch Buck-Boost Converters PDF | HTML 05 Sep 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM51770EVM-HV — LM51770 buck-boost controller evaluation module

The LM51770EVM-HV evaluation module (EVM) demonstrates a flexible high-power buck-boost design using the LM51770. The EVM is configured to operate from an input voltage range of 36V to 48V and produce a regulated 48V output with up to 4A load current. The EVM operates with a switching frequency of (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

LM5177EVM-HP — LM5177 evaluation module with four switch buck-boost controller

The LM5177EVM-HP demonstrates a flexible high power buck-boost design using the LM5177 wide-vin buck-boost controller. The evaluation module is configured to operate from input voltage range of 4.2 V to 36 V and provide a regulated 16-V output with up to 9.4 A of load current.
User guide: PDF | HTML
Not available on TI.com
Calculation tool

LM51770-QUICKSTART-CALC LM51770 BuckBoost Quickstart Calculator Tool

LM51770 BuckBoost Quickstart Calculator Tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck-boost converter based on the LM51770.
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM51770 78V wide-VIN bidirectional 4-switch buck-boost controller LM51770-Q1 78V wide VIN bidirectional 4-switch buck-boost controller LM517701 78V wide-VIN bidirectional 4-switch buck-boost controller
Hardware development
Evaluation board
LM51770EVM-HV LM51770 buck-boost controller evaluation module
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCP) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos