ISOTMP35R
- Robust integrated isolation barrier:
- Withstand isolation voltage: 5kVRMS
- Isolation working voltage: 1.06kVRMS
- Isolation barrier life: >30 years
- Temperature sensor accuracy:
- ±0.5°C typical at 25°C
- ±1.5°C maximum from 0°C to 70°C
- ±2.5°C maximum from –40°C to 150°C
- Operating supply range: 3V to 34V
- Positive slope sensor gain: 10mV/°C
- Sensor offset: 500mV at 0°C
- Fast thermal response: <4s
- Short circuit protected output
- Low power consumption: 45µA (typical)
-
DFP (SSOP-12) package
- Safety-related certifications (planned):
- 5kVRMS isolation for 1 minute per UL 1577
The ISOTMP35R is the industry’s first reinforced isolated temperature sensor IC, combining an integrated isolation barrier, up to 5kVRMS withstand voltage, with an analog temperature sensor featuring a 10mV/°C slope from –40°C to 150°C. This integration enables the sensor to be co-located with high-voltage heat sources (for example: HV FETs, IGBTs, or HV contactors) without requiring expensive isolation circuitry. The direct contact with the high-voltage heat source also provides greater accuracy and faster thermal response compared with approaches where the sensor is placed further away to meet isolation requirements.
Operating from a non-isolated 3V to 34V supply, the ISOTMP35R allows easy integration into applications where subregulated power is not available on the high-voltage plane.
The best output voltage of the ISOTMP35R ranges from 100mV to 2V for a –40°C to 150°C temperature range. The ISOTMP35R does not require any external calibration or trimming to provide a worst-case accuracy of ±0.5°C at room temperature and ±2.5°C over the full –40°C to 150°C temperature range. The linear output, 500mV offset, and factory calibration of the ISOTMP35R simplify the circuitry requirements in a single supply environment where reading negative temperatures is necessary.
The integrated isolation barrier satisfies UL 1577 requirements. The surface mount package (12-pin SSOP) provides excellent heat flow from the heat source to the embedded thermal sensor, minimizing thermal mass and providing more accurate heat-source measurement. This reduces the need for time-consuming thermal modeling and improves system design margin by reducing mechanical variations due to manufacturing and assembly.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | ISOTMP35R ±1.5°C , 5kVRMS Reinforced Isolated Temperature Sensor with Analog Output and 1.06kVRMS Working Voltage datasheet | PDF | HTML | 16 Sep 2025 |
| EVM User's guide | ISOTMP35R Evaluation Module (Rev. B) | PDF | HTML | 12 Nov 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ISOTMP35REVM — ISOTMP35R evaluation module
ISOTMP35R is the industry-first reinforced isolated temperature sensor IC, and provides an analog output voltage proportional to Centigrade temperature. The ISOTMP35R has an analog output 10mV/°C positive slope gain along with a 500mV offset. The ISOTMP35REVM evaluation module is designed to (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| UNKNOWN (DFP) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.