Product details

Number of channels 4 Rating Automotive Forward/reverse channels 2 forward / 2 reverse Integrated isolated power No Isolation rating Functional Default output High, Low Data rate (max) (Mbps) 50 Protocols GPIO, PWM, SPI, UART CMTI (min) (V/µs) 150000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Creepage (min) (mm) 3.7 Clearance (min) (mm) 3.7
Number of channels 4 Rating Automotive Forward/reverse channels 2 forward / 2 reverse Integrated isolated power No Isolation rating Functional Default output High, Low Data rate (max) (Mbps) 50 Protocols GPIO, PWM, SPI, UART CMTI (min) (V/µs) 150000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Creepage (min) (mm) 3.7 Clearance (min) (mm) 3.7
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Up to 50Mbps data rate
  • Robust SiO2 isolation barrier
  • Functional Isolation (DBQ-16):
    • 400VRMS, 566VDC working voltage
    • 707VRMS, 1000VDC transient voltage (60s)
  • Wide temperature range: –40°C to 125°C
  • ±150kV/µs typical CMTI
  • Supply range: 1.71V to 5.5V
  • Default output high (ISO654x) and low (ISO654xF) options
  • 1.5mA per channel typical at 1Mbps and 3.3V (ISO6540)
  • Low propagation delay: 11ns typical at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • SSOP (DBQ-16) Package
  • Up to 50Mbps data rate
  • Robust SiO2 isolation barrier
  • Functional Isolation (DBQ-16):
    • 400VRMS, 566VDC working voltage
    • 707VRMS, 1000VDC transient voltage (60s)
  • Wide temperature range: –40°C to 125°C
  • ±150kV/µs typical CMTI
  • Supply range: 1.71V to 5.5V
  • Default output high (ISO654x) and low (ISO654xF) options
  • 1.5mA per channel typical at 1Mbps and 3.3V (ISO6540)
  • Low propagation delay: 11ns typical at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • SSOP (DBQ-16) Package
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ISO654x General Purpose Quad -Channel Functional Isolators datasheet PDF | HTML 14 Apr 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos