Digital isolators

Reliable digital isolators - reinforced, low EMI, integrated transformer drivers, and isolated DC/DC converters with diverse package options

Browse by category

Explore TI's comprehensive portfolio of basic, reinforced, and integrated-power digital isolators. All built on our proprietary silicon-dioxide (SiO₂) insulation technology for superior efficiency, reliability, and EMC performance. With up to 5.7kV reinforced isolation, 200Mbps data rates, less than 5µA/ch power, and typical 250kV/µs CMTI with excellent RI, TI isolators ensure robust signal integrity in noisy, high-voltage environments. Available in a wide variety of packages, from space-saving 2mm × 3mm QFNs to extended creepage options over 20mm, and certified to ATEX, IECEx, AEC-Q100, reinforced, and radiation-tolerant standards.

Select by type


Digital isolators by rating


Digital isolators by channel count


Digital isolators by creepage


Digital isolators with integrated power


Isolation rating

Related categories


Isolated interface ICs


Opto-emulators

Featured digital isolators

Redefine signal isolation for every design

checkmark

Superior performance

Deliver up to 5.7kV, 200Mbps data rate, and 250kV/µs CMTI with ultra-low power. TI’s SiO₂ isolation barrier ensures high reliability, low EMI, and robust signal integrity across noisy environments.

checkmark

Scalable porfolio

Choose from basic, reinforced and integrated-power isolators across a variety of package sizes. Whether your design prioritizes  footprint, cost, or maximum isolation, TI has the right solution.

checkmark

Proven reliability

Designed for automotive (AEC-Q100), industrial and space (QML-V, radiation-tolerant) applications, TI isolators provide certified protection with ATEX / IECEx compliance and long-term stability.

Digital isolators

Understanding isolation rating

The terms galvanic, basic and reinforced are commonly used to describe isolation voltage ratings.

  • Galvanic: Provides electrical insulation between circuits to address ground potential differences.
  • Basic: A certified layer of protection against electrical shock. Ideal for systems with additional protective measures. Basic isolation delivers dependable performance while the insulation remains intact.
  • Reinforced: A more robust certified insulation system that delivers the equivalent protection of two independent isolation elements, combining basic and supplementary protections. Rated for direct contact environments, eliminating the need for additional protective measures.
Application brief
Understanding Functional Isolation (Rev. A)
Functional isolation is a lower voltage isolation (below ~200 Vrms) designed to prevent noise related issues such as ground loops. This ensures cleaner communication and improved system performance in sensitive applications.
PDF | HTML
White paper
Shrinking Solution Size and Cost With Functional Isolation
Functional isolation enables more compact and cost effective designs without the need for full safety certification. This makes it ideal for space-constrained and budget-conscious systems.
PDF | HTML
Video series
Introduction to isolation
This section of training videos will discuss what isolation is, the three types of isolators and how they achieve isolation.
Featured products for digital isolation
ISO6441 ACTIVE Robust EMC, reinforced/Basic 4-channel, 3/1, digital isolator with 250kV/us CMTI, 150Mbps
ISO6521 ACTIVE Ultra-small, galvanic 2-channel, 1/1, digital isolator with 50Mbps and 1.8V logic support
NEW ISO6041 ACTIVE Low power & propagation delay, reinforced 4-channel, 3/1 digital isolator with 0.4mA/ch Icc, 200Mbps

Explore our diverse range of package options

TI offers isolation devices in a wide variety of package options to save board space or meet maximum creepage for high voltage system requirements. From our most compact 2mm x 2mm QFN package to our largest 10.3mm x 14mm creepage DWW package, TI's packages deliver proven performance across every application.

White paper
Shrinking Solution Size and Cost With Functional Isolation
Functional isolation enables more compact and cost-effective designs without the need for full safety certification.
PDF | HTML
Application brief
Considerations for Selecting Digital Isolators
Understand the key factors for choosing the right digital isolator, including isolation voltage parameters, package design, and the trade-offs between performance and reliability.
PDF
Featured products for digital isolators
ISO6521 ACTIVE Ultra-small, galvanic 2-channel, 1/1, digital isolator with 50Mbps and 1.8V logic support
ISO6441 ACTIVE Robust EMC, reinforced/Basic 4-channel, 3/1, digital isolator with 250kV/us CMTI, 150Mbps
ISO7841 ACTIVE High voltage, reinforced 4-channel, 3/1, digital isolator with 2000VRMS VIOWM and 14.5mm creepage

Discover our HiREL isolation devices

In today’s competitive aerospace and defense market, reliability is non-negotiable. TI offers a comprehensive portfolio of high-reliability (HiRel) semiconductors engineered to perform in the most extreme environments. Our solutions include:

  • Wide Temperature Range: -55°C to 125°C 
  • Space-Enhanced Components: Built to withstand the challenges of space environments.
  • Ultra-High-Temperature Options: Designed for harsh terrestrial conditions where durability is essential.
Technical article
How space-grade digital isolation meets high radiation and immunity requirements i
Learn how space-grade digital isolators are designed to handle high radiation levels and strong electromagnetic immunity, making them well-suited for use in low-earth orbit (LEO) satellite applications.
PDF | HTML
Application brief
How to Isolate Signals with Digital Isolators in Emerging LEO Satellite Apps (Rev. A)
Discover how ISOS141-SEP delivers high-voltage isolation, ultra-fast data rates, and robust immunity to radiation effects, including single-event latchup and total ionizing dose, making it ideal for space and harsh environments.
PDF | HTML
Featured products for high reliability isolation
ISOS141-SEP ACTIVE Radiation-tolerant, quad-channel 3/1 digital isolator
ISO7421-EP ACTIVE Enhanced product, 2-channel, 1/1, digital isolator
ISOM8110-EP PREVIEW Enhanced-product, DC-input transistor-output single-channel opto-emulator with 80% to 160% CTR

Why use isolation with integrated power?

TI offers a comprehensive portfolio of isolation devices with different levels of integrated power, engineered to minimize board space while delivering high-performance features for isolated system designs.

Our latest generation of ISOW and ISOxxxxT devices makes integration effortless, saves time, reduces cost, and eliminate the complexity of combining discrete isolation and power components.

Choose from a wide range of products tailored to your system-level needs, including:

  • Number of outputs
  • Output power
  • Regulation requirements
  • Input voltage range

With TI’s integrated isolation porfolio, you get a single, cost-effective solution without compromising performance.

Application brief
Benefits of an Isolated CAN Transceiver with Integrated Power
Optimize your isolated system with a simplified approach to designing signal and power isolation in CAN communication systems.
PDF | HTML
User guide
Optimize Your Design with Isolated RS-485 Transceivers with Integrated Power
Discover why fully-integrated signal and power isolation is the smart choice for RS-485 communication, delivering enhanced reliability, smaller, and simplified designs.
PDF | HTML
Application brief
How to Meet CISPR 32 Radiated Emissions Limits With ISOW7741
Learn how ISOW7741 allows you to meet CISPR 32 radiated emission limits, and view PCB layout guidelines for minimizing EMI.
PDF | HTML
Featured products for isolation for integrated power
NEW ISOW6441 PREVIEW Low-emissions, 4-channel, 3/1, reinforced digital isolator with integrated power
ISO7742TA-Q1 ACTIVE Automotive, quad-channel, reinforced digital isolator with integrated 160kHz transformer driver

Explore our optimized digital isolators with ultra-low power and high speed

TI’s optimized digital isolator families are designedfor applications that demand high safety, low power consumption, and compact size. Offering up to 3kVrms isolation and a projected barrier lifetime of over 100 years, our devices deliver robust protection across a wide range of systems. Available in our smallest package options, these isolators are ideal for space-constrained, high-reliability designs where performance cannot be compromised.

Application brief
How to Isolate Two-Wire Loop-Powered Field Transmitters (Rev. B)
Learn how to isolate two-wire loop-powered field transmitters, focusing on strategies that minimize power consumption while breaking ground loops and preserving sinal integrity.
PDF
Application brief
How To Simplify Isolated 24V PLC Digital Input Module Designs (Rev. D)
Learn how to design better digital input modules for programmable logic controllers (PLCs) using TI's ISO12xx family of integrated circuits instead of traditional discrete component approaches.
PDF | HTML
Featured products for optimized digital isolators
ISO7021 ACTIVE Ultra-low power, basic 2-channel, 1/1, digital isolator with 120uA/ch Icc and ATEX certification
ISO7041 ACTIVE Ultra-low power, basic 4-channel, 3/1, digital isolator with 116uA/ch Icc and ATEX certification

More questions? Visit TI's engineer to engineer (E2E) forum

TI’s E2E™ design support forums are your go-to resource for guidance at every stage of the design process. Our experienced engineers are ready to answer your technical questions and share insights—helping you resolve design challenges quickly and confidently.

Technical resources

Technical article
Technical article
Top 9 design questions about digital isolators
Based on feedback from the TI E2E™ Community, this list highlights the most frequently asked questions about digital isolator design challenges. It is intended to provide valuable insights for isolating signals and power.
document-pdfAcrobat PDF
Technical article
Technical article
How to select the right digital isolator for your design
A four-step process to help you pick the best digital isolator for your system and design requirements
document-pdfAcrobat PDF
Certificate
Certificate
Isolation certifcations
Get a quick view of which worldwide industry standards our isolation products meet, including VDE, CSA, TUV, CQC, UL, ATEX and IECEx.
ISO6042

Low-power with high-bandwidth, 4-channel, 2 forward/2 reverse, reinforced, digital isolator

Approx. price (USD) 1ku | 1.901

ISO6040

Low-power with high-bandwidth, 4-channel, 4 forward/0 reverse, reinforced, digital isolator

Approx. price (USD) 1ku | 1.901

ISO6020

Low power & propagation delay, reinforced 2-channel, 2/0 digital isolator with 0.5mA/ch Icc, 200Mbps

Approx. price (USD) 1ku | 1.089

ISO6431

Robust EMC, reinforced/Basic 3-channel, 2/1, digital isolator with 250kV/us CMTI, 150Mbps

Approx. price (USD) 1ku | 0.613

ISO6431-Q1

Automotive, robust EMC, reinforced/Basic 3-channel, 2/1 digital isolator with 250kV/us CMTI, 150Mbps

Approx. price (USD) 1ku | 0.711

ISO7741U

Ultra-wide creepage, reinforced 4-channel, 3/1, digital isolator with 21.2mm creepage, 50Mbps

Approx. price (USD) 1ku | 2.95