INA1H182DGKTSEP

ACTIVE

Radiation-tolerant, 18V 4.7MHz 3A instrumentation amplifier with 40V overvoltage protection | DGK | 8 | -55 to 125

ACTIVE Custom reel may be available
Same as: V62/25653-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the INA1H182-SEP

  • Radiation tolerant
    • Total ionizing dose (TID) RLAT for every wafer up to 30krad(Si)
    • ELDRS-free up to TID = 30krad(Si)
    • Single event latch-up (SEL) immune to 43MeV×cm2 /mg
    • Single event effect (SEE) characterized to 43MeV×cm2 /mg
  • Space enhanced plastic
    • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly and test site
    • One Fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595
    • Au bondwire and NiPdAu lead finish
  • Low offset voltage: 10µV (typical)
  • Input stage voltage noise: 7nV/√Hz
  • Bandwidth: 2MHz at G = 1, 190kHz at G = 100
  • Inputs protected up to ±40V
  • Common-mode rejection: 110dB, G = 10 (min)
  • Power supply rejection: 110dB, G = 1 (min)
  • Supply current: 650µA (max)
  • Supply range:
    • Single-supply: 4.5V to 18V
    • Dual-supply: ±2.25V to ±9V
  • Packages: 8-pin VSSOP

Description for the INA1H182-SEP

The INA1H182-SEP is a radiation-tolerant, high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10,000. The device has high precision as a result of super-beta input transistors, which provide low input offset voltage, offset voltage drift, input bias current, and input voltage and current noise. Additional circuitry protects the inputs against overvoltage up to ±40V.

The INA1H182-SEP is optimized to provide a high common-mode rejection ratio. At gain (G) = 1, the common-mode rejection ratio exceeds 90dB across the full input common-mode range. The device is designed for low-voltage operation from a 4.5V single supply, and dual supplies up to ±9V.

The INA1H182-SEP is available in an 8-pin VSSOP package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more