Home Interface USB ICs USB Type-C & USB Power Delivery ICs
NEW

HD3SS3220L

ACTIVE

10-Gbps USB 3.1 Type-C 2:1 mux with DRP Controller

Product details

Function Type-C, USB 3.0 Type Passive mux Power role DRP, Sink, Source Alternate mode No External power-path control GPIO, I2C Data role DFP, DRP, UFP USB speed (Mbps) 10000 Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 85
Function Type-C, USB 3.0 Type Passive mux Power role DRP, Sink, Source Alternate mode No External power-path control GPIO, I2C Data role DFP, DRP, UFP USB speed (Mbps) 10000 Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 85
WQFN (RNH) 30 11.25 mm² 4.5 x 2.5
  • USB Type-C Port Controller with Integrated 2:1 SuperSpeed Mux
  • Compatible to USB Type-C™ Specifications
  • Supports USB 3.1 G1 and G2 up to 10Gbps
  • Supports up to 15W of Power Delivery with 3A Current Advertisement and Detection
  • Mode Configuration
    • Host Only – DFP/Source
    • Device Only – UFP/Sink
    • Dual Role Port - DRP
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Role Detection
    • Type-C Current Mode (Default, Mid, High)
  • V(BUS) Detection and VCONN Support for Active Cables
  • Audio and Debug Accessory Support
    • HD3SS3220 - Audio and Debug(UFP/DFP/DRP) Support
    • HD3SS3220L - No Audio Accessory, Debug Accessory only as UFP
  • Supports for Try.SRC and Try.SNK DRP Modes
  • Configuration Control through GPIO and I2C
  • Low Active and Standby Current Consumptions
  • Industrial Temperature Range of –40 to 85°C
  • USB Type-C Port Controller with Integrated 2:1 SuperSpeed Mux
  • Compatible to USB Type-C™ Specifications
  • Supports USB 3.1 G1 and G2 up to 10Gbps
  • Supports up to 15W of Power Delivery with 3A Current Advertisement and Detection
  • Mode Configuration
    • Host Only – DFP/Source
    • Device Only – UFP/Sink
    • Dual Role Port - DRP
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Role Detection
    • Type-C Current Mode (Default, Mid, High)
  • V(BUS) Detection and VCONN Support for Active Cables
  • Audio and Debug Accessory Support
    • HD3SS3220 - Audio and Debug(UFP/DFP/DRP) Support
    • HD3SS3220L - No Audio Accessory, Debug Accessory only as UFP
  • Supports for Try.SRC and Try.SNK DRP Modes
  • Configuration Control through GPIO and I2C
  • Low Active and Standby Current Consumptions
  • Industrial Temperature Range of –40 to 85°C

HD3SS3220 is a USB SuperSpeed (SS) 2:1 mux with DRP port controller. The device provides Channel Configuration (CC) logic and 5V VCONN sourcing for ecosystems implementing USB Type-C. The HD3SS3220 can be configured as a Downstream Facing Port (DFP), Upstream Facing Port (UFP) or a Dual Role Port (DRP) making it ideal for any application.

The HD3SS3220, in DRP mode, alternates presenting itself as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pull-up or pull-down resistances to determine when a USB port has been attached and its port role. Once a USB port has been attached, the CC logic also determines the orientation of the cable and configures the USB SS mux accordingly. Finally, CC logic advertises or detects Type-C current mode – Default, Mid, or High in DFP and UFP modes respectively.

Excellent dynamic characteristics of the integrated mux allow switching with minimum attenuation to the SS signal eye diagram and very little added jitter. The device’s switch paths deploy adaptive common mode voltage tracking resulting identical channel despite different common mode voltage for RX and TX channels.

HD3SS3220 is a USB SuperSpeed (SS) 2:1 mux with DRP port controller. The device provides Channel Configuration (CC) logic and 5V VCONN sourcing for ecosystems implementing USB Type-C. The HD3SS3220 can be configured as a Downstream Facing Port (DFP), Upstream Facing Port (UFP) or a Dual Role Port (DRP) making it ideal for any application.

The HD3SS3220, in DRP mode, alternates presenting itself as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pull-up or pull-down resistances to determine when a USB port has been attached and its port role. Once a USB port has been attached, the CC logic also determines the orientation of the cable and configures the USB SS mux accordingly. Finally, CC logic advertises or detects Type-C current mode – Default, Mid, or High in DFP and UFP modes respectively.

Excellent dynamic characteristics of the integrated mux allow switching with minimum attenuation to the SS signal eye diagram and very little added jitter. The device’s switch paths deploy adaptive common mode voltage tracking resulting identical channel despite different common mode voltage for RX and TX channels.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet HD3SS3220 USB Type-C DRP Port Controller with SuperSpeed 2:1 MUX datasheet (Rev. E) PDF | HTML 18 Jul 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RNH) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos