Analog & precision switches & muxes
Simplify signal switching, enhance system capabilities and optimize your BOM
Browse by category
Leverage our comprehensive portfolio of analog switches & muxes to complete your design. Our diverse products range from both industry-standard pinouts & packages to next generation, space saving products. Our low-leakage portfolio also provides low-charge injection and wide voltage ranges to enable accurate signal processing.
Voltage level
Leakage & on-resistance
Small-sized muxes
Related categories
Protocol & bus switches & muxes
Analog switch & multiplexer features
Benefits of our ultra-low leakage multiplexers
Leakage current refers to the small amount of current that flows through a device when in either an on or off state. Excessive leakage current increases both the power consumption and noise of a system. Our ultra-low leakage multiplexers minimize the amount of leakage current reducing the noise and power of the system.
- High precision features: low Con, low Ron, low charge injection
- Optimized for low-power, high-accuracy operations
- Wide supply ranges: up to ±50V
- Low supply current
Featured products for Ultra-low leakage multiplexers
Save PCB space and reduce cost with small package technology
Utilize next-generation packaging technology to shrink PCB space. These small sized packages are offered in both lead and leadless (QFN) options and allow for higher density designs. Select from industry standard pinouts with space saving footprints:
- DYY
- DCK
- DBV
View our product selection based on packages:
Featured products for Low-cost packaging devices
Our precision switches offer a size competitive solution to traditional mechanical relays and photorelays, while still maintaining a low and flat on resistance. Additionally, these analog switches offer increased long-term reliability. Leverage our precision solutions to save 70% or more of board space in comparison to mechanical switches and photorelays.
Using SPI Controlled MUX To Increase Channel Density
When to Replace a Relay With a Multiplexer (Rev. A)
Featured products for Relay replacement products
Reliable and cost-effective muxing using Q100-qualified portfolio devices
Sensor count and features are rapidly rising in new vehicles. With this increase, more GPIOs and ADCs are needed to monitor all signals. To save on MCU channels, select a multiplexer from our broad AEC-Q100 rated portfolio.
Featured products for Automotive AEC-Q100 products
High voltage precision switches, such as TMUX9832 and TMUX9616, enable smaller sensing solutions for ultrasound carts and probes. These switches allow for toggling of multiple piezo elements to produce clear ultrasound images.
Improve Portability of Ultrasound Scanners with TI High-Voltage Switches
Switching Ultrasonic and Ultrasound Signals with TMUX9832
Smallest 128ch Multiplexer Design for Ultrasound Using 4 of TMUX9832 vs 2 of 64 Channel Devices (Rev. A)
Featured products for Ultrasound optimized switches
Technical resources
Build your expertise with TI Precision Labs - Switches & Multiplexers
Selecting the Correct Texas Instruments Signal Switch (Rev. E)
Multiplexers and Signal Switches Glossary (Rev. B)
New products
Enhanced-product, +/-12-V, 4:1 2-channel general-purpose analog multiplexer
Approx. price (USD) 1ku | 0.708
Enhanced-product, +/-12-V, 2:1, 3-channel general-purpose analog multiplexer
Approx. price (USD) 1ku | 0.708
5V, SPI-controlled, bidirectional 16:1, 1-channel multiplexer with 1.8V logic
Approx. price (USD) 1ku | 0.525