Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 110 CON (typ) (pF) 9 ON-state leakage current (max) (µA) 0.1 Supply current (typ) (µA) 110 Bandwidth (MHz) 280 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -44
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 110 CON (typ) (pF) 9 ON-state leakage current (max) (µA) 0.1 Supply current (typ) (µA) 110 Bandwidth (MHz) 280 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -44
UQFN (RSV) 16 4.68 mm² (2.6 mm × 1.8 mm)
  • Low On-Capacitance
    • TMUX5508: 15.5pF
    • TMUX5509: 10.2pF
  • Low ION typical Leakage: 5pA
  • Low Charge Injection: 9pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5V to ±18V, 12V to 40V
  • Low On-Resistance: 130Ω
  • Break-Before-Make Switching
  • Logic Levels: 1.8V
  • ESD Protection HBM: 2000V
  • Industry-Standard QFN, TSSOP and SOIC Packages
  • Low On-Capacitance
    • TMUX5508: 15.5pF
    • TMUX5509: 10.2pF
  • Low ION typical Leakage: 5pA
  • Low Charge Injection: 9pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5V to ±18V, 12V to 40V
  • Low On-Resistance: 130Ω
  • Break-Before-Make Switching
  • Logic Levels: 1.8V
  • ESD Protection HBM: 2000V
  • Industry-Standard QFN, TSSOP and SOIC Packages

The TMUX5508 and TMUX5509 (TMUX550x) are modern, complementary metal-oxide semiconductor (CMOS), analog multiplexers (muxes). The TMUX5508 offers 8:1 single-ended channels, and the TMUX5509 offers differential 4:1 or dual 4:1 single-ended channels. The TMUX5508 and TMUX5509 are designed to work with either dual supplies (±5V to ±18V) or a single supply (10V to 36V). They also perform with symmetric supplies (such as VDD = 12V, VSS = –12V), and unsymmetric supplies (such as VDD = 12V, VSS = –5V). The TMUX550x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The TMUX5508 and TMUX5509 (TMUX550x) are modern, complementary metal-oxide semiconductor (CMOS), analog multiplexers (muxes). The TMUX5508 offers 8:1 single-ended channels, and the TMUX5509 offers differential 4:1 or dual 4:1 single-ended channels. The TMUX5508 and TMUX5509 are designed to work with either dual supplies (±5V to ±18V) or a single supply (10V to 36V). They also perform with symmetric supplies (such as VDD = 12V, VSS = –12V), and unsymmetric supplies (such as VDD = 12V, VSS = –5V). The TMUX550x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMUX550x 40V, 130Ω, 8:1,1-Channel, 4:1, 2-Channel Switches with 1.8V Logic datasheet PDF | HTML Aug 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
UQFN (RSV) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos