Product details

Vs ABS (max) (V) 35 Vs (min) (V) 4.5 Peak output current (A) 3.2 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2 RDS(ON) (HS + LS) (mΩ) 550 Sleep current (µA) 2 Microstepping levels 256 Decay mode Mixed, Slow, Smart Tune Features Current Regulation, Integrated Current Sensing, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 35 Vs (min) (V) 4.5 Peak output current (A) 3.2 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2 RDS(ON) (HS + LS) (mΩ) 550 Sleep current (µA) 2 Microstepping levels 256 Decay mode Mixed, Slow, Smart Tune Features Current Regulation, Integrated Current Sensing, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • PWM microstepping stepper motor driver
    • Simple STEP/DIR interface
    • Up to 1/256 microstepping indexer
  • Integrated current sense functionality
    • No sense resistors required
    • ±5% full-scale current accuracy
  • Smart tune decay technology, fixed slow, and mixed decay options
  • 4.5 to 33-V operating supply voltage range
  • Low RDS(ON):
    • DRV8424: 330 mΩ HS + LS at 24 V, 25°C
    • DRV8425: 550 mΩ HS + LS at 24 V, 25°C
  • High current capacity per bridge
    • DRV8424: 4 A peak, 2.5 A full-scale, 1.8 A rms
    • DRV8425: 3.2 A peak, 2 A full-scale, 1.4 A rms
  • Pin to pin compatible with -

  • Configurable off-time PWM chopping
    • 7-µs, 16-µs, 24-µs, or 32-µs.
  • Supports 1.8-V, 3.3-V, 5.0-V Logic Inputs
  • Low-Ccrrent sleep mode (2 µA)
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Small package and footprint
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)
  • PWM microstepping stepper motor driver
    • Simple STEP/DIR interface
    • Up to 1/256 microstepping indexer
  • Integrated current sense functionality
    • No sense resistors required
    • ±5% full-scale current accuracy
  • Smart tune decay technology, fixed slow, and mixed decay options
  • 4.5 to 33-V operating supply voltage range
  • Low RDS(ON):
    • DRV8424: 330 mΩ HS + LS at 24 V, 25°C
    • DRV8425: 550 mΩ HS + LS at 24 V, 25°C
  • High current capacity per bridge
    • DRV8424: 4 A peak, 2.5 A full-scale, 1.8 A rms
    • DRV8425: 3.2 A peak, 2 A full-scale, 1.4 A rms
  • Pin to pin compatible with -

  • Configurable off-time PWM chopping
    • 7-µs, 16-µs, 24-µs, or 32-µs.
  • Supports 1.8-V, 3.3-V, 5.0-V Logic Inputs
  • Low-Ccrrent sleep mode (2 µA)
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Small package and footprint
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)

The DRV8424/25 are stepper motor drivers for industrial and consumer applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8424 is capable of driving up to 2.5-A full-scale output current; and the DRV8425 is capable of driving up to 2-A full-scale output current (dependent on PCB design).

The DRV8424/25 use an internal current sense architecture to eliminate the need for two external power sense resistors, saving PCB area and system cost. The devices use an internal PWM current regulation scheme selectable between smart tune, slow and mixed decay options. Smart tune automatically adjusts for optimal current regulation, compensates for motor variation and aging effects and reduces audible noise from the motor.

A simple STEP/DIR interface allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in full-step to 1/256 microstepping. A low-power sleep mode is provided using a dedicated nSLEEP pin. Protection features are provided for supply undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by the nFAULT pin.

The DRV8424/25 are stepper motor drivers for industrial and consumer applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8424 is capable of driving up to 2.5-A full-scale output current; and the DRV8425 is capable of driving up to 2-A full-scale output current (dependent on PCB design).

The DRV8424/25 use an internal current sense architecture to eliminate the need for two external power sense resistors, saving PCB area and system cost. The devices use an internal PWM current regulation scheme selectable between smart tune, slow and mixed decay options. Smart tune automatically adjusts for optimal current regulation, compensates for motor variation and aging effects and reduces audible noise from the motor.

A simple STEP/DIR interface allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in full-step to 1/256 microstepping. A low-power sleep mode is provided using a dedicated nSLEEP pin. Protection features are provided for supply undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by the nFAULT pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DRV8849 ACTIVE 38-V 1.5-A dual stepper motor driver with smart tune and integrated current sensing Dual Stepper for size and cost reduction
Similar functionality to the compared device
DRV8424 ACTIVE 35-V, 2.5-A bipolar stepper driver with integrated current sensing & 1/256 microstepping 35V, 2.5A bipolar stepper or dual brushed motor driver with integrated current sensing
DRV8426 ACTIVE 35-V, 1.5-A bipolar stepper driver with integrated current sensing & 1/256 microstepping 35V, 1.5A bipolar stepper or dual brushed motor driver with integrated current sensing

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet DRV8424/25 Stepper Drivers With Integrated Current Sense, 1/256 Microstepping, STEP/DIR Interface and smart tune Technology datasheet (Rev. C) PDF | HTML 21 Apr 2022
Application brief Advantages of Integrated Current Sensing (Rev. B) PDF | HTML 20 Jun 2022
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
White paper How smart tune regulates current in stepper motors (Rev. A) 19 Mar 2019
Application brief Smart Tuning for Efficient Stepper Driving 20 Nov 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8424EVM — DRV8424 STEP/DIR control interface stepper motor driver board

The DRV8424 evaluation module (EVM) allows easy evaluation of the DRV8424 device.

The DRV8424 devices are integrated motor-driver solutions for bipolar stepper motors. The device integrates two N-channel power MOSFET H-bridges, integrated current sense and regulation circuitry, and a microstepping (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos