DRV8301QDCAQ1

NOT RECOMMENDED FOR NEW DESIGNS

Automotive 3-phase gate driver | DCA | 56 | -40 to 125

Same as: DRV8301QDCAQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
DRV8301QDCAQ1 is not recommended for new designs
open-in-new Compare alternates

Similar functionality to the compared device.

DRV83053QPHPQ1 ACTIVE Automotive 12-V battery 3-phase smart gate driver (grade 0 & grade 1) | PHP | 48 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8301QDCARQ1 NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More DRV8301-Q1 information

Packaging information

Package | Pins HTSSOP (DCA) | 56
Operating temperature range (°C) -40 to 125
Package qty | Carrier 35 | TUBE

Features for the DRV8301-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Tested With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A
  • Operating Supply Voltage 6 to 60 V
  • 2.3-A Sink and 1.7-A Source Gate Drive Current
    Capability
  • Integrated Dual Shunt Current Amplifiers With
    Adjustable Gain and Offset
  • Integrated Buck Converter to Support up to 1.5-A
    External Load
  • Independent Control of 3 or 6 PWM Inputs
  • Bootstrap Gate Driver With 100% Duty Cycle
    Support
  • Programmable Dead Time to Protect External
    FETs from Shoot-Through
  • Slew Rate Control for EMI Reduction
  • Programmable Overcurrent Protection of External
    MOSFETs
  • Support Both 3.3-V and 5-V Digital Interface
  • SPI Interface
  • Thermally Enhanced 56-Pin HTSSOP Pad-Down
    DCA Package

Description for the DRV8301-Q1

The DRV8301-Q1 device is an automotive gate driver IC for three phase motor drive applications. The device provides three half bridge drivers, each capable of driving two N-type MOSFETs, one for the high-side and one for the low side. The device supports up to 2.3-A sink and 1.7-A source peak current capability and only needs a single power supply with a wide range from 6 to 60 V. The DRV8301-Q1 device uses bootstrap gate drivers with trickle charge circuitry to support 100% duty cycle. The gate driver uses automatic hand shaking when high-side FET or low-side FET is switching to prevent current shoot through. VDS of FETs is sensed to protect external power stage during overcurrent conditions.

The DRV8301-Q1 device includes two current shunt amplifiers for accurate current measurement. The current amplifiers support bi-directional current sensing and provide an adjustable output offset of up to 3 V.

The DRV8301-Q1 device also has an integrated switching mode buck converter with adjustable output and switching frequency to support MCU or additional system power needs. The buck is capable to drive up to 1.5-A load.

The SPI interface provides detailed fault reporting and flexible parameter settings such as gain options for current shunt amplifier, slew rate control of gate driver, and other settings.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8301QDCARQ1 NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more