Product details

Number of full bridges 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Peak output current (A) 26 RDS(ON) (HS + LS) (mΩ) 85 Sleep current (µA) 5 Control mode Independent 1/2-Bridge, PH/EN, PWM Control interface Hardware (GPIO), SPI Features Current Regulation, Current sense Amplifier, Integrated Current Sensing, Open-Load Detection Topology Integrated FET Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Peak output current (A) 26 RDS(ON) (HS + LS) (mΩ) 85 Sleep current (µA) 5 Control mode Independent 1/2-Bridge, PH/EN, PWM Control interface Hardware (GPIO), SPI Features Current Regulation, Current sense Amplifier, Integrated Current Sensing, Open-Load Detection Topology Integrated FET Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
VQFN-HR (VAK) 15 21 mm² (3.5 mm × 6 mm)

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Compliant Targeted

    • Documentation available to aid functional safety system design
  • 4.5V to 65V (70V abs. max) operating range
  • DRV8263-Q1 MOSFET ON resistance (HS + LS): 85mΩ
  • Maximum output current = 28A
  • Configurable control modes
    • Single full-bridge, PH/EN, or PWM interface
    • Two half-bridges using Independent mode
  • 2 Interface options - HW or SPI
  • PWM frequency operation up to 100kHz with automatic dead time assertion
  • Configurable slew rate and spread spectrum clocking for low electromagnetic interference (EMI)
  • Integrated current sense (eliminates shunt resistor)
  • Proportional load current output on IPROPI
  • Die temperature monitoring on IPROPI (SPI only)

  • Configurable current regulation
  • Protection and diagnostic features with configurable fault reaction (latched or retry)
    • Load diagnostics in both the off-state and on-state to detect open load and short circuit
    • Voltage monitoring on supply (VM)
    • Over current protection
    • Over temperature warning (SPI only)

    • Over temperature protection
    • Powered off Braking

    • Fault indication on nFAULT pin
  • Supports 1.8V, 3.3V, 5V logic inputs
  • Low sleep current - 7µA typical at 25°C
  • Device family comparison table

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Compliant Targeted

    • Documentation available to aid functional safety system design
  • 4.5V to 65V (70V abs. max) operating range
  • DRV8263-Q1 MOSFET ON resistance (HS + LS): 85mΩ
  • Maximum output current = 28A
  • Configurable control modes
    • Single full-bridge, PH/EN, or PWM interface
    • Two half-bridges using Independent mode
  • 2 Interface options - HW or SPI
  • PWM frequency operation up to 100kHz with automatic dead time assertion
  • Configurable slew rate and spread spectrum clocking for low electromagnetic interference (EMI)
  • Integrated current sense (eliminates shunt resistor)
  • Proportional load current output on IPROPI
  • Die temperature monitoring on IPROPI (SPI only)

  • Configurable current regulation
  • Protection and diagnostic features with configurable fault reaction (latched or retry)
    • Load diagnostics in both the off-state and on-state to detect open load and short circuit
    • Voltage monitoring on supply (VM)
    • Over current protection
    • Over temperature warning (SPI only)

    • Over temperature protection
    • Powered off Braking

    • Fault indication on nFAULT pin
  • Supports 1.8V, 3.3V, 5V logic inputs
  • Low sleep current - 7µA typical at 25°C
  • Device family comparison table

The DRV8263-Q1 is a wide-voltage, high-power fully integrated H-bridge driver for 24V and 48V automotive applications. Designed in a BiCMOS high-power process technology node, this device in a power package offers excellent power handling and thermal capability while providing compact package size, ease of layout, EMI control, accurate current sense, robustness, and diagnostic capability.

The device integrates a N-channel H-bridge, charge pump, high-side current sensing with regulation, current proportional output, and protection circuitry. The integrated sensing uses a current mirror, removing the need for shunt resistors, saving board area, and reducing system cost. A low-power sleep mode is provided to achieve low quiescent current.

The device offers voltage monitoring and load diagnostics, as well as protection features against overcurrent and overtemperature. Fault conditions are indicated on the nFAULT pin. The device is available in two variants: HW interface and SPI. The SPI variant offers more flexibility in device configuration and fault observability.

The DRV8263-Q1 is a wide-voltage, high-power fully integrated H-bridge driver for 24V and 48V automotive applications. Designed in a BiCMOS high-power process technology node, this device in a power package offers excellent power handling and thermal capability while providing compact package size, ease of layout, EMI control, accurate current sense, robustness, and diagnostic capability.

The device integrates a N-channel H-bridge, charge pump, high-side current sensing with regulation, current proportional output, and protection circuitry. The integrated sensing uses a current mirror, removing the need for shunt resistors, saving board area, and reducing system cost. A low-power sleep mode is provided to achieve low quiescent current.

The device offers voltage monitoring and load diagnostics, as well as protection features against overcurrent and overtemperature. Fault conditions are indicated on the nFAULT pin. The device is available in two variants: HW interface and SPI. The SPI variant offers more flexibility in device configuration and fault observability.

Download View video with transcript Video
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DRV8263-Q1 Automotive 65V H-Bridge Driver with Integrated Current Sense and Diagnostics datasheet (Rev. A) PDF | HTML Aug 21, 2025
White paper Design Considerations for 48V Automotive Body Motor Applications PDF | HTML Feb 17, 2026
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML Jul 22, 2021
Application note Daisy Chain Implementation for Serial Peripheral Interface (Rev. A) Apr 7, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8263H-Q1EVM — DRV8263-Q1 evaluation module for hardware variant

The DRV8263H-Q1 evaluation module (EVM) showcases the features and performance of the DRV8263H HotRod™ package. The DRV8263H-Q1 is a fully integrated half-bridge driver intended for a wide range of automotive applications. The H-bridge driver is intended for high current applications with a 4.5V (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DRV8263S-Q1EVM — DRV8263-Q1 evaluation module for SPI variant

The DRV8263S-Q1 evaluation module (EVM) showcases the features and performance of the DRV8263S HotRod™ package. The DRV8263S-Q1 is a fully integrated half-bridge driver intended for a wide range of automotive applications. The H-bridge driver is intended for high current applications with a 4.5V to (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

DRV826X-Q1-JUNCTION-TEMPERATURE-CALC — DRV826X-Q1 Junction Temperature Calculator

DRV826X-Q1 Junction Temperature Calculator
Supported products & hardware
Reference design

TIDA-020094 — 48V zone reference design

This reference design demonstrates trends in advanced automotive 48V low voltage rail architectures. The design includes the 48V backbone architecture and 48V to 12V power conversion. The reference design highlights 48V load drivers across key products. These products include high side switches (...)

Supported products & hardware
Reference design

TIDA-020106 — Electro-mechanical brake (EMB) reference design

Electro-mechanical brake (EMB) is a new type of braking technology aimed at electrification and intelligence of automobiles, provides overall cost saving, faster response and more precise operation for advanced autonomous driving. This reference design shows a whole functional EMB design. The (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (VAK) 15 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos