DLPC8454

ACTIVE

Product details

Component type Controller Chipset family DLP473NE, DLPA100, DLPA3082, DLPC8454 Display resolution (max) 1080p (1920x1080) Operating temperature range (°C) -35 to 85 Rating Catalog
Component type Controller Chipset family DLP473NE, DLPA100, DLPA3082, DLPC8454 Display resolution (max) 1080p (1920x1080) Operating temperature range (°C) -35 to 85 Rating Catalog
FCCSP (AMD) 484 81 mm² 9 x 9
  • DLPC84x4 controllers support the following DMDs:
    • DLPC8424 supports the DLP230NP DMD up to 1080p at 60Hz and 540p at 120Hz (3D)
    • DLPC8444 supports the DLP230NP DMD up to 1080p at 240Hz (2D) and 120Hz (3D)
    • DLPC8454 supports the DLP473NE or DLP481RE WUXGA DMDs up to 240Hz (2D) and 120Hz (3D)
  • Single V-by-One HS video input port with 1, 2, 4, or 8 lanes
    • Up to 600MHz pixel clock and 2160p at 60Hz
    • Up to 3.0Gbps per input transmission rate
  • Two FPD-Link video input ports, 6 lanes per port
    • Up to 300MHz pixel clock and 1080p at 120Hz and WUXGA at 120Hz with reduced or custom blanking
  • Input formats supported
    • RGB and YCbCr
    • 4:4:4 and 4:2:2
  • Internal Arm processor
    • 52 configurable GPIOs
    • PWM generator
    • Capture and delay timers
    • USB 2.0 high-speed controller
    • SPI and I2C controllers
    • UART and interrupt controllers
  • Warping engine
    • 1D and 2D keystone correction
    • Embedded partial frame memory for video processing
  • Additional image processing
    • Overlap color support
    • Variable refresh rate (VRR) support
    • Rolling buffer for reduced frame latency
    • DynamicBlack
    • Frame rate multiplication
    • Color coordinate adjustment
    • Color temperature adjustment
    • Programmable degamma
    • Read-side spatial-temporal multiplexing
    • Integrated support for 3-D display
  • Splash screen display
  • Serial flash for µP and PWM sequences
  • System control
    • DMD power and reset driver control
    • DMD horizontal and vertical image flip
  • JTAG boundary scan test support
  • Supports LED, RGB laser, and laser-phosphor illumination-based systems
  • DLPC84x4 controllers support the following DMDs:
    • DLPC8424 supports the DLP230NP DMD up to 1080p at 60Hz and 540p at 120Hz (3D)
    • DLPC8444 supports the DLP230NP DMD up to 1080p at 240Hz (2D) and 120Hz (3D)
    • DLPC8454 supports the DLP473NE or DLP481RE WUXGA DMDs up to 240Hz (2D) and 120Hz (3D)
  • Single V-by-One HS video input port with 1, 2, 4, or 8 lanes
    • Up to 600MHz pixel clock and 2160p at 60Hz
    • Up to 3.0Gbps per input transmission rate
  • Two FPD-Link video input ports, 6 lanes per port
    • Up to 300MHz pixel clock and 1080p at 120Hz and WUXGA at 120Hz with reduced or custom blanking
  • Input formats supported
    • RGB and YCbCr
    • 4:4:4 and 4:2:2
  • Internal Arm processor
    • 52 configurable GPIOs
    • PWM generator
    • Capture and delay timers
    • USB 2.0 high-speed controller
    • SPI and I2C controllers
    • UART and interrupt controllers
  • Warping engine
    • 1D and 2D keystone correction
    • Embedded partial frame memory for video processing
  • Additional image processing
    • Overlap color support
    • Variable refresh rate (VRR) support
    • Rolling buffer for reduced frame latency
    • DynamicBlack
    • Frame rate multiplication
    • Color coordinate adjustment
    • Color temperature adjustment
    • Programmable degamma
    • Read-side spatial-temporal multiplexing
    • Integrated support for 3-D display
  • Splash screen display
  • Serial flash for µP and PWM sequences
  • System control
    • DMD power and reset driver control
    • DMD horizontal and vertical image flip
  • JTAG boundary scan test support
  • Supports LED, RGB laser, and laser-phosphor illumination-based systems

The DLPC8424, DLPC8444, and DLPC8454 are 1080p FHD digital display controllers for TI DLP Products. The DLP chipset comprises one display controller, one matched DMD, the DLPA3085 or DLPA3082 power management IC, and the DLPA100 motor driver IC (for laser-phosphor illumination systems only). This chipset fits display systems that require high resolution and high brightness in a small form factor. For reliable operation, the DLPC8424 or DLPC8444 or DLPC8454 display controller must always be used with the correct DMD and the DLPA3085 or DLPA3082 PMIC. Note: DLPA3085 is not supported by the DLPC8454.

The DLPC8424, DLPC8444, and DLPC8454 are 1080p FHD digital display controllers for TI DLP Products. The DLP chipset comprises one display controller, one matched DMD, the DLPA3085 or DLPA3082 power management IC, and the DLPA100 motor driver IC (for laser-phosphor illumination systems only). This chipset fits display systems that require high resolution and high brightness in a small form factor. For reliable operation, the DLPC8424 or DLPC8444 or DLPC8454 display controller must always be used with the correct DMD and the DLPA3085 or DLPA3082 PMIC. Note: DLPA3085 is not supported by the DLPC8454.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware

Supported products & hardware

Design tool

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
FCCSP (AMD) 484 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos