Product details

Component type Display Controller Chipset family DLP472NP, DLPA3082, DLPC8444 Display resolution (max) 1080p (1920x1080) Operating temperature range (°C) -30 to 85 Rating Catalog
Component type Display Controller Chipset family DLP472NP, DLPA3082, DLPC8444 Display resolution (max) 1080p (1920x1080) Operating temperature range (°C) -30 to 85 Rating Catalog
FCCSP (AMD) 484 81 mm² 9 x 9
  • DLPC84x4 controllers support the following DMDs:
    • DLPC8424 supports the DLP230NP DMD up to 1080p at 60Hz and 540p at 120Hz (3D)
    • DLPC8444 supports the DLP230NP DMD up to 1080p at 240Hz (2D) and 120Hz (3D)
    • DLPC8454 supports the DLP473NE or DLP481RE WUXGA DMDs up to 240Hz (2D) and 120Hz (3D)
  • Single V-by-One HS video input port with 1, 2, 4, or 8 lanes
    • Up to 600MHz pixel clock and 2160p at 60Hz
    • Up to 3.0Gbps per input transmission rate
  • Two FPD-Link video input ports, 6 lanes per port
    • Up to 300MHz pixel clock and 1080p at 120Hz and WUXGA at 120Hz with reduced or custom blanking
  • Input formats supported
    • RGB and YCbCr
    • 4:4:4 and 4:2:2
  • Internal Arm processor
    • 52 configurable GPIOs
    • PWM generator
    • Capture and delay timers
    • USB 2.0 high-speed controller
    • SPI and I2C controllers
    • UART and interrupt controllers
  • Warping engine
    • 1D and 2D keystone correction
    • Embedded partial frame memory for video processing
  • Additional image processing
    • Overlap color support
    • Variable refresh rate (VRR) support
    • Rolling buffer for reduced frame latency
    • DynamicBlack
    • Frame rate multiplication
    • Color coordinate adjustment
    • Color temperature adjustment
    • Programmable degamma
    • Read-side spatial-temporal multiplexing
    • Integrated support for 3-D display
  • Splash screen display
  • Serial flash for µP and PWM sequences
  • System control
    • DMD power and reset driver control
    • DMD horizontal and vertical image flip
  • JTAG boundary scan test support
  • Supports LED, RGB laser, and laser-phosphor illumination-based systems
  • DLPC84x4 controllers support the following DMDs:
    • DLPC8424 supports the DLP230NP DMD up to 1080p at 60Hz and 540p at 120Hz (3D)
    • DLPC8444 supports the DLP230NP DMD up to 1080p at 240Hz (2D) and 120Hz (3D)
    • DLPC8454 supports the DLP473NE or DLP481RE WUXGA DMDs up to 240Hz (2D) and 120Hz (3D)
  • Single V-by-One HS video input port with 1, 2, 4, or 8 lanes
    • Up to 600MHz pixel clock and 2160p at 60Hz
    • Up to 3.0Gbps per input transmission rate
  • Two FPD-Link video input ports, 6 lanes per port
    • Up to 300MHz pixel clock and 1080p at 120Hz and WUXGA at 120Hz with reduced or custom blanking
  • Input formats supported
    • RGB and YCbCr
    • 4:4:4 and 4:2:2
  • Internal Arm processor
    • 52 configurable GPIOs
    • PWM generator
    • Capture and delay timers
    • USB 2.0 high-speed controller
    • SPI and I2C controllers
    • UART and interrupt controllers
  • Warping engine
    • 1D and 2D keystone correction
    • Embedded partial frame memory for video processing
  • Additional image processing
    • Overlap color support
    • Variable refresh rate (VRR) support
    • Rolling buffer for reduced frame latency
    • DynamicBlack
    • Frame rate multiplication
    • Color coordinate adjustment
    • Color temperature adjustment
    • Programmable degamma
    • Read-side spatial-temporal multiplexing
    • Integrated support for 3-D display
  • Splash screen display
  • Serial flash for µP and PWM sequences
  • System control
    • DMD power and reset driver control
    • DMD horizontal and vertical image flip
  • JTAG boundary scan test support
  • Supports LED, RGB laser, and laser-phosphor illumination-based systems

The DLPC8424, DLPC8444, and DLPC8454 are 1080p FHD digital display controllers for TI DLP Products. The DLP chipset comprises one display controller, one matched DMD, the DLPA3085 or DLPA3082 power management IC, and the DLPA100 motor driver IC (for laser-phosphor illumination systems only). This chipset fits display systems that require high resolution and high brightness in a small form factor. For reliable operation, the DLPC8424 or DLPC8444 or DLPC8454 display controller must always be used with the correct DMD and the DLPA3085 or DLPA3082 PMIC. Note: DLPA3085 is not supported by the DLPC8454.

The DLPC8424, DLPC8444, and DLPC8454 are 1080p FHD digital display controllers for TI DLP Products. The DLP chipset comprises one display controller, one matched DMD, the DLPA3085 or DLPA3082 power management IC, and the DLPA100 motor driver IC (for laser-phosphor illumination systems only). This chipset fits display systems that require high resolution and high brightness in a small form factor. For reliable operation, the DLPC8424 or DLPC8444 or DLPC8454 display controller must always be used with the correct DMD and the DLPA3085 or DLPA3082 PMIC. Note: DLPA3085 is not supported by the DLPC8454.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DLPC8424, DLPC8444, and DLPC8454 High-Resolution Controllers datasheet (Rev. A) PDF | HTML 23 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
  • DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Home cinema, business & education DMDs
  • DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
  • DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
  • DLP471NE 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP471TE 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP472NE 0.47in 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP472TE 0.47in, 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP473NE 0.47-inch 1080p sub-LVDS DLP® digital micromirror device (DMD)
  • DLP473TE 0.47-inch, 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
  • DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD)
  • DLP481RE 0.48-inch WUXGA sub-LVDS DLP® digital micromirror device (DMD)
  • DLP481XE 0.48-inch 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
  • DLP550HE 0.55-inch SVGA DLP® digital micromirror device (DMD)
  • DLP550JE 0.55-inch XGA DLP® digital micromirror device (DMD)
  • DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD)
  • DLP650NE 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
  • DLP650TE 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP651LE 0.65-inch WXGA DLP® digital micromirror device (DMD)
  • DLP651NE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP660TE 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
Portable & consumer DMDs
  • DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD)
  • DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD)
  • DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD)
  • DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD)
  • DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD)
  • DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD)
  • DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD)
  • DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD)
  • DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD)
  • DLP391TP 0.39-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP472NP 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP472TP 0.47-inch 4K DLP® digital micromirror device (DMD)
UV (<420nm) DMDs
  • DLP300S 0.3-inch WQHD near-UV DLP® digital micromirror device (DMD)
  • DLP301S 0.3-inch WQHD high-power near-UV DLP® digital micromirror device (DMD)
  • DLP7000UV 0.7-inch XGA UV DLP® digital micromirror device (DMD)
  • DLP78TUV 0.78 HEP UV DMD for 3D Printing
  • DLP9000XUV 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD)
  • DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD)
  • DLP991UUV 0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)
Pro-AV & large venue DMDs
  • DLP670RE 0.67-inch WUXGA DLP®  digital micromirror device (DMD)
  • DLP780NE 0.78-inch 1080p DLP® digital micromirror device (DMD)
  • DLP780TE 0.78-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP781NE 0.78-inch 1080p ProAV DLP® digital micromirror device (DMD)
  • DLP781TE 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD)
  • DLP800RE 0.80-inch WUXGA DLP® digital micromirror device (DMD)
  • DLP800XE 0.80-inch 4K+ ProAV DLP digital micromirror device (DMD)
  • DLP801RE 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD)
  • DLP801XE 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD)
Exterior lighting & projection DMDs
  • DLP2021-Q1 Automotive 0.2-inch DLP® digital micromirror device (DMD)
  • DLP3021-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD)
  • DLP4621-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications
  • DLP5531-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications
  • DLP5531A-Q1 Automotive 0.55-inch DLP® digital micromirror device (DMD)
  • DLP5533A-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD)
NIR (>700nm) DMDs
  • DLP2010NIR 0.2-inch WVGA NIR DLP® digital micromirror device (DMD)
  • DLP4500NIR 0.45-inch WXGA NIR DLP® digital micromirror device (DMD)
  • DLP650LNIR 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)
Interior display DMDs
  • DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package
  • DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD)
  • DLP3940S-Q1 Automotive 0.39in DLP® digital micromirror device (DMD) for interior display applications
  • DLP3944-Q1 Automotive 0.39in 4K UHD DLP® digital micromirror device (DMD) for entertainment displays
  • DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications
  • DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
  • DLP5532-Q1 Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays
  • DLP5534-Q1 DLP® automotive 0.55-inch 405nm digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
  • DLP2010LC 0.2-inch WVGA DLP® digital micromirror device (DMD)
  • DLP3010LC 0.3-inch 720p DLP® digital micromirror device (DMD)
  • DLP4500 0.45-inch WXGA DLP® digital micromirror device (DMD)
  • DLP4710LC 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP5500 0.55-inch XGA DLP® digital micromirror device (DMD)
  • DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD)
  • DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)
  • DLP670S 0.67-inch 2716x1600 DLP® digital micromirror device (DMD)
  • DLP7000 0.7-inch XGA DLP® digital micromirror device (DMD)
  • DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD)
  • DLP9000X 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD)
  • DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD)
  • DLP991U 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
DLP controllers & drivers
  • DLPA100 DLP® driver for DLPC4420, DLPC4430 and DLPC7540
  • DLPA200 Driver for DLP® digital micromirror device (DMD)
  • DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD
  • DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs
  • DLPA300 DLP® driver for DLP780NE (0.78 1080p), DLP780TE (0.78 4K UHD), DLP800RE (0.80 WUXGA) DMD
  • DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD
  • DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD
  • DLPA3082 DLP® products PMIC for DLP472TP (0.47-inch 4K UHD) DMD
  • DLPA3085 PMIC/LED driver for DLPC8xxx controllers with >6-A LED capability
  • DLPA4000 DLP® PMIC/LED driver for DMD
  • DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset
  • DLPC1438 DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs)
  • DLPC150 DLP® controller for DLP2010NIR digital micromirror device (DMD)
  • DLPC200 DLP® controller for DLP5500 digital micromirror device (DMD)
  • DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset
  • DLPC230S-Q1 DLP® automotive functional safety DMD controller for DLP553x-Q1 chipset
  • DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x
  • DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
  • DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD
  • DLPC300 DLP® controller for DLP3000 digital micromirror device (DMD)
  • DLPC3420 DLP® display controller for DLP160AP (0.16 QnHD) DMD
  • DLPC3421 DLP® display controller for DLP160CP (0.16 nHD) DMD
  • DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD
  • DLPC3432 DLP® display controller for DLP230GP (0.23 qHD) DMD
  • DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD
  • DLPC3434 DLP® display controller for DLP230KP (0.23 HD) DMD
  • DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD
  • DLPC3436 DLP® display controller for DLP230NP (0.23 1080p) DMD
  • DLPC3437 DLP® display controller for DLP3310 (0.33 1080p) DMD
  • DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD
  • DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD
  • DLPC3470 DLP® controller for DLP2010LC digital micromirror device (DMD)
  • DLPC3478 DLP® controller for DLP3010LC digital micromirror device (DMD)
  • DLPC3479 DLP® controller for DLP4710LC digital micromirror device (DMD)
  • DLPC350 DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)
  • DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)
  • DLPC4420 DLP® display controller for 4K UHD DMD
  • DLPC4430 DLP® controller for DLP780NE, DLP781NE, DLP800RE, and DLP801RE digital micromirror devices (DMDs)
  • DLPC6401 DLP® display controller for high-brightness portable displays
  • DLPC6422 DLP controller for 0.78in high efficiency pixel (HEP) UV DMD
  • DLPC6540 DLP® display controller for DLP471TP (0.47 4K UHD) DMD
  • DLPC7530 DLP(R) display controller for 1080p DMD
  • DLPC7540 DLP® display controller for 4K UHD and 1080p DMD
  • DLPC8424 DLP® display controller for DLP230NP (0.23-inch 1080p) DMD
  • DLPC8444 DLP® display controller for DLP472NP (0.47-inch 1080p) DMD
  • DLPC8445 DLP® display controller for DLP472TP (0.47-inch 4K) DMD
  • DLPC8454 DLP® display controller for DLP473NE (0.47in 1080p) DMD
  • DLPC8455 DLP® display controller for DLP473TE (0.47in 4K) DMD
  • DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
  • DLPC910 DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)
  • DLPC964 DLP® controller for DLP991UFLV digital micromirror device (DMD)
Hardware development
Evaluation board
  • DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module
  • DLP-RF430BP Dynamic Dual Interface NFC Transponder Booster Pack
  • DLP2021AM263Q1EVM DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection
  • DLP2021LEQ1EVM DLP2021-Q1 evaluation module for dynamic ground projector
  • DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module
  • DLP3021LEQ1EVM DLP3021-Q1 dynamic ground projector evaluation module
  • DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
  • DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module
  • DLP4620SQ1EVM DLP4620-Q1 evaluation module
  • DLP4621Q1EVM DLP4621-Q1 evaluation module
  • DLP470NEEVM DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD)
  • DLP470TEEVM DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP4710EVM-LC DLP® 4710 Light control evaluation module
  • DLP471TEEVM DLP471TE evaluation module for 4K UHD digital micromirror device (DMD)
  • DLP472NEEVM DLP472NE 1080p, digital micromirror device (DMD) evaluation module
  • DLP472TEEVM DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
  • DLP480REEVM DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLP550HEEVM DLP550HEEVM evaluation module for SVGA digital micromirror device (DMD)
  • DLP550JEEVM DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD)
  • DLP5530PGUQ1EVM DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
  • DLP5530PROJQ1EVM DLP5530-Q1 Interior projector evaluation module
  • DLP5530PROJTGQ1EVM DLP5530-Q1 Interior projector evaluation module with true green LED
  • DLP5530Q1EVM DLP5530-Q1 electronics evaluation module
  • DLP5531LEQ1EVM DLP5531-Q1 light engine evaluation module
  • DLP5531Q1EVM DLP® automotive high resolution headlight electronics evaluation module
  • DLP5532PROJHBQ1EVM DLP5532-Q1 evaluation module for high-brightness interior projector
  • DLP5534PROJQ1EVM DLP5534-Q1 405nm projector evaluation module
  • DLP650LEEVM DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD)
  • DLP650NEEVM DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD)
  • DLP650TEEVM DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
  • DLP660TEEVM DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP670REEVM DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLP780NEEVM DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD)
  • DLP780TEEVM DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP800REEVM DLP800REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLPC4420AEVM DLPC4420 evaluation module for dual controller configuration with Altera FPGA
  • DLPC4430EVM DLPC4430EVM evaluation module for single controller configuration
  • DLPC7540EVM DLPC7540 evaluation module for high-resolution display controllers
  • DLPDLCR160CPEVM DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
  • DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module
  • DLPDLCR230NPEVM DLP® LightCrafter™ Display 230NP evaluation module
  • DLPDLCR3010EVM-G2 DLP® DLP3010 LightCrafter display evaluation module
  • DLPDLCR4710EVM-G2 Full HD DLP4710 Chipset Evaluation Module
  • DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP evaluation module
  • DLPLCR4500EVM DLP® LightCrafter™ 4500
  • DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module
  • DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
  • DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
  • DLPLCR65FLQEVM DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD)
  • DLPLCR65NEVM DLP650LNIR DMD evaluation module
  • DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
  • DLPLCR70EVM DLP7000 DMD evaluation board
  • DLPLCR70UVEVM DLP7000UV DMD evaluation board
  • DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
  • DLPLCR90XEVM DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD
  • DLPLCR90XUVEVM DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD
  • DLPLCR95EVM DLP9500 DMD evaluation board
  • DLPLCR95UVEVM DLP9500UV DMD evaluation board
  • DLPLCR99EVM Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)
  • DLPLCR99UVEVM DLP991UUV evaluation module for UV spectrum
  • DLPLCRC410EVM DLPLCRC410 Evaluation Module
  • DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module
  • DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module
  • DLPLCRC910EVM DLPC910 evaluation module for DLP® LightCrafter™ controller
  • DLPLCRC964EVM DLPC964 DLP® LightCrafter™ evaluation module
  • DLPM2000EVM DLP2000 optical engine evaluation module
  • DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
  • DLPNIRSCANEVM DLP® NIRscan™ Evaluation Module
Development kit
Support software
Design tool

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
  • DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Home cinema, business & education DMDs
  • DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
  • DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
  • DLP471NE 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP471TE 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP472NE 0.47in 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP472TE 0.47in, 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP473NE 0.47-inch 1080p sub-LVDS DLP® digital micromirror device (DMD)
  • DLP473TE 0.47-inch, 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
  • DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD)
  • DLP481RE 0.48-inch WUXGA sub-LVDS DLP® digital micromirror device (DMD)
  • DLP481XE 0.48-inch 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
  • DLP550HE 0.55-inch SVGA DLP® digital micromirror device (DMD)
  • DLP550JE 0.55-inch XGA DLP® digital micromirror device (DMD)
  • DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD)
  • DLP650NE 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
  • DLP650TE 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
  • DLP651LE 0.65-inch WXGA DLP® digital micromirror device (DMD)
  • DLP651NE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD)
  • DLP660TE 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
Portable & consumer DMDs
  • DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD)
  • DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD)
  • DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD)
  • DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD)
  • DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD)
  • DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD)
  • DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD)
  • DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD)
  • DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD)
  • DLP391TP 0.39-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP472NP 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP472TP 0.47-inch 4K DLP® digital micromirror device (DMD)
UV (<420nm) DMDs
  • DLP300S 0.3-inch WQHD near-UV DLP® digital micromirror device (DMD)
  • DLP301S 0.3-inch WQHD high-power near-UV DLP® digital micromirror device (DMD)
  • DLP7000UV 0.7-inch XGA UV DLP® digital micromirror device (DMD)
  • DLP78TUV 0.78 HEP UV DMD for 3D Printing
  • DLP9000XUV 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD)
  • DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD)
  • DLP991UUV 0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)
Pro-AV & large venue DMDs
  • DLP670RE 0.67-inch WUXGA DLP®  digital micromirror device (DMD)
  • DLP780NE 0.78-inch 1080p DLP® digital micromirror device (DMD)
  • DLP780TE 0.78-inch 4K UHD DLP® digital micromirror device (DMD)
  • DLP781NE 0.78-inch 1080p ProAV DLP® digital micromirror device (DMD)
  • DLP781TE 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD)
  • DLP800RE 0.80-inch WUXGA DLP® digital micromirror device (DMD)
  • DLP800XE 0.80-inch 4K+ ProAV DLP digital micromirror device (DMD)
  • DLP801RE 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD)
  • DLP801XE 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD)
Exterior lighting & projection DMDs
  • DLP2021-Q1 Automotive 0.2-inch DLP® digital micromirror device (DMD)
  • DLP3021-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD)
  • DLP4621-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications
  • DLP5531-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications
  • DLP5531A-Q1 Automotive 0.55-inch DLP® digital micromirror device (DMD)
  • DLP5533A-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD)
NIR (>700nm) DMDs
  • DLP2010NIR 0.2-inch WVGA NIR DLP® digital micromirror device (DMD)
  • DLP4500NIR 0.45-inch WXGA NIR DLP® digital micromirror device (DMD)
  • DLP650LNIR 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)
Interior display DMDs
  • DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package
  • DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD)
  • DLP3940S-Q1 Automotive 0.39in DLP® digital micromirror device (DMD) for interior display applications
  • DLP3944-Q1 Automotive 0.39in 4K UHD DLP® digital micromirror device (DMD) for entertainment displays
  • DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications
  • DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
  • DLP5532-Q1 Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays
  • DLP5534-Q1 DLP® automotive 0.55-inch 405nm digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
  • DLP2010LC 0.2-inch WVGA DLP® digital micromirror device (DMD)
  • DLP3010LC 0.3-inch 720p DLP® digital micromirror device (DMD)
  • DLP4500 0.45-inch WXGA DLP® digital micromirror device (DMD)
  • DLP4710LC 0.47-inch 1080p DLP® digital micromirror device (DMD)
  • DLP5500 0.55-inch XGA DLP® digital micromirror device (DMD)
  • DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD)
  • DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)
  • DLP670S 0.67-inch 2716x1600 DLP® digital micromirror device (DMD)
  • DLP7000 0.7-inch XGA DLP® digital micromirror device (DMD)
  • DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD)
  • DLP9000X 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD)
  • DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD)
  • DLP991U 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
DLP controllers & drivers
  • DLPA100 DLP® driver for DLPC4420, DLPC4430 and DLPC7540
  • DLPA200 Driver for DLP® digital micromirror device (DMD)
  • DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD
  • DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs
  • DLPA300 DLP® driver for DLP780NE (0.78 1080p), DLP780TE (0.78 4K UHD), DLP800RE (0.80 WUXGA) DMD
  • DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD
  • DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD
  • DLPA3082 DLP® products PMIC for DLP472TP (0.47-inch 4K UHD) DMD
  • DLPA3085 PMIC/LED driver for DLPC8xxx controllers with >6-A LED capability
  • DLPA4000 DLP® PMIC/LED driver for DMD
  • DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset
  • DLPC1438 DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs)
  • DLPC150 DLP® controller for DLP2010NIR digital micromirror device (DMD)
  • DLPC200 DLP® controller for DLP5500 digital micromirror device (DMD)
  • DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset
  • DLPC230S-Q1 DLP® automotive functional safety DMD controller for DLP553x-Q1 chipset
  • DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x
  • DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
  • DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD
  • DLPC300 DLP® controller for DLP3000 digital micromirror device (DMD)
  • DLPC3420 DLP® display controller for DLP160AP (0.16 QnHD) DMD
  • DLPC3421 DLP® display controller for DLP160CP (0.16 nHD) DMD
  • DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD
  • DLPC3432 DLP® display controller for DLP230GP (0.23 qHD) DMD
  • DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD
  • DLPC3434 DLP® display controller for DLP230KP (0.23 HD) DMD
  • DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD
  • DLPC3436 DLP® display controller for DLP230NP (0.23 1080p) DMD
  • DLPC3437 DLP® display controller for DLP3310 (0.33 1080p) DMD
  • DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD
  • DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD
  • DLPC3470 DLP® controller for DLP2010LC digital micromirror device (DMD)
  • DLPC3478 DLP® controller for DLP3010LC digital micromirror device (DMD)
  • DLPC3479 DLP® controller for DLP4710LC digital micromirror device (DMD)
  • DLPC350 DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)
  • DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)
  • DLPC4420 DLP® display controller for 4K UHD DMD
  • DLPC4430 DLP® controller for DLP780NE, DLP781NE, DLP800RE, and DLP801RE digital micromirror devices (DMDs)
  • DLPC6401 DLP® display controller for high-brightness portable displays
  • DLPC6422 DLP controller for 0.78in high efficiency pixel (HEP) UV DMD
  • DLPC6540 DLP® display controller for DLP471TP (0.47 4K UHD) DMD
  • DLPC7530 DLP(R) display controller for 1080p DMD
  • DLPC7540 DLP® display controller for 4K UHD and 1080p DMD
  • DLPC8424 DLP® display controller for DLP230NP (0.23-inch 1080p) DMD
  • DLPC8444 DLP® display controller for DLP472NP (0.47-inch 1080p) DMD
  • DLPC8445 DLP® display controller for DLP472TP (0.47-inch 4K) DMD
  • DLPC8454 DLP® display controller for DLP473NE (0.47in 1080p) DMD
  • DLPC8455 DLP® display controller for DLP473TE (0.47in 4K) DMD
  • DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
  • DLPC910 DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)
  • DLPC964 DLP® controller for DLP991UFLV digital micromirror device (DMD)
Hardware development
Evaluation board
  • DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module
  • DLP-RF430BP Dynamic Dual Interface NFC Transponder Booster Pack
  • DLP2021AM263Q1EVM DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection
  • DLP2021LEQ1EVM DLP2021-Q1 evaluation module for dynamic ground projector
  • DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module
  • DLP3021LEQ1EVM DLP3021-Q1 dynamic ground projector evaluation module
  • DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
  • DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module
  • DLP4620SQ1EVM DLP4620-Q1 evaluation module
  • DLP4621Q1EVM DLP4621-Q1 evaluation module
  • DLP470NEEVM DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD)
  • DLP470TEEVM DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP4710EVM-LC DLP® 4710 Light control evaluation module
  • DLP471TEEVM DLP471TE evaluation module for 4K UHD digital micromirror device (DMD)
  • DLP472NEEVM DLP472NE 1080p, digital micromirror device (DMD) evaluation module
  • DLP472TEEVM DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
  • DLP480REEVM DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLP550HEEVM DLP550HEEVM evaluation module for SVGA digital micromirror device (DMD)
  • DLP550JEEVM DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD)
  • DLP5530PGUQ1EVM DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
  • DLP5530PROJQ1EVM DLP5530-Q1 Interior projector evaluation module
  • DLP5530PROJTGQ1EVM DLP5530-Q1 Interior projector evaluation module with true green LED
  • DLP5530Q1EVM DLP5530-Q1 electronics evaluation module
  • DLP5531LEQ1EVM DLP5531-Q1 light engine evaluation module
  • DLP5531Q1EVM DLP® automotive high resolution headlight electronics evaluation module
  • DLP5532PROJHBQ1EVM DLP5532-Q1 evaluation module for high-brightness interior projector
  • DLP5534PROJQ1EVM DLP5534-Q1 405nm projector evaluation module
  • DLP650LEEVM DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD)
  • DLP650NEEVM DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD)
  • DLP650TEEVM DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
  • DLP660TEEVM DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP670REEVM DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLP780NEEVM DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD)
  • DLP780TEEVM DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
  • DLP800REEVM DLP800REEVM evaluation module for WUXGA digital micromirror device (DMD)
  • DLPC4420AEVM DLPC4420 evaluation module for dual controller configuration with Altera FPGA
  • DLPC4430EVM DLPC4430EVM evaluation module for single controller configuration
  • DLPC7540EVM DLPC7540 evaluation module for high-resolution display controllers
  • DLPDLCR160CPEVM DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
  • DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module
  • DLPDLCR230NPEVM DLP® LightCrafter™ Display 230NP evaluation module
  • DLPDLCR3010EVM-G2 DLP® DLP3010 LightCrafter display evaluation module
  • DLPDLCR4710EVM-G2 Full HD DLP4710 Chipset Evaluation Module
  • DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP evaluation module
  • DLPLCR4500EVM DLP® LightCrafter™ 4500
  • DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module
  • DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
  • DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
  • DLPLCR65FLQEVM DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD)
  • DLPLCR65NEVM DLP650LNIR DMD evaluation module
  • DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
  • DLPLCR70EVM DLP7000 DMD evaluation board
  • DLPLCR70UVEVM DLP7000UV DMD evaluation board
  • DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
  • DLPLCR90XEVM DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD
  • DLPLCR90XUVEVM DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD
  • DLPLCR95EVM DLP9500 DMD evaluation board
  • DLPLCR95UVEVM DLP9500UV DMD evaluation board
  • DLPLCR99EVM Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)
  • DLPLCR99UVEVM DLP991UUV evaluation module for UV spectrum
  • DLPLCRC410EVM DLPLCRC410 Evaluation Module
  • DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module
  • DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module
  • DLPLCRC910EVM DLPC910 evaluation module for DLP® LightCrafter™ controller
  • DLPLCRC964EVM DLPC964 DLP® LightCrafter™ evaluation module
  • DLPM2000EVM DLP2000 optical engine evaluation module
  • DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module
  • DLPNIRSCANEVM DLP® NIRscan™ Evaluation Module
Development kit
Support software
Package Pins CAD symbols, footprints & 3D models
FCCSP (AMD) 484 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos