DLPA2005ERSLT

ACTIVE

DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs | RSL | 48 | -10 to 85

ACTIVE Custom reel may be available
Same as: DLPA2005ERSLT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DLPA2005ERSLR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSL) | 48
Operating temperature range (°C) -10 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the DLPA2005

  • High Efficiency RGB LED/Lamp Driver With Buck-
    Boost DC-to-DC Converter, DMD Supplies, DPP
    Core Supply, 1.8-V Load Switch, and
    Measurement System in a Small Chip-Scale
    Package
  • Three Low-Impedance (30 mΩ Typical at 27°C)
    MOSFET Switches for Channel Selection
  • Independent, 10-Bit Current Control per Channel
  • 2.4-A Max LED Current for DLPA2005 Embedded
    Applications
  • DMD Regulators
    • Requires Only a Single Inductor
    • VOFS: 10 V
    • VBIAS: 18 V
    • VRST: –14 V
    • Passive Discharge to GND When Disabled
  • DPP 1.1-V Core Supply
    • Synchronous Step-Down Converter With
      Integrated Switching FETs
    • Supports up to 600-mA Output Current
  • VLED Buck Boost Converter
    • Power Save Mode at Light Load Current
  • Low-Impedance Load Switch
    • VIN Range from 1.8 to 3.6 V
    • Supports up to 200 mA of Current
    • Passive Discharge to GND When Disabled
  • DMD Reset Signal Generation and Power Supply
    Sequencing
  • 33-MHz Serial Peripheral Interface (SPI)
  • Multiplexer for Measuring Analog Signals
    • Battery Voltage
    • LED Voltage, LED Current
    • Light Sensor (for White Point Correction)
    • Internal Reference Voltage
    • External (Thermistor) Temperature Sensor
  • Monitoring and Protection Circuits
    • Hot Die Warning and Thermal
    • Low-Battery Warning
    • Programmable Battery Undervoltage Lockout
      (UVLO)
    • Load Switch UVLO
    • Overcurrent and Undervoltage Protection
  • DLPA2005 QFN Package
    • 48-Pin 0.4-mm Pitch
    • Die Size: 6.0 mm × 6.0 mm ± 0.15 mm

Description for the DLPA2005

DLPA2005 is a dedicated PMIC/RGB LED/Lamp driver for the DLP2010, DLP2010NIR and DLP3010 Digital Micromirror Devices (DMD) when used with a DLPC3430, DLPC3433, DLPC3435, DLCP3438, or DLPC150 digital controller. For reliable operation of these chipsets it is mandatory to use a DLPA2000 or DLPA2005.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DLPA2005ERSLR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more