DLP3940S-Q1
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Home cinema, business & education DMDs
Portable & consumer DMDs
UV (<420nm) DMDs
Pro-AV & large venue DMDs
Exterior lighting & projection DMDs
NIR (>700nm) DMDs
Interior display DMDs
Visible (420 to 700nm) DMDs
DLP controllers & drivers
Hardware development
Evaluation board
Development kit
Support software
DLP-SERIES-323-MOUNTING — Series 323 DMD mounting and electrical interconnect information
Supported products & hardware
Products
Portable & consumer DMDs
Interior display DMDs
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Home cinema, business & education DMDs
Portable & consumer DMDs
UV (<420nm) DMDs
Pro-AV & large venue DMDs
Exterior lighting & projection DMDs
NIR (>700nm) DMDs
Interior display DMDs
Visible (420 to 700nm) DMDs
DLP controllers & drivers
Hardware development
Evaluation board
Development kit
Support software
DLP-DLP39XX-PGU-OPT-DES — PGU Optical design for the 0.39" DMD for HUD (.zip)
Supported products & hardware
Products
Interior display DMDs
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| UNKNOWN (FSC) | 154 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.