Product details

CPU External MCU, External MPU Type MCU or MPU attach, Module Technology Wi-Fi 6 Protocols Matter, Wi-Fi 2.4 GHz, Wi-Fi 5 GHz Operating system Android, FreeRTOS, Linux, Zephyr RTOS Certifications CE, FCC, ISED, MIC, Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 65 Features 802.11ax, AP, COEX, STA Edge AI enabled No Security Secure communication, Secure firmware & software update Rating Catalog Operating temperature range (°C) -40 to 85
CPU External MCU, External MPU Type MCU or MPU attach, Module Technology Wi-Fi 6 Protocols Matter, Wi-Fi 2.4 GHz, Wi-Fi 5 GHz Operating system Android, FreeRTOS, Linux, Zephyr RTOS Certifications CE, FCC, ISED, MIC, Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 65 Features 802.11ax, AP, COEX, STA Edge AI enabled No Security Secure communication, Secure firmware & software update Rating Catalog Operating temperature range (°C) -40 to 85
QFM (MOZ) 65 121 mm² (11 mm × 11 mm)

Key Features

  • Wi-Fi 6 (802.11ax)
  • Bluetooth Low Energy 5.4 in CC33x1MOD
  • Companion module to any processor or MCU host capable of running a TCP/IP stack
  • Integrated 2.4GHz and 5GHz PA for a complete wireless system with up to +18.3dBm output power
  • Operating temperature: –40°C to +85°C
  • Application throughput up to 50Mbps
  • Regulatory Certification
    • FCC: Z64-CC33DBMOD
    • IC/ISED: 451I-CC33DBMOD
    • ETSI/CE
    • MIC (TELEC): 201-250530 (Test Grade: 51), 201-250531 (Test Grade: 50)
  • Based on CC3351 QuickTrack Qualified chipset
  • Bluetooth Controller Subsystem Qualified
Extended Features

  • Wi-Fi 6
    • 2.4GHz and 5GHz, 20MHz, single spatial stream
    • MAC, baseband, and RF transceiver with support for IEEE 802.11 a/b/g/n/ax
    • Target wake time (TWT), OFDMA, MU-MIMO (downlink), Basic Service Set Coloring, and trigger-based transmission for improved efficiency
    • Hardware-based encryption and decryption supporting WPA2 and WPA3
    • Excellent interoperability
    • Support for 4-bit SDIO or SPI host interfaces
  • Bluetooth Low Energy 5.4
    • LE Coded PHYs (long range), LE 2M PHY (high speed), and Advertising Extension
    • Host controller interface (HCI) transport with an option for UART or shared SDIO
    • Internal coexistence mechanism with Wi-Fi to share the same RF chains and antenna
  • Enhanced Security
    • Secured host interface
    • Firmware authentication
    • Anti-rollback protection
  • Multirole support (for example, concurrent STA and AP) to connect with Wi-Fi devices on different RF channels (Wi-Fi networks)
  • Optional antenna diversity or selection
  • 3-wire or 1-wire PTA for external coexistence with additional 2.4GHz radios (for example, Thread or Zigbee)
  • Clock sources

    • 40MHz XTAL fast clock (Integrated into the module)
    • Internal slow clock or external 32.768kHz slow clock
  • Small package size
    • Easy to design with 65-pin, 11mm × 11mm LGA package, 0.65mm pitch

Key Features

  • Wi-Fi 6 (802.11ax)
  • Bluetooth Low Energy 5.4 in CC33x1MOD
  • Companion module to any processor or MCU host capable of running a TCP/IP stack
  • Integrated 2.4GHz and 5GHz PA for a complete wireless system with up to +18.3dBm output power
  • Operating temperature: –40°C to +85°C
  • Application throughput up to 50Mbps
  • Regulatory Certification
    • FCC: Z64-CC33DBMOD
    • IC/ISED: 451I-CC33DBMOD
    • ETSI/CE
    • MIC (TELEC): 201-250530 (Test Grade: 51), 201-250531 (Test Grade: 50)
  • Based on CC3351 QuickTrack Qualified chipset
  • Bluetooth Controller Subsystem Qualified
Extended Features

  • Wi-Fi 6
    • 2.4GHz and 5GHz, 20MHz, single spatial stream
    • MAC, baseband, and RF transceiver with support for IEEE 802.11 a/b/g/n/ax
    • Target wake time (TWT), OFDMA, MU-MIMO (downlink), Basic Service Set Coloring, and trigger-based transmission for improved efficiency
    • Hardware-based encryption and decryption supporting WPA2 and WPA3
    • Excellent interoperability
    • Support for 4-bit SDIO or SPI host interfaces
  • Bluetooth Low Energy 5.4
    • LE Coded PHYs (long range), LE 2M PHY (high speed), and Advertising Extension
    • Host controller interface (HCI) transport with an option for UART or shared SDIO
    • Internal coexistence mechanism with Wi-Fi to share the same RF chains and antenna
  • Enhanced Security
    • Secured host interface
    • Firmware authentication
    • Anti-rollback protection
  • Multirole support (for example, concurrent STA and AP) to connect with Wi-Fi devices on different RF channels (Wi-Fi networks)
  • Optional antenna diversity or selection
  • 3-wire or 1-wire PTA for external coexistence with additional 2.4GHz radios (for example, Thread or Zigbee)
  • Clock sources

    • 40MHz XTAL fast clock (Integrated into the module)
    • Internal slow clock or external 32.768kHz slow clock
  • Small package size
    • Easy to design with 65-pin, 11mm × 11mm LGA package, 0.65mm pitch

The SimpleLink™ Wi-Fi CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC335xMOD devices are certified modules designed to simplify hardware design and reduce time-to-market.

  • CC3350MOD: A 2.4GHz and 5GHz Wi-Fi 6 companion module
  • CC3351MOD: A 2.4GHz and 5GHz Wi-Fi 6 and Bluetooth Low Energy 5.4 companion module

The CC335xMOD offers the latest standards from Wi-Fi and Bluetooth Low Energy while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11ac). These CC335xMOD devices are based on the 10th-generation connectivity combo chip from Texas Instruments. As such, the CC335xMOD is based on proven technology. These modules are an excellent choice to use in cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP. CC335xMOD brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT).

The SimpleLink™ Wi-Fi CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC335xMOD devices are certified modules designed to simplify hardware design and reduce time-to-market.

  • CC3350MOD: A 2.4GHz and 5GHz Wi-Fi 6 companion module
  • CC3351MOD: A 2.4GHz and 5GHz Wi-Fi 6 and Bluetooth Low Energy 5.4 companion module

The CC335xMOD offers the latest standards from Wi-Fi and Bluetooth Low Energy while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11ac). These CC335xMOD devices are based on the 10th-generation connectivity combo chip from Texas Instruments. As such, the CC335xMOD is based on proven technology. These modules are an excellent choice to use in cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP. CC335xMOD brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW CC3351MOD ACTIVE SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module Alternative 5GHz capability

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet CC335xMOD SimpleLink™ 2.4GHz and 5GHz Dual-Band Wi-Fi 6 and Bluetooth® Low Energy Companion Module datasheet (Rev. A) PDF | HTML Feb 3, 2026
Application note Simplified RF Testing Guide for CC33xx/CC35xxE PDF | HTML Aug 17, 2026
Certificate Module Certification Request Form (Change in ID / Change in Multiple Listing) (Rev. A) May 29, 2026
User guide CC33xx WLAN Features User's Guide (Rev. B) PDF | HTML Apr 15, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BP-CC3351MOD — SimpleLink™ CC3351MOD dual-band Wi-Fi® 6 and Bluetooth® Low Energy BoosterPack™ plug-in module

The SimpleLink CC3351MOD dual-band Wi-Fi 6 and Bluetooth Low Energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3351MOD BoosterPack plug-in module (BP-CC3351MOD) is a test and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
Application software & framework

SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx and CC35xxE Devices

The Wi-Fi toolbox package provides all the capabilities required to debug and monitor WLAN/Bluetooth® Low Energy firmware with a host, perform RF validation tests, run pretest for regulatory certification testing, and debug hardware and software platform integration issues.

Supported products & hardware
Driver or library

CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.

The CC33XX devices are single and dual-band Wi-Fi 6 and Bluetooth Low Energy 5.4 companion devices suitable for both Linux and RTOS based systems. CC33XX-SOFTWARE is a collection of software development sources aimed to facilitate quick setup, out-of-box experience, and accelerate development in (...)

Supported products & hardware
Driver or library

CC33XX-LINUX-MPU-PORTS-SW — CC33XX-LINUX-MPU Ports to LTS kernels and other HW platforms

The CC33XX devices are single and dual-band Wi-Fi 6 and Bluetooth Low Energy 5.4 companion devices suitable for both Linux and RTOS based systems. CC33XX-SOFTWARE is a collection of software development sources aimed to facilitate quick setup, out-of-box experience, and accelerate development in (...)

Supported products & hardware
Driver or library

CC33XX-RTOS-MCU — CC33xx device driver for MCU and RTOS platforms

The CC33XX devices are single and dual-band Wi-Fi 6 and Bluetooth Low Energy 5.4 companion devices suitable for both Linux and RTOS based systems. CC33XX-SOFTWARE is a collection of software development sources aimed to facilitate quick setup, out-of-box experience, and accelerate development in (...)

Supported products & hardware
Support software

CC33XX-QUICKTRACK-CONTROL-TOOL — The CC33XX QuickTrack Control App is a Wi-Fi automation test tool utilized for Wi-Fi® Certification

The CC33XX devices are single and dual-band Wi-Fi 6 and Bluetooth Low Energy 5.4 companion devices suitable for both Linux and RTOS based systems. CC33XX-SOFTWARE is a collection of software development sources aimed to facilitate quick setup, out-of-box experience, and accelerate development in (...)

Supported products & hardware
Certification

SIMPLELINK-CC33XX-REPORTS — Reports: CC33xx Regulatory Certification

Are you looking for CC3XXX certification support? SIMPLELINK-CC3XXX-CERTIFCATION provides the relevant information and support for successful certification of CC31XX, CC32XX, and CC33XX products. Within this page you will find the latest certification reports of our Modules as well as our (...)

Supported products & hardware
Design tool

CC33XX-DESIGN-TOOLS — Design resources for CC33xx and CC33xxMOD Devices

Design resources for CC33xx devices including design files and design checklists
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFM (MOZ) 65 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos