BP-CC3351MOD is a prototype evaluation module and is available in limited quantities.
BP-CC3351MOD
SimpleLink™ CC3351MOD dual-band Wi-Fi® 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
BP-CC3351MOD
Overview
The SimpleLink CC3351MOD dual-band Wi-Fi 6 and Bluetooth Low Energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3351MOD BoosterPack plug-in module (BP-CC3351MOD) is a test and development board that is compatible with the CC3350MOD and CC3351MOD and can be easily connected to TI LaunchPad development kits or processor boards enabling rapid software development.
This kit can be used in 3 configurations:
- MCU and RTOS evaluation: BP-CC3351MOD + LaunchPad with the MCU running TCP/IP like the LP-AM243
- Processor and Linux evaluation: BP-CC3351MOD + BP-CC33-BBB-ADAPT + BEAGL-BONE-BLACK
- RF testing with PC tools: BP-CC3351MOD + LP-XDS110
In addition, the BP-CC3351MOD can also be wired to any other Linux or RTOS host board running TCP/IP stack.
Features
- CC3351 Dual-band Wi-Fi 6 and Bluetooth® Low Energy companion module
- 2x20 pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPack plug-in modules
- On-Board chip antenna with option for SMA/U.FL based testing
- SWD interface for standalone operation and RF testing
Order & start development
BP-CC3351MOD — SimpleLink™ CC3351MOD dual-band Wi-Fi® 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
BP-CC3351MOD — SimpleLink™ CC3351MOD dual-band Wi-Fi® 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx and CC35xxE Devices
Supported products & hardware
Products
Wi-Fi products
Hardware development
Evaluation board
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx and CC35xxE Devices
Products
Wi-Fi products
Hardware development
Evaluation board
Release Information
SimpleLink Wi-Fi Toolbox is a comprehensive cross-platform development suite that delivers essential tools for streamlined development and rapid prototyping with the CC33XX and CC35XXE wireless connectivity solutions.
This is version 4.3.23 of the SimpleLink Wi-Fi Toolbox.
Previous release was 4.3.21
What's new
- CC33XX
- None
- CC35XXE
- Update BL2 (v0.1.18.0)
- Update FW binaries (v1.8.0.64)
- Update default pre-compiled vendor app (v3.0.10.76)
- JLink Support
SIMPLELINK-CC33XX-REPORTS — Reports: CC33xx Regulatory Certification
Supported products & hardware
Products
Wi-Fi products
Hardware development
Evaluation board
CC33XX-DESIGN-TOOLS — Design resources for CC33xx and CC33xxMOD Devices
Supported products & hardware
Products
Wi-Fi products
Hardware development
Evaluation board
CC33XX-DESIGN-TOOLS — Design resources for CC33xx and CC33xxMOD Devices
CC330x Reference Design Files
CC335x Reference Design Files
CC330xMOD Certification Resources
CC335xMOD Certification Resources
BP-CC3351 Reference Design Files
BP-CC33x1MOD Reference Design Files
Products
Wi-Fi products
Hardware development
Evaluation board
Documentation
Design Checklist for CC33xx and CC33xMOD devices
Release Information
Design files and Design checklist for CC33xx and CC33xxMOD devices
What's new
- CC33x1 Design Checklist
- CC330x and CC335x Reference Designs
- CC330xMOD and CC335xMOD Resources
- EVM Design Files
Design files
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | SimpleLink CC33x1MOD Wi-Fi 6 and Bluetooth Low Energy BoosterPack Plug-in Module User's Guide (Rev. A) | PDF | HTML | Feb 5, 2026 |
| Application note | Simplified RF Testing Guide for CC33xx/CC35xxE | PDF | HTML | Aug 17, 2026 | |
| Certificate | BP-CC3351MOD EU Declaration of Conformity (DoC) (Rev. A) | Sep 8, 2025 |
Related design resources
Hardware development
DEVELOPMENT KIT
INTERFACE ADAPTER
Software development
APPLICATION SOFTWARE & FRAMEWORK
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.