SIMPLELINK-WIFI-TOOLBOX

SimpleLink Wi-Fi Toolbox

SIMPLELINK-WIFI-TOOLBOX

Downloads

Overview

The Wi-Fi toolbox package provides all the capabilities required to debug and monitor WLAN/Bluetooth® Low Energy firmware with a host, perform RF validation tests, run pretest for regulatory certification testing, and debug hardware and software platform integration issues.

Features
  • Radio Tool - Radio Tool is a tool for RF evaluation and testing of CC33xx and CC35xxE designs during development and regulatory certification. The tool enables low-level radio testing capabilities by manually setting the radio into transmit or receive modes. Usage of the tool may require familiarity and knowledge of radio circuit theory and radio test methods.
  • INI composer - The INI Composer tool is used to configure radio frequency parameters and modes specific to the CC33xx and CC35xxE devices. The tool outputs a bin file which must be installed on the host MPU/MCU or on the CC35xxE itself. It can also be used in RadioTool for radio testing and regulatory certification.
  • Logger - The Logger tool is used to capture the firmware log messages and protocol transactions from the device. It provides visibility into the inner data and states of the device as well as the information regarding the protocol transactions with the remote devices. The serial logs can be captured with almost any type of USB to serial hardware. We recommend to use an FTDI serial cable.
  • To fully leverage these tools, a PC connection is required. To enable JTAG-to-USB communication with radio tool, we recommend using the LP-XDS110ET LaunchPad™ development kit debugger or TMDSEMU110-U XDS110 JTAG Debug Probe.
Download View video with transcript Video

Downloads

Application software & framework

SIMPLELINK-WIFI-TOOLBOX SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx and CC35xxE Devices

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3300 SimpleLink™ Wi-Fi 6 companion IC CC3300MOD SimpleLink™ Wi-Fi 6 companion module CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3301MOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module CC3350 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3350MOD SimpleLinkTM dual-band (2.4 and 5 GHz) Wi-Fi 6 companion module CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3351MOD SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module CC3501E SimpleLink™ wireless MCU with 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy CC3551E SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Hardware development
Evaluation board
BP-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3351MOD SimpleLink™ CC3351MOD dual-band Wi-Fi® 6 and Bluetooth® Low Energy BoosterPack™ plug-in module LP-EM-CC35X1 CC35xxE LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU LP-EM-CC35X1ET CC35xxET LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU M2-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
Download options

Additional resources you might need

Software development kit (SDK)

SIMPLELINK-WIFI-SDK SimpleLink Wi-Fi SDK for the CC35xxE Devices

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3501E SimpleLink™ wireless MCU with 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy CC3551E SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Hardware development
Evaluation board
LP-EM-CC35X1 CC35xxE LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU LP-EM-CC35X1ET CC35xxET LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU
Browse Download options
Driver or library

CC33XX-LINUX-MPU CC33xx device driver source for MPUs running Linux OS.

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3300 SimpleLink™ Wi-Fi 6 companion IC CC3300MOD SimpleLink™ Wi-Fi 6 companion module CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3301MOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module CC3350 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3350MOD SimpleLinkTM dual-band (2.4 and 5 GHz) Wi-Fi 6 companion module CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3351MOD SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module
Hardware development
Evaluation board
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module M2-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
Browse Download options

CC33XX-LINUX-MPU CC33xx device driver source for MPUs running Linux OS.

close
Latest version
Version: 1.0.2.14
Release date: May 5, 2026

CC33xx Linux MPU Windows Installer

SHA-256 checksum

CC33xx Linux MPU Linux Installer

SHA-256 checksum

CC33XX Yocto Image for AM335

SHA-256 checksum

CC33XX Yocto Image for AM62

SHA-256 checksum

CC33XX Yocto Image for AM62p

SHA-256 checksum
Products
Wi-Fi products
CC3300 SimpleLink™ Wi-Fi 6 companion IC CC3300MOD SimpleLink™ Wi-Fi 6 companion module CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3301MOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module CC3350 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3350MOD SimpleLinkTM dual-band (2.4 and 5 GHz) Wi-Fi 6 companion module CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3351MOD SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module
Hardware development
Evaluation board
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module M2-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module

Release Information

The CC33xx Linux MPU Software Package delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.


This CC33xx Linux Software Package delivers components that enable operation of the Texas Instruments CC33xx Wi-Fi and BLE family of wireless transceivers on Linux platforms.

This is version 1.0.2.14 of the CC33xx Linux Software Package

The version is a production quality release for 2.4/5Ghz devices

Previous release was 1.0.2.13


This is a release for TI’s CC33xx devices supporting Wi-Fi 6 and BLE 5.4.


Components version:

  • FW version: 1.7.16.323
  • Driver version: 1.7.2.239
  • PHY version: 1.2.0.47.6.8.40.69
  • RAM Bootloader version: 1.0.0.31

What's new

  • Bug fixes
Driver or library

CC33XX-RTOS-MCU CC33xx device driver for MCU and RTOS platforms

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3300 SimpleLink™ Wi-Fi 6 companion IC CC3300MOD SimpleLink™ Wi-Fi 6 companion module CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3301MOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module CC3350 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3350MOD SimpleLinkTM dual-band (2.4 and 5 GHz) Wi-Fi 6 companion module CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3351MOD SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module
Hardware development
Evaluation board
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
Browse Download options

CC33XX-RTOS-MCU CC33xx device driver for MCU and RTOS platforms

close
Latest version
Version: R9
Release date: May 26, 2026
Products
Wi-Fi products
CC3300 SimpleLink™ Wi-Fi 6 companion IC CC3300MOD SimpleLink™ Wi-Fi 6 companion module CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3301MOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module CC3350 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3350MOD SimpleLinkTM dual-band (2.4 and 5 GHz) Wi-Fi 6 companion module CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3351MOD SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module
Hardware development
Evaluation board
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module

Documentation

Release Information

This CC33xx RTOS MCU Software Package delivers components that enable engineers to develop applications on the Texas Instruments CC33xx Wi-Fi devices and Sitara family of microcontrollers (MCU).

This software toolkit provides the drivers for CC33xx devices to be used with a Real-Time Operating System (RTOS) on a microcontroller.


This is version R9 of the CC33xx RTOS MCU Software Package.

What's new

  • Implemented full WPA2-WPA3 transition mode support
  • WLAN event handler now reports 802.11 deauth reason codes for disconnections and failed connection attempts
  • Added WLAN API for retrieving RSSI during active AP connection
  • Resolved firmware crashes during scan and connection operations
  • Resolved crashes when using STA and AP multirole and BLE
Online training

SIMPLELINK-WIFI-ACADEMY SimpleLink™ Wi-Fi Academy

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3501E SimpleLink™ wireless MCU with 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy CC3551E SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Hardware development
Evaluation board
LP-EM-CC35X1 CC35xxE LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU LP-EM-CC35X1ET CC35xxET LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU
Support software

CC33XX-QUICKTRACK-CONTROL-TOOL The CC33XX QuickTrack Control App is a Wi-Fi automation test tool utilized for Wi-Fi® Certification

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3300 SimpleLink™ Wi-Fi 6 companion IC CC3300MOD SimpleLink™ Wi-Fi 6 companion module CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3301MOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module CC3350 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3350MOD SimpleLinkTM dual-band (2.4 and 5 GHz) Wi-Fi 6 companion module CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3351MOD SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module
Hardware development
Evaluation board
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module M2-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
Download options

CC33XX-QUICKTRACK-CONTROL-TOOL The CC33XX QuickTrack Control App is a Wi-Fi automation test tool utilized for Wi-Fi® Certification

close
Latest version
Version: 2.2.1
Release date: Jun 18, 2024

CC33xx QuickTrack Control Tool Windows Installer

SHA-256 checksum

CC33xx QuickTrack Control Tool Linux Installer

SHA-256 checksum
Products
Wi-Fi products
CC3300 SimpleLink™ Wi-Fi 6 companion IC CC3300MOD SimpleLink™ Wi-Fi 6 companion module CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3301MOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module CC3350 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3350MOD SimpleLinkTM dual-band (2.4 and 5 GHz) Wi-Fi 6 companion module CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3351MOD SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module
Hardware development
Evaluation board
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module M2-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module

Documentation

Release Information

Click on the links in the table above to download. The CC33xx QuickTrack Control Tool is a Wi-Fi automation test tool utilized for Wi-Fi® Certification.

What's new

  • fixed paths
  • fix wps APUT settings file
  • wps pin checksum script
  •  

Related design resources

Software development

DRIVER OR LIBRARY
CC33XX-SOFTWARE Software development source for CC33XX

Hardware development

EVALUATION BOARD
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
INTERFACE ADAPTER
BP-CC33-BBB-ADAPT BP-CC33xx interface adapter for BeagleBone Black development platform

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos