Product details

CPU Arm® Cortex®-M33 Technology 2.4 GHz, 2.4 GHz proprietary, Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Matter, Thread, Zigbee Flash memory (kByte) 2048 RAM (kByte) 288 Peripherals 1 Watchdog timer, 1 comparator, 2 SPI, 2 UART, 4 GP Timers, I2C, I2S, Real-time clock (RTC) Features Multi-protocol dual-band, NCP, OAD, Router, Sleepy end device, Zigbee Coordinator, Zigbee network processor Number of GPIOs 23 Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure firmware & software update, Secure storage Cryptographic accelerators AES, TRNG Operating system FreeRTOS, Zephyr RTOS Type Wireless MCU Operating temperature range (°C) -40 to 125
CPU Arm® Cortex®-M33 Technology 2.4 GHz, 2.4 GHz proprietary, Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Matter, Thread, Zigbee Flash memory (kByte) 2048 RAM (kByte) 288 Peripherals 1 Watchdog timer, 1 comparator, 2 SPI, 2 UART, 4 GP Timers, I2C, I2S, Real-time clock (RTC) Features Multi-protocol dual-band, NCP, OAD, Router, Sleepy end device, Zigbee Coordinator, Zigbee network processor Number of GPIOs 23 Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure firmware & software update, Secure storage Cryptographic accelerators AES, TRNG Operating system FreeRTOS, Zephyr RTOS Type Wireless MCU Operating temperature range (°C) -40 to 125
VQFN (RHA) 40 36 mm² (6 mm × 6 mm)
  • Arm Cortex-M33 processor (96MHz) with FPU (floating point unit), TrustZone-M support, and CDE (custom datapath extension) for machine learning acceleration
  • Algorithm Processing Unit (APU) (96MHz)
    • Mathematical accelerator for efficient vector and matrix operations
    • Bluetooth Channel Sounding post-processing support for IFFT and advanced super-resolution algorithms such as MUltiple SIgnal Classification (MUSIC)
  • 2MB of in-system programmable flash
  • 288KB of SRAM
  • 36KB of System ROM with secure boot root of trust (RoT) and a serial (SPI/UART) bootloader
  • Serial wire debug (SWD)
  • 23 GPIOs, digital peripherals can be routed to multiple GPIOs:
    • Two SWD IO pads, multiplexed with GPIOs
    • Two LFXT IO pads, multiplexed with GPIOs
    • 19 DIOs (analog or digital IOs)
  • All GPIOs have wakeup and interrupt capabilities
  • 3 × 16-bit and 1 × 32-bit general-purpose timers, quadrature decode mode support
  • Real-time clock (RTC)
  • Watchdog timer
  • System timer for radio, RTOS, and application operations for Bluetooth channel sounding postprocessing
  • 12-bit ADC, up to 1.2MSPS, eight external inputs
  • Temperature sensor and battery monitor
  • 1× low-power comparator
  • 2× UART
  • 2× SPI
  • 1× I2C
  • 1× I2S
  • Hardware Security Module (HSM) with proprietary controller and dedicated memories supporting accelerated cryptographic operations and secure key storage:
    • AES (up to 256 bits) crypto accelerator
    • ECC (up to 521 bits), RSA (up to 3072 bits) public key accelerator
    • SHA-2 (up to 512 bits) accelerator
    • True random number generator
    • HSM firmware update support
    • Differential power analysis (DPA) countermeasures for AES and ECC
  • Separate AES 128-bit cryptographic accelerator (LAES) for latency-critical link-layer operations
  • Secure boot and secure firmware updates
  • Secure boot root of trust (RoT)
  • Cortex®-M33 TrustZone-M, MPU, memory firewalls for software isolation
  • Voltage glitch monitor (VGM)
  • On-chip buck DC/DC converter
  • RX current: 6.2mA
  • TX current at 0dBm: 7.7mA
  • TX current at +5dBm: 10.6mA
  • TX current at +20dBm: 132mA
  • Active mode MCU 96MHz (CoreMark): 6.7mA
  • Standby: 1.1µA (low power mode, RTC on, full SRAM retention)
  • Shutdown: 160.8nA
  • Matter
  • Thread
  • Zigbee®
  • Bluetooth Low Energy Core 6.0 Qualified with support for Bluetooth Channel Sounding (High Accuracy Distance Measurement)
  • Proprietary 2.4GHz systems
  • Multi-protocol
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy specification and IEEE 802.15.4 specification
  • Output power up to +10dBm (R version)
  • Output power up to +20dBm (P version)
  • Integrated BALUN
  • Integrated RF switch
  • Receiver sensitivity:
    • IEEE 802.15.4 (2.4GHz): –103dBm
    • Bluetooth LE 125kbps: –103.5dBm
    • Bluetooth LE 1Mbps: –97dBm

Regulatory compliance

  • Designed for systems targeting compliance with worldwide radio frequency regulations
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15 (US)
    • ARIB STD-T66 (Japan)

Operating ranges

  • Junction temperature TJ: –40°C to 125°C
  • Wide supply voltage range 1.71V to 3.8V
Package
  • 6mm × 6mm QFN40 with wettable flanks

  • Arm Cortex-M33 processor (96MHz) with FPU (floating point unit), TrustZone-M support, and CDE (custom datapath extension) for machine learning acceleration
  • Algorithm Processing Unit (APU) (96MHz)
    • Mathematical accelerator for efficient vector and matrix operations
    • Bluetooth Channel Sounding post-processing support for IFFT and advanced super-resolution algorithms such as MUltiple SIgnal Classification (MUSIC)
  • 2MB of in-system programmable flash
  • 288KB of SRAM
  • 36KB of System ROM with secure boot root of trust (RoT) and a serial (SPI/UART) bootloader
  • Serial wire debug (SWD)
  • 23 GPIOs, digital peripherals can be routed to multiple GPIOs:
    • Two SWD IO pads, multiplexed with GPIOs
    • Two LFXT IO pads, multiplexed with GPIOs
    • 19 DIOs (analog or digital IOs)
  • All GPIOs have wakeup and interrupt capabilities
  • 3 × 16-bit and 1 × 32-bit general-purpose timers, quadrature decode mode support
  • Real-time clock (RTC)
  • Watchdog timer
  • System timer for radio, RTOS, and application operations for Bluetooth channel sounding postprocessing
  • 12-bit ADC, up to 1.2MSPS, eight external inputs
  • Temperature sensor and battery monitor
  • 1× low-power comparator
  • 2× UART
  • 2× SPI
  • 1× I2C
  • 1× I2S
  • Hardware Security Module (HSM) with proprietary controller and dedicated memories supporting accelerated cryptographic operations and secure key storage:
    • AES (up to 256 bits) crypto accelerator
    • ECC (up to 521 bits), RSA (up to 3072 bits) public key accelerator
    • SHA-2 (up to 512 bits) accelerator
    • True random number generator
    • HSM firmware update support
    • Differential power analysis (DPA) countermeasures for AES and ECC
  • Separate AES 128-bit cryptographic accelerator (LAES) for latency-critical link-layer operations
  • Secure boot and secure firmware updates
  • Secure boot root of trust (RoT)
  • Cortex®-M33 TrustZone-M, MPU, memory firewalls for software isolation
  • Voltage glitch monitor (VGM)
  • On-chip buck DC/DC converter
  • RX current: 6.2mA
  • TX current at 0dBm: 7.7mA
  • TX current at +5dBm: 10.6mA
  • TX current at +20dBm: 132mA
  • Active mode MCU 96MHz (CoreMark): 6.7mA
  • Standby: 1.1µA (low power mode, RTC on, full SRAM retention)
  • Shutdown: 160.8nA
  • Matter
  • Thread
  • Zigbee®
  • Bluetooth Low Energy Core 6.0 Qualified with support for Bluetooth Channel Sounding (High Accuracy Distance Measurement)
  • Proprietary 2.4GHz systems
  • Multi-protocol
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy specification and IEEE 802.15.4 specification
  • Output power up to +10dBm (R version)
  • Output power up to +20dBm (P version)
  • Integrated BALUN
  • Integrated RF switch
  • Receiver sensitivity:
    • IEEE 802.15.4 (2.4GHz): –103dBm
    • Bluetooth LE 125kbps: –103.5dBm
    • Bluetooth LE 1Mbps: –97dBm

Regulatory compliance

  • Designed for systems targeting compliance with worldwide radio frequency regulations
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15 (US)
    • ARIB STD-T66 (Japan)

Operating ranges

  • Junction temperature TJ: –40°C to 125°C
  • Wide supply voltage range 1.71V to 3.8V
Package
  • 6mm × 6mm QFN40 with wettable flanks

The SimpleLink™ CC2755x20 family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth Low Energy (6.0 and the upcoming versions), Zigbee (4.0 and the upcoming versions), Matter (1.5 and the upcoming versions), Thread (1.4 and the upcoming versions), and other 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in building automation (wireless sensors, lighting control, beacons), appliances, asset tracking, medical, and personal electronics (toys, HID, stylus pens) markets. Highlighted features of this device include:

  • Support for features in Bluetooth 6.x and earlier versions:
    • LE Coded PHYs (Long Range), LE 2Mbit PHY (high speed), advertising extensions, multiple advertisement sets, CSA#2, as well as backward compatibility with earlier Bluetooth Low Energy specifications
  • Supports an Algorithm Processing Unit (APU) to enable high accuracy, low cost, and secure phase-based ranging mechanism for distance estimation
    • APU enables latency and power-efficient execution of distance-ranging signal processing algorithms, including FFT and super-resolution complex algorithms like MUltiple SIgnal Classification (MUSIC)
  • Arm Custom Datapath Extension (CDE) instruction support for machine learning acceleration
  • Matter stack available on https://github.com/TexasInstruments/matter
  • Thread protocol stack available on https://github.com/TexasInstruments/ot-ti
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 Software Development Kit (SDK)
  • Zigbee protocol stack support in the SimpleLink™ Low Power F3 Software Development Kit (SDK)
  • Advanced security features for connected wireless MCUs:
    • An isolated HSM environment with a dedicated controller handling accelerated cryptographic and random number generation operations
    • Secure boot and firmware updates with the root of trust enabled by an immutable system ROM
    • Arm Cortex M33 TrustZone-M based trusted execution environment support
    • Secure key storage support with HSM and TrustZone-M
    • Hardware fault sensors to mitigate low-cost, low-effort, non-invasive physical attack threats like voltage glitch injection
    • Dedicated AES-128 HW accelerator for handling timing-critical link-layer encryption/decryption operations
  • Ultra-low standby current with full 288KB SRAM retention and RTC operation that enables significant battery life extension, especially for applications with longer sleep intervals
  • Extended temperature support with very low standby current
  • Integrated balun and integrated RF switch to support both transmit and receive operations on the same RF pin, even at +20dBm transmit power; thereby, enabling a reduced bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy and IEEE 802.15.4

The CC2755x20 devices are part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and a rich toolset. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

The SimpleLink™ CC2755x20 family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth Low Energy (6.0 and the upcoming versions), Zigbee (4.0 and the upcoming versions), Matter (1.5 and the upcoming versions), Thread (1.4 and the upcoming versions), and other 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in building automation (wireless sensors, lighting control, beacons), appliances, asset tracking, medical, and personal electronics (toys, HID, stylus pens) markets. Highlighted features of this device include:

  • Support for features in Bluetooth 6.x and earlier versions:
    • LE Coded PHYs (Long Range), LE 2Mbit PHY (high speed), advertising extensions, multiple advertisement sets, CSA#2, as well as backward compatibility with earlier Bluetooth Low Energy specifications
  • Supports an Algorithm Processing Unit (APU) to enable high accuracy, low cost, and secure phase-based ranging mechanism for distance estimation
    • APU enables latency and power-efficient execution of distance-ranging signal processing algorithms, including FFT and super-resolution complex algorithms like MUltiple SIgnal Classification (MUSIC)
  • Arm Custom Datapath Extension (CDE) instruction support for machine learning acceleration
  • Matter stack available on https://github.com/TexasInstruments/matter
  • Thread protocol stack available on https://github.com/TexasInstruments/ot-ti
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 Software Development Kit (SDK)
  • Zigbee protocol stack support in the SimpleLink™ Low Power F3 Software Development Kit (SDK)
  • Advanced security features for connected wireless MCUs:
    • An isolated HSM environment with a dedicated controller handling accelerated cryptographic and random number generation operations
    • Secure boot and firmware updates with the root of trust enabled by an immutable system ROM
    • Arm Cortex M33 TrustZone-M based trusted execution environment support
    • Secure key storage support with HSM and TrustZone-M
    • Hardware fault sensors to mitigate low-cost, low-effort, non-invasive physical attack threats like voltage glitch injection
    • Dedicated AES-128 HW accelerator for handling timing-critical link-layer encryption/decryption operations
  • Ultra-low standby current with full 288KB SRAM retention and RTC operation that enables significant battery life extension, especially for applications with longer sleep intervals
  • Extended temperature support with very low standby current
  • Integrated balun and integrated RF switch to support both transmit and receive operations on the same RF pin, even at +20dBm transmit power; thereby, enabling a reduced bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy and IEEE 802.15.4

The CC2755x20 devices are part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and a rich toolset. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet CC2755x20 SimpleLink Family of 2.4GHz High Performance Wireless MCUs datasheet (Rev. B) PDF | HTML Jun 15, 2026
* User guide CC2755P20 SimpleLink Wireless MCU Technical Reference Manual PDF | HTML Jun 18, 2026
* Errata CC2755P20 SimpleLink Wireless MCU Errata PDF | HTML Jun 18, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CC2745R10-CS-EVM — CC2745R10 channel sounding evaluation module

The Channel Sounding (CS) evaluation module was designed to provide customers with a wireless device reference design that can be used for channel sounding hardware and software development.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LP-EM-CC2755P20 — CC2755P20 LaunchPad™ development kit

The TMAG3101EVM is an easy-to-use platform to evaluate the main features and performance of the TMAG3101-Q1 device, which is a configurable linear 3D Hall-effect sensor with SENT, Triggered SENT, PWM, and analog output options. The evaluation module (EVM) includes one magnet and a TMAG3101EVM (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

LP-XDS110 — XDS110 LaunchPad™ development kit debugger

The LP-XDS110 LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontroller, microprocessors and DSP XDS-compatible devices. The LP-XDS110 has been designed to connect directly to split Launchpads via the 20-pin edge connector, however they can also be (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

LP-XDS110ET — XDS110ET LaunchPad™ development kit debugger with EnergyTrace™ software

The LP-XDS110ET LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontrollers, microprocessors and DSP XDS-compatible devices. The LP-XDS110ET has been designed to connect directly to split Launchpad development kits via the 20-pin edge connector, however (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

BDE-3P-CC2755P20-MODULES — BDE CC2755P20 modules with PCB antenna, UFL connector, RF PIN, 105°C working temp

The BDE-MP2755P20 series are high-performance 2.4GHz multiprotocol wireless MCU modules powered by TI’s CC2755P20 single-chip solution. Featuring an Arm Cortex-M33 processor and a fully qualified Bluetooth® 6.0 stack, they operate independently without an external MCU. With 2MB of on-chip flash, (...)

Supported products & hardware
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

CEVA-3P-CEVA-WAVES-LEAP — Ceva-Waves LEAP phase based Channel Sounding algorithm

For applications such as digital keys for car access, smart access such as door lock, logical access (password replacement), industrial automation and asset tracking, Ceva provides the Ceva-Waves LEAP (Low Energy Algorithm for Positioning) Channel Sounding algorithm. This is a small footprint and (...)

From: Ceva Inc.
Supported products & hardware
Software development kit (SDK)

SIMPLELINK-LOWPOWER-F3-SDK — SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices

The SimpleLink™ low-power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware
Software development kit (SDK)

SIMPLELINK-LOWPOWER-ZEPHYR-SDK — Zephyr® Platform support for the SimpleLink™ Low Power family of devices

The SimpleLink™ low-power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware
Software development kit (SDK)

SIMPLELINK-MATTER — SimpleLink™ family of devices Matter software

The SimpleLink™ low-power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware
Software development kit (SDK)

SIMPLELINK-TI-OPENTHREAD-SDK — SimpleLink™ family of devices OpenThread software

This Texas Instruments OpenThread GitHub repository (ot-ti) contains all the software development components and tools that enable engineers to develop Thread based products.
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Support software

SMARTRF-STUDIO-8 — SmartRF Studio 8 application software for CC23xx and CC27xx devices, and CC140xP transceivers

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware
Certification

CC27XX-REPORTS — LP-EM-CC27XX CE & FCC Certification Reports & DOC for Reference-only

This page provides access to the CC27XX certification reports for the CC27XX EVMs. EVM certification reports are provided for reference only. When using a chip down design, the customer is responsible for their own certification.
Supported products & hardware
Design tool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW — Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos