PQ62809VDXR

ACTIVE

Nine-channel active cell balancer with 2.5A/channel | VDX | 36 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN-FCRLF (VDX) | 36
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ62809

  • Architecture for bidirectional charge distribution in an active cell balancing application
    • Up to 9 cells in series per device
    • Programmable balancing current up to 2.5A
    • Wide Input Voltage range of 2-4.5V/cell
    • Support for flexible balancing schemes to enable charge distribution for cell-to-cell, cell-to-pack, and pack-to-cell schemes
    • Integrated current sharing controller
    • Typical charge efficiency of 85% for adjacent cell transfer
  • Integrated accurate current monitor per device and channel
  • Integrated thermal regulation and shutdown mode
  • Stackable Architecture to support up to 4 devices in series or up to 36 cells in series
  • 1MHz daisy-chainable SPI with internal level shifting capabilities for flexible system configuration
  • Integrated 3-level protection features for cell, device, and communication fault detection
    • Overvoltage
    • Undervoltage
    • Open-Wire
    • Short Circuit
    • Overcurrent
    • Thermal Regulation
    • Watchdog Support
    • Dedicated FAULT pin for reporting across connected devices

Description for the BQ62809

The BQ62809 is a 9-channel current converter that enables charge redistribution for Active Cell Balancing (ACB) within a battery pack/module. The balancing current and cell input range support a wide array of battery chemistries and the control topology supports flexible configuration of charge redistribution over an industry standard stackable communication bus. Integrated protection features support fault detection at multiple levels to protect the battery cell, device channel, and digital communication bus.

Each BQ62809 can support up to 9 series battery cells and can connect in series to support configurations up to 36 series cells. The architecture supports multiple charge re-distribution schemes that allows energy to transfer between multiple cells simultaneously. Charge can be transferred between stacked BQ62809 devices and support for concurrent, independent, and simultaneous charge transfer between multiple groups of cells. Independent device and channel reporting allow for reporting of integrated current monitors as well as device status bits.

The device offers a low component count requiring one inductor and two bulk capacitors per channel. The topology allows for standard off-the-shelf components allowing for a dense layout.

Integrated fault protection features include overvoltage, undervoltage, openwire, shortcircuit, overcurrent, thermal regulation and thermal protection of both the battery cells and device channels. When a fault condition is reported, the device has a dedicated pin for FAULT reporting between stacked devices to enable a prompt shutdown of any active balancing conditions.

The BQ62809VDXR is available in a 36-pin 4.50mm × 6.00mm WQFN package

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more