Product details

Rating Catalog Number of series cells (max) 9 Number of series cells (min) 3 Features Integrated ADC, Integrated FET, Multi-cell support, Open-wire detection, Overcurrent protection, Overvoltage protection, SPI Interface, Stackable, Thermal Regulation and Shutdown, Undervoltage protection Operating temperature range (°C) -40 to 125
Rating Catalog Number of series cells (max) 9 Number of series cells (min) 3 Features Integrated ADC, Integrated FET, Multi-cell support, Open-wire detection, Overcurrent protection, Overvoltage protection, SPI Interface, Stackable, Thermal Regulation and Shutdown, Undervoltage protection Operating temperature range (°C) -40 to 125
WQFN-FCRLF (VDX) 36 27 mm² (6 mm × 4.5 mm)
  • Architecture for bidirectional charge distribution in an active cell balancing application
    • Up to 9 cells in series per device
    • Programmable balancing current up to 2.5A
    • Wide Input Voltage range of 2-4.5V/cell
    • Support for flexible balancing schemes to enable charge distribution for cell-to-cell, cell-to-pack, and pack-to-cell schemes
    • Integrated current sharing controller
    • Typical charge efficiency of 85% for adjacent cell transfer
  • Integrated accurate current monitor per device and channel
  • Integrated thermal regulation and shutdown mode
  • Stackable Architecture to support up to 4 devices in series or up to 36 cells in series
  • 1MHz daisy-chainable SPI with internal level shifting capabilities for flexible system configuration
  • Integrated 3-level protection features for cell, device, and communication fault detection
    • Overvoltage
    • Undervoltage
    • Open-Wire
    • Short Circuit
    • Overcurrent
    • Thermal Regulation
    • Watchdog Support
    • Dedicated FAULT pin for reporting across connected devices
  • Architecture for bidirectional charge distribution in an active cell balancing application
    • Up to 9 cells in series per device
    • Programmable balancing current up to 2.5A
    • Wide Input Voltage range of 2-4.5V/cell
    • Support for flexible balancing schemes to enable charge distribution for cell-to-cell, cell-to-pack, and pack-to-cell schemes
    • Integrated current sharing controller
    • Typical charge efficiency of 85% for adjacent cell transfer
  • Integrated accurate current monitor per device and channel
  • Integrated thermal regulation and shutdown mode
  • Stackable Architecture to support up to 4 devices in series or up to 36 cells in series
  • 1MHz daisy-chainable SPI with internal level shifting capabilities for flexible system configuration
  • Integrated 3-level protection features for cell, device, and communication fault detection
    • Overvoltage
    • Undervoltage
    • Open-Wire
    • Short Circuit
    • Overcurrent
    • Thermal Regulation
    • Watchdog Support
    • Dedicated FAULT pin for reporting across connected devices

The BQ62809 is a 9-channel current converter that enables charge redistribution for Active Cell Balancing (ACB) within a battery pack/module. The balancing current and cell input range support a wide array of battery chemistries and the control topology supports flexible configuration of charge redistribution over an industry standard stackable communication bus. Integrated protection features support fault detection at multiple levels to protect the battery cell, device channel, and digital communication bus.

Each BQ62809 can support up to 9 series battery cells and can connect in series to support configurations up to 36 series cells. The architecture supports multiple charge re-distribution schemes that allows energy to transfer between multiple cells simultaneously. Charge can be transferred between stacked BQ62809 devices and support for concurrent, independent, and simultaneous charge transfer between multiple groups of cells. Independent device and channel reporting allow for reporting of integrated current monitors as well as device status bits.

The device offers a low component count requiring one inductor and two bulk capacitors per channel. The topology allows for standard off-the-shelf components allowing for a dense layout.

Integrated fault protection features include overvoltage, undervoltage, openwire, shortcircuit, overcurrent, thermal regulation and thermal protection of both the battery cells and device channels. When a fault condition is reported, the device has a dedicated pin for FAULT reporting between stacked devices to enable a prompt shutdown of any active balancing conditions.

The BQ62809VDXR is available in a 36-pin 4.50mm × 6.00mm WQFN package

The BQ62809 is a 9-channel current converter that enables charge redistribution for Active Cell Balancing (ACB) within a battery pack/module. The balancing current and cell input range support a wide array of battery chemistries and the control topology supports flexible configuration of charge redistribution over an industry standard stackable communication bus. Integrated protection features support fault detection at multiple levels to protect the battery cell, device channel, and digital communication bus.

Each BQ62809 can support up to 9 series battery cells and can connect in series to support configurations up to 36 series cells. The architecture supports multiple charge re-distribution schemes that allows energy to transfer between multiple cells simultaneously. Charge can be transferred between stacked BQ62809 devices and support for concurrent, independent, and simultaneous charge transfer between multiple groups of cells. Independent device and channel reporting allow for reporting of integrated current monitors as well as device status bits.

The device offers a low component count requiring one inductor and two bulk capacitors per channel. The topology allows for standard off-the-shelf components allowing for a dense layout.

Integrated fault protection features include overvoltage, undervoltage, openwire, shortcircuit, overcurrent, thermal regulation and thermal protection of both the battery cells and device channels. When a fault condition is reported, the device has a dedicated pin for FAULT reporting between stacked devices to enable a prompt shutdown of any active balancing conditions.

The BQ62809VDXR is available in a 36-pin 4.50mm × 6.00mm WQFN package

Download View video with transcript Video
Request more information

The full data sheet and advanced information is available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BQ62809 Multichannel Active Cell Balancing Converter datasheet PDF | HTML Nov 5, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Certification

BQ62809EVM-114-DOC-CERT — BQ62809EVM-114 EU Declaration of Conformity (DoC)

BQ62809EVM-114 EU Declaration of Conformity (DoC)
Supported products & hardware
Design tool

BQ62809-DESIGN — BQ62809-DESIGN

Datasheet and other design info for BQ62809 active balancing chip
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (VDX) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos