DRV8317HEVM
DRV8317 三相无刷直流 (BLDC) 栅极驱动器评估模块
DRV8317HEVM
概述
DRV8317 是一款适用于电机驱动应用的 4.5V 至 20V、5A 峰值集成式三相 FET 驱动器 IC。它提供三个集成式半桥,能够直接驱动三相无刷直流电机。DRV8317 集成了多个控制接口选项、低侧集成式电流检测电阻器和检测放大器、一个 3.3V 80mA 低压降稳压器以及各种保护和控制功能。
特性
- 4.5V 至 20V 工作电压、5A 峰值 H 桥输出电流
- 通过跳线可为栅极驱动器选择 CSA 增益、相位输出压摆率和脉宽调制 (PWM) 模式
- 用于提供用户反馈的电源 LED 和故障 LED
- 可提供带传感器的 C2000 (LAUNCHXL-F280049C) 梯形固件和 GUI
- 提供 C2000 (LAUNCHXL-F280049C) 无传感器 FOC GUI
BLDC 驱动器
立即订购并开发
DRV8317HEVM — DRV8317 evaluation module for three-phase Brushless DC (BLDC) gate driver
DRV8317HEVM — DRV8317 evaluation module for three-phase Brushless DC (BLDC) gate driver
MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications
支持的产品和硬件
产品
Automotive body & lighting MCUs
General-purpose MCUs
Low-power MCUs
半导体
有刷直流 (BDC) 电机驱动器
硬件开发
参考设计
评估板
MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications
Universal FOC Motor Control Library
Sensorless FOC firmware for MSPM0Gx5xx + Motor Driver solutions
Hall Sensor Based FOC firmware for MSPM0Gx5xx + Motor Driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
产品
Automotive body & lighting MCUs
General-purpose MCUs
Low-power MCUs
半导体
有刷直流 (BDC) 电机驱动器
硬件开发
参考设计
评估板
文档
MSPM0 Motor Control Application Note
Application Tuning Guide to spin BLDC motors with Universal FOC Motor Control Library
Getting started and Hardware Setup user guides for Universal FOC Motor Control Library
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
Application Tuning Guide for MSPM0 Based Hall Sensor FOC
Getting started and Hardware Setup user guides for Sensored FOC Motor Control Library
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
发布信息
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
- Complete software and evaluation ecosystem for MSPM0 MCU motor control applications inside MSPM0-SDK
- Support for brushed, stepper, and 3-phase motors with sensored and sensorless algorithms using MSPM0L/MSPM0G devices
- Getting started collateral to spin a motor in 30 minutes or less optimized for efficiency, power delivery, or speed/torque control
- Solutions for field-oriented control (FOC) with a comprehensive suite of features optimized for motor performance
- Hardware support for reference designs, MSPM0 LaunchPads and TI's portfolio of DRV8xxx motor drivers
- Future support for code-free GUI-based motor control, communication interfaces, and automatic tuning
新增功能
- Support for MSPM0G3519 devices with Sensorless FOC Library, Hall Sensored FOC & Universal FOC . New example projects created for DRV8316 , DRV8323 , DRV8329.
- Support for Single pin Single Shunt FOC. Updated example projects for DRV8329 & TIDA010251.
DRV8317HEVM-SENSORED-TRAP-FW — DRV8317HEVM sensored trapezoidal firmware for CCS
支持的产品和硬件
DRV8317HEVM-SENSORED-TRAP-FW — DRV8317HEVM sensored trapezoidal firmware for CCS
CCS Sensored trapezoidal firmware for BLDC motor control with the DRV8317HEVM.
发布信息
CCS Sensored trapezoidal firmware for BLDC motor control with the DRV8317HEVM.
DRV8317HEVM-SENSORED-TRAP-GUI — DRV8317HEVM sensored trapezoidal GUI
支持的产品和硬件
DRV8317HEVM-SENSORED-TRAP-GUI — DRV8317HEVM sensored trapezoidal GUI
GUI for Sensored trapezoidal BLDC motor control with the DRV8317HEVM.
发布信息
GUI for Sensored trapezoidal BLDC motor control with the DRV8317HEVM.
DRV8317XEVM-SENSORLESS-FOC-GUI — Sensorless FOC GUI for the DRV8317HEVM.
支持的产品和硬件
DRV8317XEVM-SENSORLESS-FOC-GUI — Sensorless FOC GUI for the DRV8317HEVM.
GUI for sensorless FOC BLDC motor control for use with the DRV8317HEVM.
发布信息
GUI for sensorless FOC BLDC motor control for use with the DRV8317HEVM.
设计文件
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | DRV8317HEVM EU RoHS Declaration of Conformity (DoC) | PDF | HTML | 2022-11-4 | |||
| 用户指南 | DRV8317HEVM User's Guide | PDF | HTML | 2022-9-27 |