DRV8300DIPW-EVM
DRV8300DIPW 三相 BLDC 评估模块
DRV8300DIPW-EVM
概述
DRV8300DIPW-EVM 是一款基于 DRV8300DIPW 栅极驱动器(适用于 BLDC 电机)的 30A 三相无刷直流驱动级。DRV8300DIPW 包含三个二极管用于自举操作,因此无需使用外部二极管。
此 EVM 包含三个电流分流放大器,可用于低侧电流测量以及 PVDD/GVDD 电压和电路板温度反馈。可向此 EVM 提供高达 100V 的电压,板载降压器件可为自举 GVDD 电源提供所需的 12V 电压。包含的所有电源状态 LED 以及故障 LED 可用于提供用户反馈。
此套件需要使用 C2000 launchpad (LAUNCHXL-F280049C) 控制 DRV8300,并监控和报告故障。
特性
- 6V 至 100V 工作电压,30A 峰值 H 桥输出电流
- 用于三相低侧电流测量的板载 CSA
- 用于为 GVDD 提供电压、适用于器件内部自举二极管的板载降压器件
- 用于提供用户反馈的电源 LED、故障 LED 和温度传感器
- 可提供带传感器的 C2000 (LAUNCHXL-F280049C) 梯形固件
立即订购并开发
DRV8300DIPW-EVM — DRV8300DIPW three phase BLDC evaluation module
DRV8300DIPW-EVM — DRV8300DIPW three phase BLDC evaluation module
MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications
支持的产品和硬件
产品
Arm Cortex-M0+ MCU
有刷直流 (BDC) 电机驱动器
硬件开发
参考设计
评估板
MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications
Universal FOC Motor Control Library
Sensorless FOC firmware for MSPM0Gx5xx + Motor Driver solutions
Hall Sensor Based FOC firmware for MSPM0Gx5xx + Motor Driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
产品
Arm Cortex-M0+ MCU
有刷直流 (BDC) 电机驱动器
硬件开发
参考设计
评估板
文档
MSPM0 Motor Control Application Note
Application Tuning Guide to spin BLDC motors with Universal FOC Motor Control Library
Getting started and Hardware Setup user guides for Universal FOC Motor Control Library
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
Application Tuning Guide for MSPM0 Based Hall Sensor FOC
Getting started and Hardware Setup user guides for Sensored FOC Motor Control Library
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
发布信息
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
- Complete software and evaluation ecosystem for MSPM0 MCU motor control applications inside MSPM0-SDK
- Support for brushed, stepper, and 3-phase motors with sensored and sensorless algorithms using MSPM0L/MSPM0G devices
- Getting started collateral to spin a motor in 30 minutes or less optimized for efficiency, power delivery, or speed/torque control
- Solutions for field-oriented control (FOC) with a comprehensive suite of features optimized for motor performance
- Hardware support for reference designs, MSPM0 LaunchPads and TI's portfolio of DRV8xxx motor drivers
- Future support for code-free GUI-based motor control, communication interfaces, and automatic tuning
新增功能
- Support for MSPM0G3519 devices with Sensorless FOC Library, Hall Sensored FOC & Universal FOC . New example projects created for DRV8316 , DRV8323 , DRV8329.
- Support for Single pin Single Shunt FOC. Updated example projects for DRV8329 & TIDA010251.
DRV8300EVM-SENSORED-TRAP-FW — DRV8300EVM sensored trapezoidal firmware for Code Composer Studio™ IDE
支持的产品和硬件
硬件开发
评估板
DRV8300EVM-SENSORED-TRAP-FW — DRV8300EVM sensored trapezoidal firmware for Code Composer Studio™ IDE
硬件开发
评估板
发布信息
CCS sensored trapezoidal firmware for BLDC motor control with the DRV8300EVM.
DRV8300-EVM-GUI — DRV8300 评估模块图形用户界面
支持的产品和硬件
硬件开发
评估板
DRV8300-EVM-GUI — DRV8300 评估模块图形用户界面
硬件开发
评估板
设计文件
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DRV8300xxx-EVM User’s Guide | PDF | HTML | 2020-4-9 | ||
证书 | DRV8300DIPW-EVM EU RoHS Declaration of Conformity (DoC) | 2020-12-23 |