TI's FirmPSE System Firmware, GUI, Host Interface Protocol and FirmPSE advisory is available. Request now
TPS23881 product advisory and SRAM firmware update is available. Request nowTIDA-050026-23881
24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications
TIDA-050026-23881
Overview
This reference design showcases a Type-4 (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 90W per port for for IEEE 802.3bt (PoE 2) applications and up to 120W per port for non-standard applications. Based on the MSP430F523x and MSPM0G1107x families, our FirmPSE system software for this design reduces time to market and frees-up valuable software resources by enabling real-time communication with the system and customization of firmware. This design supports power management with priority, multiple power supplies, legacy PD detection, field upgradability, UART/I2C communication with the host, and more. In addition, two of these designs may be cascaded through the edge connectors in order to support up to 48-port PSE systems.
List of Required Hardware
- PSEMTHR24EVM-081: Mother board for 24-port IEEE 802.3bt (PoE 2) ready PSE system
- TPS23881EVM-083: IEEE 802.3bt (PoE 2) ready PSE daughter card for 24-port PSE system
- PSEM0MCUDAUEVM-018: MSPM0 daughter card for 24-port IEEE 802.3bt (PoE 2) ready PSE system
- MSP-FET: Flash tool for flashing FirmPSE app code and BSL code to MSP430
- XDS110 Debugger: Used for flashing FirmPSE app code and BSL code to MSPM0
- USB2ANY: Interface adapter to communicate between FirmPSE GUI and MSP430
List of Software to Download
- FirmPSE APP code: PSE system firmware application code
- FirmPSE BSL code: PSE system firmware boot strap loader code
- FirmPSE GUI: TI’s TPS2388xand MSP430 FirmPSE System Software Ecosystem GUI
Step-by-step to getting started:
Step 1: Order hardware
Step 2: Download the software
- Download the FirmPSE application code image, FirmPSE BSL code image and FirmPSE GUI here.
Step 3: Watch hardware setup and GUI tutorial videos
Step 4: Download and review the user guides
- 24-Port (4 Pair) Power Sourcing Equipment Reference Design for Multi-port Applications
- FirmPSE host interface
Features
-
IEEE 802.3bt (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications. NOTE: For 2-Pair application click here.
-
Off-the shelf, production ready, system software solution (FirmPSE) running on an MSP430/MSPM0.
-
GUI for easy customization of FirmPSE and for real time communications.
| Output voltage options | TIDA-050026-23881.1 |
|---|---|
| Vin (Min) (V) | 44 |
| Vin (Max) (V) | 57 |
| Vout (Nom) (V) | 48 |
| Iout (Max) (A) | 2.5 |
| Output Power (W) | 120 |
| Isolated/Non-Isolated | Isolated |
| Input Type | DC |
| Topology | POE |
Communications equipment
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSPM0G1107 — 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp
Start development
Hardware development
MSP-FET — MSP MCU Programmer and Debugger
This reference design showcases a Type-4 (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 90W per port for for IEEE 802.3bt (PoE 2) applications and up to 120W per port for non-standard applications. Based on the MSP430F523x and MSPM0G1107x (...)
Supported products & hardware
Hardware development
Reference design
Debug probe
MSP-FET — MSP MCU Programmer and Debugger
Hardware development
Reference design
Debug probe
PSEM0DAUEVM-018 — MSPM0 MCU daughtercard for 24-port IEEE 802.3bt-ready PSE system
This reference design showcases a Type-4 (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 90W per port for for IEEE 802.3bt (PoE 2) applications and up to 120W per port for non-standard applications. Based on the MSP430F523x and MSPM0G1107x (...)
Supported products & hardware
Hardware development
Reference design
PSEM0DAUEVM-018 — MSPM0 MCU daughtercard for 24-port IEEE 802.3bt-ready PSE system
Hardware development
Reference design
PSEMTHR24EVM-081 — Mother board for 24-port IEEE 802.3bt ready PSE system
This reference design showcases a Type-4 (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 90W per port for for IEEE 802.3bt (PoE 2) applications and up to 120W per port for non-standard applications. Based on the MSP430F523x and MSPM0G1107x (...)
Supported products & hardware
Hardware development
Reference design
PSEMTHR24EVM-081 — Mother board for 24-port IEEE 802.3bt ready PSE system
Hardware development
Reference design
TPS23881EVM-083 — IEEE 802.3bt ready PSE daughter card for 24-port PSE system
This reference design showcases a Type-4 (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 90W per port for for IEEE 802.3bt (PoE 2) applications and up to 120W per port for non-standard applications. Based on the MSP430F523x and MSPM0G1107x (...)
Supported products & hardware
Hardware development
Reference design
TPS23881EVM-083 — IEEE 802.3bt ready PSE daughter card for 24-port PSE system
Hardware development
Reference design
USB2ANY — USB2ANY interface adapter
This reference design showcases a Type-4 (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 90W per port for for IEEE 802.3bt (PoE 2) applications and up to 120W per port for non-standard applications. Based on the MSP430F523x and MSPM0G1107x (...)
Supported products & hardware
Hardware development
Reference design
Daughter card
Evaluation board
USB2ANY — USB2ANY interface adapter
Hardware development
Reference design
Daughter card
Evaluation board
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | 24-Port (4 Pair) Power Sourcing Equipment Reference Design for Multiport Applications (Rev. D) | PDF | HTML | Nov 4, 2026 |
| Application brief | How to Load TPS2388x SRAM and Parity Code Over I2C (Rev. E) | PDF | HTML | Apr 20, 2023 | |
| Application brief | Choosing PoE PSE System Software Solutions | PDF | HTML | Aug 3, 2021 | |
| Technical article | Get more out of your power supply with port power management | PDF | HTML | Nov 11, 2019 | |
| Analog design Journal | Challenges and solutions for PoE systems in Ethernet switches | Sep 30, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.