TIDA-010241
Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms
TIDA-010241
Overview
As the processing capabilities of field-programmable gate arrays (FPGAs) continue to increase, the number of power rails increase and the requirements per rail become more stringent. To manage these requirements, power management ICs (PMICs) and controllers are necessary to power all the rails and provide sequencing in a compact form.
Features
- Dual-channel DCAP+ controller
- Six power rails and sequencing from PMIC
- Compact converter using modules
Industrial
- 2D array probe
- Backend & user interface module
- CT detector module
- Complete radar system
- Complete radar system
- Complete radar system
- Defense radio
- Digitizer (>= 50MSPS)
- Electronic warfare
- Frontend module
- MRI receive module
- MRI subsystem module
- Oscilloscope (DSO) - benchtop
- PET demodulator module
- Parametric measurement unit (PMU)
- Patient monitor - power & backend module
- X-ray dynamic detector
- X-ray static detector
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TPSM5D1806 — 4.5-V to 15-V input, dual 6-A, single 12-A, output power module
CSD95410RRB — 90-A peak continuous synchronous buck NexFET™ smart power stage
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Flexible Power Reference Design for High-Performance Xilinx and Intel FPGA | PDF | HTML | Sep 22, 2022 |
| * | Design guide | High-End Corner Radar Reference Design | PDF | HTML | Nov 12, 2021 |
Related design resources
Software development
APPLICATION SOFTWARE & FRAMEWORK
GUI FOR EVALUATION MODULE (EVM)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.