TIDA-01042
Modular battery tester reference design for 50-A, 100-A, and 200-A applications
TIDA-01042
Overview
This reference design provides a modular battery test solution allowing users to have the flexibility to test batteries at different current levels with one design. This design leverages the TIDA-01041 reference design by providing two 100-A battery testers that can work independently or be connected in parallel to increase the maximum current output from 100 A to 200 A. This design describes the design theory, part selection, and optimization of this solution.
Features
- Modular design capable of 200 A maximum charge and discharge
- High-precision calibration control achieving 0.02% full-scale current control accuracy and 0.02% voltage control accuracy
- Input voltage (bus) from 8 V - 16 V and output load (battery) from 0 V - 4.2 V (5 V max)
- Up to four LM5170-Q1 multiphase bidirectional buck, boost integrated controllers and drivers for charging and discharging
Industrial
- Battery cell formation & test equipment
- Battery cell formation & test equipment
- Battery cell formation & test equipment
- Battery cell formation & test equipment
- Battery cell formation & test equipment
- Battery cell formation & test equipment
- Battery cell formation & test equipment
- Battery cell formation & test equipment
- Oscilloscope (DSO) - benchtop
- Oscilloscope (DSO) - modular
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74LV1T32 — Single Power Supply 2-INPUT POSITIVE OR GATE with Logic Level Shifter
SN74LV1T00 — Single power supply 2-input POSITIVE NAND gate logic level shifter
SN74LVC1G04-Q1 — Automotive single 1.65-V to 5.5-V inverter
TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY
SN74LV4053A-Q1 — Automotive, 5V, 2:1 (SPDT), 3-channel, analog switch
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Modular Battery Tester Reference Design for 50-A, 100-A, and 200-A Applications | May 31, 2019 | |
| Technical article | Taking a modular approach to high-precision, high-current battery test equipment | PDF | HTML | Jun 21, 2019 |
Related design resources
Reference designs
REFERENCE DESIGN
Software development
SUPPORT SOFTWARE
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.