TIDA-020075

TIDA-020075

Design files

Overview

The battery junction box of fully hybrid electric vehicle (FHEV), plug-in hybrid electric vehicle (PHEV) and battery electric vehicle (BEV) integrates the core function of disconnecting the battery pack to protect the battery from excessive currents, permanent damage, or thermal runaway. This reference design demonstrates how to build an automotive-grade, functional safety-compliant singular dual-squib driver design.

The board size is 44mm × 130mm.

Features
  • Fully integrated, single- or dual pyro-fuse driver design
  • Reduced wiring harness effort in conjunction with our contactor drivers and pack monitors
  • SPI for configuration, diagnostics and deployment
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF91.PDF (771 KB)

Reference design overview and verified performance test data

TIDMDH4.PDF (220 KB)

Detailed overview of design layout for component placement

TIDMDH3.PDF (199 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDH6.ZIP (1481 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGS9.ZIP (755 KB)

Design file that contains information on physical board layer of design PCB

TIDMDH5.PDF (980 KB)

PCB layer plot file used for generating PCB design layout

TIDMDH2.PDF (308 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Solenoid drivers

DRV3901-Q1Automotive, 40V, 3.4A single-channel pyro-fuse driver

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

USB2ANY — USB2ANY interface adapter

The battery junction box of fully hybrid electric vehicle (FHEV), plug-in hybrid electric vehicle (PHEV) and battery electric vehicle (BEV) integrates the core function of disconnecting the battery pack to protect the battery from excessive currents, permanent damage, or thermal runaway. This (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010089 Two-quadrant, 15V, 8A, programmable linear DC power supply reference design TIDA-010241 Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms TIDA-01040 Battery Tester Reference Design for High Current Applications TIDA-01041 Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation TIDA-01042 Modular battery tester reference design for 50-A, 100-A, and 200-A applications TIDA-020075 Automotive high-voltage battery management system 2-channel pyro-fuse driver board reference design TIDA-050026-23881 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ; TIDA-050047 Integrated USB Type-C®, USB Power Delivery and charging reference design for 2–4 cell batteries
Daughter card
TPS23881B1EVM-024 TPS23881B daughter card
Evaluation board
TPSM8287A06BASEVM TPSM8287A06 evaluation module for parallelable, I²C interface, remote sense 6A step-down mod ULC1001-DRV290XEVM ULC1001 and DRV2901 hardware evaluation bundles for ultrasonic lens cleaning (ULC) ULC1001-DRV2911EVM ULC1001 and DRV2911 evaluation module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

USB2ANY USB2ANY interface adapter

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010089 Two-quadrant, 15V, 8A, programmable linear DC power supply reference design TIDA-010241 Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms TIDA-01040 Battery Tester Reference Design for High Current Applications TIDA-01041 Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation TIDA-01042 Modular battery tester reference design for 50-A, 100-A, and 200-A applications TIDA-020075 Automotive high-voltage battery management system 2-channel pyro-fuse driver board reference design TIDA-050026-23881 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ; TIDA-050047 Integrated USB Type-C®, USB Power Delivery and charging reference design for 2–4 cell batteries
Daughter card
TPS23881B1EVM-024 TPS23881B daughter card
Evaluation board
TPSM8287A06BASEVM TPSM8287A06 evaluation module for parallelable, I²C interface, remote sense 6A step-down mod ULC1001-DRV290XEVM ULC1001 and DRV2901 hardware evaluation bundles for ultrasonic lens cleaning (ULC) ULC1001-DRV2911EVM ULC1001 and DRV2911 evaluation module

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive High-Voltage Battery Management System 2-Channel Pyro-Fuse Driver Board Reference Design PDF | HTML Dec 5, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos