TIDA-01035

TIDA-01035

Design files

Overview

The TIDA-01035 is a 20-bit, 1 MSPS isolated analog input data acquisition reference design demonstrating how to resolve and optimize performance challenges typical of digitally isolated data acquisition systems.

  • Significantly improves high frequency AC signal chain performance (SNR  and THD) by effectively mitigating ADC  sample clock jitter across isolation boundary
  • Maximizes sample rate by eliminating/minimizing  propagation delay introduced by a digital isolator
  • Provides option to evaluate performance with and without jitter mitigation technique with jumper
  • Includes detailed timing analysis detailing the isolator’s additive jitter impact on data throughput

Features
  • Isolated 20-bit, 1-MSPS, single channel  differential Input Data Acquisition (DAQ) system
  • Jitter mitigation technique realizes more than 18-dB  system-level SNR improvement for high frequency input signals (100 kHz Fin, 1 MSPS)
  • Reduced logic (on isolated ADC side) eliminates need for higher power and complex PLL solutions
  • Achieves 1-MSPS sampling rate while preserving low SPI CLK rates with the ADS8900B ADC’s innovative multiSPI™ and ADC-master or Source-Synchronous mode digital interfaces
  • Includes theory, calculations, component selection, PCB design and measurement results
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCM5A.PDF (2414 KB)

Reference design overview and verified performance test data

TIDRPA7.PDF (849 KB)

Detailed overview of design layout for component placement

TIDRPA6.PDF (238 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPA9.ZIP (5420 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD16.ZIP (458 KB)

Design file that contains information on physical board layer of design PCB

TIDRPA8.PDF (4898 KB)

PCB layer plot file used for generating PCB design layout

TIDRPA5.PDF (1276 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Digital isolators

ISO7840High voltage, reinforced 4-channel, 4/0, digital isolator with 2000VRMS VIOWM and 14.5mm creepage

Data sheet: PDF | HTML
Digital isolators

ISO7842High voltage, reinforced 4-channel, 2/2, digital isolator with 2000VRMS VIOWM and 14.5mm creepage

Data sheet: PDF | HTML
Fully differential amplifiers

THS4551Low Noise, Precision, 150MHz, Fully Differential Amplifier

Data sheet: PDF | HTML
I2C isolators

ISO15412.5-kVrms, isolated unidirectional clock, bidirectional I2C isolator

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04Single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ14203SIMPLE SWITCHER® 6V to 42V, 3A Power Module in Leaded Surface Mount TO Package

Data sheet: PDF | HTML
Precision ADCs

ADS8900B20-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

ADS8900BEVM-PDK — ADS8900B performance demonstration kit (PDK) for fully-differential input, 20-bit, SAR ADC

The TIDA-01035 is a 20-bit, 1 MSPS isolated analog input data acquisition reference design demonstrating how to resolve and optimize performance challenges typical of digitally isolated data acquisition systems.
  • Significantly improves high frequency AC signal chain performance (SNR  and THD) by (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01035 20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01037 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADS8900BEVM-PDK ADS8900B performance demonstration kit (PDK) for fully-differential input, 20-bit, SAR ADC

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-01035 20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01037 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide 20-bit, 1 MSPS Isolated Data Acquisition (DAQ) Optimizing Jitter Design Guide (Rev. A) Jan 17, 2017
Application note Fully-Differential Amplifiers (Rev. E) Sep 19, 2016
Application note Noise Analysis In Operational Amplifier Circuits (Rev. B) May 23, 2007

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00732 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-01036 High-Q Active Differential Bandpass Filter Reference Design for Instrumentation Qualification TIDA-01037 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate TIDA-01050 Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters TIDA-01051 Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment TIDA-01052 ADC Driver Reference Design Improving Full Scale THD Using Negative Supply TIDA-01053 ADC Driver Reference Design Optimizing THD, Noise, and SNR for High Dynamic Range Instrumentation TIDA-01054 Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems TIDA-01055 ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems TIDA-01056 20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI TIDA-01057 Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos